{"items":[{"primaryId":"12850-701","Primary ID":"12850-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":229.13,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,15A,120V,(14) 5-20R,TB,NS,5-15P,RCK/CAB BRKT","Search Terms":"12850-701,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3,"SKU Level SEO Page Title":"Mountable Power Strips - Vertical Mount 12850-701 | Chatsworth","SKU Level SEO Meta Description":"Discover the reliable mountable power strips solution with a surface mount design, delivering safe 110‑125 V protection for data‑center equipment. Learn more.","SKU Level Web H4 Heading":"Key Specifications for the 12850-701 Vertical Mount Power Strip","SKU Level Web Paragraph Text":"<p>The 12850-701 is a mountable power strip engineered for vertical installation within standard 19‑inch rack enclosures. Its compact 33‑inch (838 mm) height and slim 1.7‑inch (43 mm) width maximize usable rack space while delivering reliable power distribution. CPI's proven design supports high‑density environments common in hyperscale and enterprise data centers. Designed as a surface mount power strip, the unit bolts directly to the rack side panel, eliminating the need for additional brackets. Integrated thermal circuit breakers protect connected equipment from overloads, and optional surge protection can be added for enhanced voltage safety. This surface‑mount approach simplifies cable routing and improves airflow management. As a basic power strip, the 12850‑701 operates on 110‑125 V single‑phase power and provides a continuous 15 A (1.4 kW) rating. It features a NEMA 5‑15P plug, one 20 A breaker, and fourteen 5‑20R receptacles to accommodate a variety of IT loads. The black enclosure meets CPI's rigorous quality standards for durability and performance. The vertical orientation also makes the strip suitable for wall mounted power strips configurations when space constraints demand flexible placement. For edge mount power strip installations, the unit's slim profile aligns with cabinet edges, preserving clear aisles and facilitating equipment access. These versatile mounting options help reduce floor clutter and support organized power management. CPI backs the 12850‑701 with global availability and rapid customization options to match specific project requirements. Technical support and documentation are accessible through the CPI Product Designer and the CPI Power Selector tools. Choosing this mountable power strip ensures dependable power delivery and simplifies maintenance for critical infrastructure.</p>"},{"primaryId":"12850-702","Primary ID":"12850-702","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A Breaker; (14) 5-15R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":291.82,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(14) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,15A,120V,(14) 5-15R,TB,S,5-15P,RCK/CAB BRKT","Search Terms":"12850-702,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3,"SKU Level SEO Page Title":"12850 Basic Vertical Power Bar - 33\" (838 mm) Height | Chatsworth","SKU Level SEO Meta Description":"The 12850 Basic vertical power bar delivers surge‑protected, space‑saving mounting at 33\" (838 mm) height--ideal for high‑density racks. Learn more.","SKU Level Web H4 Heading":"Key Features of the 12850‑702 Vertical Power Bar","SKU Level Web Paragraph Text":"<p>The 12850‑702 Basic vertical power bar is engineered for 33\" (838 mm) high rack installations, delivering a compact footprint without sacrificing outlet density. Its 14 NEMA 5‑15R receptacles provide reliable power distribution for servers, networking gear, and edge devices. The model is identified by the full part number 12850‑702, also referenced as 12,850 in internal catalogs, ensuring precise ordering. Integrated thermal circuit breakers limit current to protect connected equipment, while optional surge‑protected modules guard against voltage spikes that can damage sensitive electronics. Each breaker automatically resets after a fault, reducing downtime in high‑availability environments. The power bar complies with industry safety standards, giving data‑center operators confidence in continuous operation. The vertical strip architecture allows the unit to mount directly to the side of a cabinet, freeing valuable floor space and improving airflow management. By positioning power outlets vertically, the design supports cable‑management trays and reduces clutter in dense rack rows. This vertical strip solution is ideal for multitenant and hyperscale facilities where every inch counts. Equipped with a NEMA 5‑15P plug and a single‑phase 110‑125 V rating, the unit integrates seamlessly with standard U.S. power infrastructure. The compact 1.7\" (43 mm) width and depth enable easy attachment to 19‑inch rack frames without interfering with adjacent equipment. The product label includes the identifier us 702, linking it to CPI's global inventory system for rapid fulfillment. Chatsworth Products (CPI) offers worldwide availability and rapid customization options for the 12850‑702 vertical power bar, supporting deployments from enterprise data centers to edge locations. Technical support and detailed installation instructions are provided to streamline field installation. Choose CPI for a trusted partner that delivers high‑quality power management solutions backed by decades of industry expertise.</p>"},{"primaryId":"12850-703","Primary ID":"12850-703","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":251.06,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,15A,120V,(14) 5-20R,TB,NS,L5-15P,RCK/CAB BRKT","Search Terms":"12850-703,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3},{"primaryId":"12850-704","Primary ID":"12850-704","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA L5-15P; 1 x 15A Breaker; (14) 5-15R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":313.82,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(14) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,15A,120V,(14) 5-15R,TB,S,L5-15P,RCK/CAB BRKT","Search Terms":"12850-704,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3},{"primaryId":"12850-705","Primary ID":"12850-705","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":260.44,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,20A,120V,(14) 5-20R,TB,NS,5-20P,RCK/CAB BRKT","Search Terms":"12850-705,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3},{"primaryId":"12850-706","Primary ID":"12850-706","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.22,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,20A,120V,(14) 5-20R,TB,S,5-20P,RCK/CAB BRKT","Search Terms":"12850-706,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3},{"primaryId":"12850-707","Primary ID":"12850-707","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":282.42,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,20A,120V,(14) 5-20R,TB,NS,L5-20P,RCK/CAB BRKT","Search Terms":"12850-707,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3},{"primaryId":"12850-708","Primary ID":"12850-708","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0\" H (838 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":345.15,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(14) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"20U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U S,BA,20A,120V,(14) 5-20R,TB,S,L5-20P,RCK/CAB BRKT","Search Terms":"12850-708,Basic Vertical Mount Power Strip; 33\" (838 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Data center Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Cabinet Basic Vertical Mount Power Strip; 33\" (838 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Best Basic Vertical Mount Power Strip; 33\" (838 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 33\" (838 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 33\" (838 mm) Height","Search Relevancy":3,"SKU Level SEO Page Title":"12850 Mount Power Strip on Wall | Chatsworth","SKU Level SEO Meta Description":"The 12850 basic mount power strip offers secure wall installation, surge protection and reliable power distribution for data centers and enterprise racks.","SKU Level Web H4 Heading":"Secure Wall Installation and Surge Protection","SKU Level Web Paragraph Text":"<p>The 12850 basic vertical mount power strip delivers reliable power distribution for high‑density equipment. Its compact profile measures 33.0\" H (838 mm) x 1.7\" W (43 mm) x 1.7\" D (43 mm), making it ideal for confined rack spaces. Constructed from durable black housing, the unit meets rigorous industry standards for performance and safety. Designed for easy wall installation, this model enables a mount power strip on wall with a single‑point attachment kit. The vertical orientation maximizes usable rack height while freeing valuable floor space. Installation follows CPI's standard guidelines to ensure secure mounting and optimal airflow. As a basic power strip, the unit includes thermal circuit breakers and optional surge protection to safeguard connected devices. Fourteen 5‑20R receptacles provide flexible connectivity for servers, networking gear and edge equipment. The integrated breaker limits current to 20 A, protecting against overloads. The 12,850 configuration supports 110‑125 V single‑phase power, delivering up to 1.9 kW of continuous load. This capability aligns with the power requirements of modern data center and enterprise racks. Users benefit from consistent voltage regulation and reduced risk of equipment downtime. CPI backs the 12850 power strip with comprehensive technical documentation and global distributor support. Engineers can access installation instructions, wiring diagrams and CAD models through the CPI Product Designer tool. Selecting this power strip ensures a future‑ready solution that integrates seamlessly with existing infrastructure.</p>"}],"options":{"Volts":["110-125V"],"Plug":["NEMA 5-15P","NEMA 5-20P","NEMA L5-15P","NEMA L5-20P"],"Phase":[],"Outlets":["(14) 5-15R Standard Outlets","(14) 5-20R Standard Outlets"],"Breakers":[],"Input Current":[]},"total":8}