{"items":[{"primaryId":"12848-701","Primary ID":"12848-701","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA 5-15P; 2 x 10A Breaker; (24) 5-15R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":248.05,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(24) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":4.8,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,15A,120V,(24) 5-15R,TB,NS,5-15P,RCK/CAB BRKT","Search Terms":"12848-701,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3},{"primaryId":"12848-702","Primary ID":"12848-702","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 2 x 10A Breaker; (24) 5-15R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":301.39,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-15P","Outlets":"(24) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA 5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,15A,120V,(24) 5-15R,TB,S,5-15P,RCK/CAB BRKT","Search Terms":"12848-702,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3},{"primaryId":"12848-703","Primary ID":"12848-703","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 15 Amp; 1.4 kW; NEMA L5-15P; 2 x 10A Breaker; (24) 5-15R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":266.73,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(24) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,15A,120V,(24) 5-15R,TB,NS,L5-15P,RCK/CAB BRKT","Search Terms":"12848-703,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3,"SKU Level SEO Page Title":"12848-703 Basic Power Strip - 703 x 66 Vertical Mount | Chatsworth","SKU Level SEO Meta Description":"Explore the 12848-703 basic power strip with 703 x 66 vertical mount, NEMA L5‑15P plug and thermal breakers for reliable, space‑saving power distribution.","SKU Level Web H4 Heading":"Key Features of the 12848-703 Basic Vertical Mount Power Strip","SKU Level Web Paragraph Text":"<p>The 12848-703 basic power strip delivers reliable power distribution for demanding data‑center environments. Its compact 703 x 66 profile fits tightly into vertical rack columns, preserving valuable floor space. Engineered by CPI, the unit reflects decades of expertise in power management solutions. Designed for vertical installation, this power strip mounts securely to cabinet sidewalls, eliminating clutter and simplifying cable routing. The 66‑inch (1676 mm) height aligns with standard rack dimensions, enabling seamless integration into existing infrastructures. Vertical mounting also improves airflow by keeping equipment clear of obstruction. Equipped with a NEMA L5‑15P plug, the strip supports 110‑125 V single‑phase input and incorporates thermal circuit breakers for over‑current protection. Integrated surge‑protect circuitry guards connected devices from voltage spikes. These safety features ensure continuous operation of critical IT and networking equipment. The 24‑outlet configuration provides ample connectivity for servers, switches, and auxiliary hardware. Each outlet delivers up to 1.4 kW, supporting high‑density deployments without compromising performance. The robust housing is constructed from impact‑resistant materials to endure rigorous data‑center conditions. CPI's global support network offers rapid customization and local distributor access for quick fulfillment. Technical assistance is available to optimize installation and ensure compliance with industry standards. Choose the 12848-703 basic vertical mount power strip for dependable, space‑efficient power delivery.</p>"},{"primaryId":"12848-704","Primary ID":"12848-704","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA L5-15P; 2 x 10A Breaker; (24) 5-15R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.06,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-15P","Outlets":"(24) 5-15R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA L5-15P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,15A,120V,(24) 5-15R,TB,S,L5-15P,RCK/CAB BRKT","Search Terms":"12848-704,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3},{"primaryId":"12848-705","Primary ID":"12848-705","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA 5-20P; 2 x 10A Breaker; (24) 5-20R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":274.75,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(24) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,20A,120V,(24) 5-20R,TB,NS,5-20P,RCK/CAB BRKT","Search Terms":"12848-705,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3},{"primaryId":"12848-706","Primary ID":"12848-706","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA 5-20P; 2 x 10A Breaker; (24) 5-20R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.07,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA 5-20P","Outlets":"(24) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA 5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":2.4,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,20A,120V,(24) 5-20R,TB,S,5-20P,RCK/CAB BRKT","Search Terms":"12848-706,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3},{"primaryId":"12848-707","Primary ID":"12848-707","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 2 x 10A Breaker; (24) 5-20R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":268.94,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(24) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,20A,120V,(24) 5-20R,TB,NS,L5-20P,RCK/CAB BRKT","Search Terms":"12848-707,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3,"SKU Level SEO Page Title":"12848-707 Basic Vertical Mount Power Strip | Chatsworth","SKU Level SEO Meta Description":"The 12848-707 basic vertical mount power strip features 66\" (1676 mm) height with thermal circuit breakers and surge protection. Ensure reliable power distribution for data center equipment.","SKU Level Web H4 Heading":"Technical Specifications and Reliability Features","SKU Level Web Paragraph Text":"<p>The 12848-707 basic vertical mount power strip delivers efficient power distribution with a 66-inch (1676 mm) height ideal for high-density data center environments. This power strip supports 110-125 volt single-phase systems and includes a NEMA L5-20P plug for secure connections. Its vertical design optimizes space in server cabinets and network enclosures.</p><p>With 24 NEMA 5-20R outlets and a 20-amp input current, the 12848-707 model provides ample capacity for multiple devices. The unit features two 10-amp circuit breakers to prevent overloads and ensure operational safety. This configuration makes it suitable for enterprise data centers and colocation facilities requiring stable power management.</p><p>Thermal circuit breakers in the 12848-707 power strip limit current to protect connected equipment from electrical faults. Optional surge protection blocks excessive voltage spikes, safeguarding sensitive electronics in unpredictable power conditions. These features are critical for maintaining uptime in AI and high-performance computing applications.</p><p>The 1676 mm height of this vertical power strip allows for flexible mounting in standard 19-inch rack systems. Its compact 1.7-inch width and depth (43 mm) ensure compatibility with various cabinet designs without sacrificing functionality. This design supports efficient cable management and airflow in thermal management solutions.</p><p>Chatsworth Products engineers this power strip for durability and long-term reliability in demanding environments. The 12848-707 model exemplifies CPI's commitment to quality with global availability and rapid customization options. It integrates seamlessly into power monitoring and security systems for comprehensive infrastructure protection.</p>"},{"primaryId":"12848-708","Primary ID":"12848-708","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Power Strips","Marketing Product Subgroup":"Basic","Marketing Product Series":"Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Marketing Description - Global English":"Power Strip; 110-125 Volt; Single-Phase; Surge-Protected; 20 Amp; 1.9 kW; NEMA L5-20P; 2 x 10A Breaker; (24) 5-20R Outlets; 66.0\"H (1676 mm) x 1.7\"W (43 mm) x 1.7\"D (43 mm); Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":183,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":346.73,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Power Strips","Keyword":"Power Strip","Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"1.7\" (43 mm)","Depth":"66.3\" (1684 mm)","Form Factor":"Vertical","Nominal Input Voltage":"110-125V","Input Plug":"NEMA L5-20P","Outlets":"(24) 5-20R Standard Outlets","Functionality":"Basic","Cabinet Compatibility":"39U or Higher","Volts":"110-125V","Plug":"NEMA L5-20P","Pack Of":"EA","PDU Type":"Basic Power Strip","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":66.3,"Product Length/Depth Uom":"\"","Product Width ":1.7,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1684,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":43,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PS,0U L,BA,20A,120V,(24) 5-20R,TB,S,L5-20P,RCK/CAB BRKT","Search Terms":"12848-708,Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,ZetaFrame Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Server cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Rack-mounted Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Data center Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Cabinet Basic Vertical Mount Power Strip; 66\" (1676 mm) Height solution,Network rack Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Structured cabling solution for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Best Basic Vertical Mount Power Strip; 66\" (1676 mm) Height for server racks,How to organize cables with Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Efficient routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Front-to-back cable routing for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,High-density cable organization for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height,Professional cable management for Basic Vertical Mount Power Strip; 66\" (1676 mm) Height","Search Relevancy":3}],"options":{"Volts":["110-125V"],"Plug":["NEMA 5-15P","NEMA 5-20P","NEMA L5-15P","NEMA L5-20P"],"Phase":[],"Outlets":["(24) 5-15R Standard Outlets","(24) 5-20R Standard Outlets"],"Breakers":[],"Input Current":[]},"total":8}