{"items":[{"primaryId":"13622-010","Primary ID":"13622-010","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"TIA-607 Style Busbars","Marketing Product Series":"BICSI & ANSI/TIA Secondary Bonding Busbars","Marketing Description - Global English":"10\"W (250 mm) SBB; 2\"H  x 10\"W x 1/4\"D (50 mm x 250 mm x 6.4 mm)","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"SBB","Keyword":"Standard Busbars","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7cd5b8c4/66eca4863d2f0d00187f3d08/13622_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a234a5acc0012b31bb2/13622P_10INCH_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"10\" (254 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,SBB,1/4 IN THK,2 IN W,10 IN L","Search Terms":"13622-010,BICSI & ANSI/TIA Secondary Bonding Busbars,ZetaFrame BICSI & ANSI/TIA Secondary Bonding Busbars,Server cabinet BICSI & ANSI/TIA Secondary Bonding Busbars,Rack-mounted BICSI & ANSI/TIA Secondary Bonding Busbars,Data center BICSI & ANSI/TIA Secondary Bonding Busbars,Cabinet BICSI & ANSI/TIA Secondary Bonding Busbars solution,Network rack BICSI & ANSI/TIA Secondary Bonding Busbars,Structured cabling solution for BICSI & ANSI/TIA Secondary Bonding Busbars,Best BICSI & ANSI/TIA Secondary Bonding Busbars for server racks,How to organize cables with BICSI & ANSI/TIA Secondary Bonding Busbars,Efficient routing for BICSI & ANSI/TIA Secondary Bonding Busbars,Front-to-back cable routing for BICSI & ANSI/TIA Secondary Bonding Busbars,High-density cable organization for BICSI & ANSI/TIA Secondary Bonding Busbars,Professional cable management for BICSI & ANSI/TIA Secondary Bonding Busbars","Search Relevancy":3,"SKU Level SEO Page Title":"Secondary Bonding Busbar - BICSI & ANSI/TIA Solution | Chatsworth","SKU Level SEO Meta Description":"UL‑listed secondary bonding busbar provides grounding for ICT systems. Easy install, stainless‑steel construction, meets BICSI & ANSI/TIA standards.","SKU Level Web H4 Heading":"Installation Details and Compliance Options","SKU Level Web Paragraph Text":"<p>The 13622‑010 secondary bonding busbar delivers a secure central attachment point for ICT equipment in data rooms. Designed to meet BICSI and ANSI/TIA requirements, it ensures consistent grounding across diverse deployments. UL® listing confirms compliance with industry safety standards. The busbar is fabricated from 300‑series stainless steel, providing corrosion resistance and long‑term durability. Mounting brackets feature 3/8″ (9.5 mm) holes spaced 5.75″ (146 mm) for flexible placement on walls, floors, or ceilings. All components arrive pre‑assembled, reducing installation time and labor costs. Hole patterns accommodate two‑hole lugs in accordance with ANSI/BICSI N3‑20 guidance. The design also supports optional lug kits for customized connections. Integration with a grounding bar creates a low‑impedance path, enhancing system protection against stray currents. The busbar complies with TIA 607‑D standards, making it suitable for telecom grounding applications. Its versatile configuration supports both standard and edge data center environments. The solution addresses the needs of hyperscale, multi‑tenant, and enterprise facilities alike. By providing a reliable grounding bar, it helps maintain network uptime and equipment longevity. Additional resources include a downloadable spec sheet, Visio stencil, and BIM model to aid system design. Engineers can reference these tools to streamline planning and ensure accurate documentation. For further assistance, CPI's expert consultation services are available to tailor the solution to specific project requirements.</p>"},{"primaryId":"13622-012","Primary ID":"13622-012","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"TIA-607 Style Busbars","Marketing Product Series":"BICSI & ANSI/TIA Secondary Bonding Busbars","Marketing Description - Global English":"12\"W (300 mm) SBB; 2\"H  x 12\"W x 1/4\"D (50 mm x 300 mm x 6.4 mm)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":187.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"SBB","Keyword":"BICSI & ANSI/EIA/TIA Grounding Busbars","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/7cd5b8c4/66eca4863d2f0d00187f3d08/13622_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a0ece135c00125fd825/13622_12INCH_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/41590cf0/66e4245d0fbce174fa000020/13622-012L_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"12\" (305 mm)","Depth":"0.3\" (6 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,SBB,1/4 IN THK,2 IN W,12 IN L","Search Terms":"13622-012,BICSI & ANSI/TIA Secondary Bonding Busbars,ZetaFrame BICSI & ANSI/TIA Secondary Bonding Busbars,Server cabinet BICSI & ANSI/TIA Secondary Bonding Busbars,Rack-mounted BICSI & ANSI/TIA Secondary Bonding Busbars,Data center BICSI & ANSI/TIA Secondary Bonding Busbars,Cabinet BICSI & ANSI/TIA Secondary Bonding Busbars solution,Network rack BICSI & ANSI/TIA Secondary Bonding Busbars,Structured cabling solution for BICSI & ANSI/TIA Secondary Bonding Busbars,Best BICSI & ANSI/TIA Secondary Bonding Busbars for server racks,How to organize cables with BICSI & ANSI/TIA Secondary Bonding Busbars,Efficient routing for BICSI & ANSI/TIA Secondary Bonding Busbars,Front-to-back cable routing for BICSI & ANSI/TIA Secondary Bonding Busbars,High-density cable organization for BICSI & ANSI/TIA Secondary Bonding Busbars,Professional cable management for BICSI & ANSI/TIA Secondary Bonding Busbars","Search Relevancy":3,"SKU Level SEO Page Title":"Secondary Bonding Busbar 13622-012 | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable grounding with the BICSI & ANSI/TIA compliant secondary bonding busbar 13622-012. UL Listed for safety and preassembled for easy installation in ICT systems.","SKU Level Web H4 Heading":"Understanding Secondary Bonding Busbar Compliance and Features","SKU Level Web Paragraph Text":"<p>Secondary bonding busbars provide a central bond attachment point for information and communications technology systems located in data rooms. These components ensure proper grounding to protect equipment from electrical faults and potential differences. Compliance with BICSI N3-20 and ANSI/TIA-607 standards is essential for maintaining safety and system integrity in various environments.</p><p>The 13622-012 secondary bonding busbar model features a 12-inch width and is constructed with high-quality materials for durability. It includes stainless steel mounting brackets with 3/8-inch diameter holes spaced 5.75 inches apart for secure installation. This bonding busbar is preassembled and ships ready for mounting on walls, floors, or ceilings, simplifying deployment.</p><p>Bonding busbars control current paths by electrically isolating from mounting surfaces using included insulators. This isolation prevents unintended grounding and enhances overall system reliability in data centers and telecommunication rooms. Hole patterns on the busbar accommodate two-hole lugs per BICSI and ANSI/TIA recommendations, ensuring compatibility with standard hardware.</p><p>Secondary bonding is critical for mitigating electrical hazards and maintaining regulatory compliance in high-density settings. Using UL Listed busbars like the 13622-012 confirms adherence to safety standards and reduces risks. Chatsworth Products delivers these solutions with global availability and expert support for enterprise and industrial applications.</p><p>For optimal performance, integrate secondary bonding busbars into your grounding system to safeguard ICT investments. They are sold individually and support easy customization for specific project requirements. Trust CPI for high-quality bonding and grounding components that power and protect your growing technology infrastructure.</p>"}],"options":{"Width":["10\" (254 mm)","12\" (305 mm)"]},"total":2}