{"items":[{"primaryId":"30013-100","Primary ID":"30013-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) Angle; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc1/30013R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,STL,GY","Search Terms":"30013-100,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30013-500","Primary ID":"30013-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) Angle; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc1/30013R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,STL,CL","Search Terms":"30013-500,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30013-700","Primary ID":"30013-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) Angle; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc1/30013R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,STL,BK","Search Terms":"30013-700,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30013-E00","Primary ID":"30013-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) Angle; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":93.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc1/30013R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN,STL,GW","Search Terms":"30013-E00,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30014-100","Primary ID":"30014-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) Angle; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc5/30014R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,STL,GY","Search Terms":"30014-100,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30014-500","Primary ID":"30014-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) Angle; Clear","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc5/30014R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,STL,CL","Search Terms":"30014-500,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30014-700","Primary ID":"30014-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) Angle; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":92.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc5/30014R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,STL,BK","Search Terms":"30014-700,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30014-E00","Primary ID":"30014-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) Angle; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":101.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Angle","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b35ce135c00125fdbc5/30014R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN,STL,GW","Search Terms":"30014-E00,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30015-100","Primary ID":"30015-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) T-Bar; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b36ce135c00125fdbc7/30015R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,AL,GY","Search Terms":"30015-100,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30015-500","Primary ID":"30015-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) T-Bar; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b36ce135c00125fdbc7/30015R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,AL,CL","Search Terms":"30015-500,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30015-700","Primary ID":"30015-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) T-Bar; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.61,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b36ce135c00125fdbc7/30015R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN ,AL,BK","Search Terms":"30015-700,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30015-E00","Primary ID":"30015-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 19\"W (482.6 mm) T-Bar; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b36ce135c00125fdbc7/30015R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,19 IN,AL,GW","Search Terms":"30015-E00,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30016-100","Primary ID":"30016-100","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) T-Bar; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":135.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b37ce135c00125fdbc9/30016R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,AL,GY","Search Terms":"30016-100,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30016-500","Primary ID":"30016-500","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) T-Bar; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":129.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b37ce135c00125fdbc9/30016R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,AL,CL","Search Terms":"30016-500,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30016-700","Primary ID":"30016-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) T-Bar; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":129.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b37ce135c00125fdbc9/30016R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":23,"Product Width Uom":"\"","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN ,AL,BK","Search Terms":"30016-700,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3},{"primaryId":"30016-E00","Primary ID":"30016-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Brackets","Marketing Product Series":"Block Mounting Bar","Marketing Description - Global English":"Block Mounting Bar; Rack Mounted; 23\"W (584.2 mm) T-Bar; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":142.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"T-Bar","Keyword":"Block Mounting;Bar;66 Block;89 Block","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b37ce135c00125fdbc9/30016R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MTG BAR,BLOCK,23 IN,AL,GW","Search Terms":"30016-E00,Block Mounting Bar,ZetaFrame Block Mounting Bar,Server cabinet Block Mounting Bar,Rack-mounted Block Mounting Bar,Data center Block Mounting Bar,Cabinet Block Mounting Bar solution,Network rack Block Mounting Bar,Structured cabling solution for Block Mounting Bar,Best Block Mounting Bar for server racks,How to organize cables with Block Mounting Bar,Efficient routing for Block Mounting Bar,Front-to-back cable routing for Block Mounting Bar,High-density cable organization for Block Mounting Bar,Professional cable management for Block Mounting Bar","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Type":["Angle","T-Bar"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}