{"items":[{"primaryId":"40159-009","Primary ID":"40159-009","Color":"Green","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Bonding Jumper","Marketing Description - Global English":"9' (2.7 m) Green Jumper; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":52.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bonding Jumper Kit","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce2191c2/66eca4823d2f0d00187f3c7e/40159_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER,BONDING,GREEN,9 FT","Search Terms":"40159-009,Bonding Jumper,ZetaFrame Bonding Jumper,Server cabinet Bonding Jumper,Rack-mounted Bonding Jumper,Data center Bonding Jumper,Cabinet Bonding Jumper solution,Network rack Bonding Jumper,Structured cabling solution for Bonding Jumper,Best Bonding Jumper for server racks,How to organize cables with Bonding Jumper,Efficient routing for Bonding Jumper,Front-to-back cable routing for Bonding Jumper,High-density cable organization for Bonding Jumper,Professional cable management for Bonding Jumper","Search Relevancy":3},{"primaryId":"40159-019","Primary ID":"40159-019","Color":"Green","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Bonding Straps & Jumpers","Marketing Product Series":"Bonding Jumper","Marketing Description - Global English":"9' (2.7 m) Green Jumper; Pack of 10","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":456.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Bonding Jumper","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/ce2191c2/66eca4823d2f0d00187f3c7e/40159_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JUMPER,BONDING,GRN,9 FT L,10PK","Search Terms":"40159-019,Bonding Jumper,ZetaFrame Bonding Jumper,Server cabinet Bonding Jumper,Rack-mounted Bonding Jumper,Data center Bonding Jumper,Cabinet Bonding Jumper solution,Network rack Bonding Jumper,Structured cabling solution for Bonding Jumper,Best Bonding Jumper for server racks,How to organize cables with Bonding Jumper,Efficient routing for Bonding Jumper,Front-to-back cable routing for Bonding Jumper,High-density cable organization for Bonding Jumper,Professional cable management for Bonding Jumper","Search Relevancy":3,"SKU Level SEO Page Title":"Bonding Jumper 40159-019 - Surface Mount Jumpers | Chatsworth","SKU Level SEO Meta Description":"Secure and reliable bonding jumper with UL®‑listed components. Choose the 40159-019 surface mount jumper for fast, compliant grounding in data centers.","SKU Level Web H4 Heading":"Key Features of the 40159-019 Bonding Jumper","SKU Level Web Paragraph Text":"<p>The 40159-019 bonding jumper delivers a robust grounding solution that meets stringent UL® standards. Designed as a surface mount jumper, it integrates seamlessly with cabinet frames to create a continuous low‑impedance path. This bonding jumper supports the reliable operation of critical data‑center equipment. Engineers select bonding jumpers to satisfy NEC and IEC grounding requirements in high‑density environments. The 9‑foot (2.7 m) length provides ample reach from rack structures to the telecommunications equipment bonding conductor. Using this product helps prevent stray currents and reduces the risk of equipment damage. Construction features a #6 AWG stranded copper conductor insulated in green with a horizontal yellow stripe for easy visual identification. A compression lug with two ¼‑inch bolt holes spaced on 5/8‑inch centers ensures a secure mechanical connection. All materials are UL‑listed, delivering confidence in long‑term durability. Installation is accelerated by pairing the jumper with CPI \"L\" brackets (part numbers 10001-001 or 10559-500). The jumper is available individually or in packs of ten, allowing flexible inventory management for large projects. Fast, repeatable installation reduces labor costs and shortens deployment timelines. CPI backs the bonding jumper with global availability and rapid customization to match specific project needs. Technical support and detailed spec sheets are provided to aid specification and compliance verification. Selecting this bonding jumper reinforces a safe, compliant grounding strategy for enterprise, hyperscale and edge data‑center deployments.</p>"}],"options":{"Quantity":[]},"total":2}