{"items":[{"primaryId":"40156-012","Primary ID":"40156-012","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"TIA-607 Style Busbars","Marketing Product Series":"Busbar Assemblies with Lug Kits","Marketing Description - Global English":"Busbar Assembly with Lug Kit; SBB Pattern; 2\"H x 12\"W x 1/4\"D (50 mm x 300 mm x 6.4 mm); Copper","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":276.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"SBB Pattern","Keyword":"Busbar;Grounding","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d219f1d7/66eca4793d2f0d00187f3b66/40156_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (50 mm)","Width":"12\" (305 mm)","Depth":"0.3\" (6 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR/LUG KIT,SBB,1/4 IN THKX2 IN WX12 IN L","Search Terms":"40156-012,Busbar Assemblies with Lug Kits,ZetaFrame Busbar Assemblies with Lug Kits,Server cabinet Busbar Assemblies with Lug Kits,Rack-mounted Busbar Assemblies with Lug Kits,Data center Busbar Assemblies with Lug Kits,Cabinet Busbar Assemblies with Lug Kits solution,Network rack Busbar Assemblies with Lug Kits,Structured cabling solution for Busbar Assemblies with Lug Kits,Best Busbar Assemblies with Lug Kits for server racks,How to organize cables with Busbar Assemblies with Lug Kits,Efficient routing for Busbar Assemblies with Lug Kits,Front-to-back cable routing for Busbar Assemblies with Lug Kits,High-density cable organization for Busbar Assemblies with Lug Kits,Professional cable management for Busbar Assemblies with Lug Kits","Search Relevancy":3,"SKU Level SEO Page Title":"Busbar Lugs - 40156-012 Busbar Assembly with Lug Kit | Chatsworth","SKU Level SEO Meta Description":"Get reliable copper busbar assemblies with lug kits that simplify grounding. The 40156-012 busbar lug kit delivers secure connections and installation.","SKU Level Web H4 Heading":"Key Features of the 40156-012 Busbar Lug Kit","SKU Level Web Paragraph Text":"<p>The 40156-012 busbar assembly combines a compact 2″ x 12″ copper busbar with a full‑pattern SBB design, delivering a reliable grounding platform for high‑density enclosures. Engineered with durable stainless‑steel hardware, the kit includes two‑hole lugs that match #6, #2, 2/0 and 4/0 conductors for versatile applications. Integrated busbar lugs simplify installation and reduce wiring errors, improving overall system reliability.<br/><br/>Designed for data‑center and industrial environments, this ground bar lug kit supports both primary and secondary bonding configurations. The copper construction offers excellent conductivity while the SBB pattern ensures consistent current distribution across the busbar. Users benefit from a streamlined assembly process that eliminates the need for additional grounding components.<br/><br/>Each kit ships with pre‑drilled mounting points that align with standard 19‑inch rack dimensions, allowing quick attachment to cabinets and enclosures. The height of 2″ and width of 12″ fit within most rack spaces without sacrificing clearance for cable management. This flexibility makes the product ideal for hyperscale, colocation and enterprise deployments.<br/><br/>The 40156‑012 assembly meets stringent industry standards for bonding and grounding, providing a trusted solution for AI, HPC and liquid‑cooled systems. Its copper bus bar assemblies are tested for long‑term corrosion resistance, ensuring sustained performance in harsh environments. By using this kit, engineers can achieve regulatory compliance and enhance overall equipment protection.<br/><br/>Overall, the busbar lugs in the 40156‑012 kit deliver a high‑quality, cost‑effective grounding solution that aligns with CPI's commitment to global availability and rapid customization. The design integrates seamlessly with CPI's product designer tools, offering BIM and Visio resources for precise planning. Choose this assembly to ensure secure, efficient grounding across your critical infrastructure.</p>"},{"primaryId":"40158-012","Primary ID":"40158-012","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"TIA-607 Style Busbars","Marketing Product Series":"Busbar Assemblies with Lug Kits","Marketing Description - Global English":"Busbar Assembly with Lug Kit; PBB Pattern; 4\"H x 12\"W x 1/4\"D (100 mm x 300 mm x 6.4 mm); Copper","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":354.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"PBB Pattern","Keyword":"Busbar;Grounding","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d219f1d7/66eca4793d2f0d00187f3b66/40156_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (100 mm)","Width":"12\" (305 mm)","Depth":"0.3\" (6 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR/LUG KIT,BICSI,PBB,1/4 IN THKX4 IN WX12 IN L","Search Terms":"40158-012,Busbar Assemblies with Lug Kits,ZetaFrame Busbar Assemblies with Lug Kits,Server cabinet Busbar Assemblies with Lug Kits,Rack-mounted Busbar Assemblies with Lug Kits,Data center Busbar Assemblies with Lug Kits,Cabinet Busbar Assemblies with Lug Kits solution,Network rack Busbar Assemblies with Lug Kits,Structured cabling solution for Busbar Assemblies with Lug Kits,Best Busbar Assemblies with Lug Kits for server racks,How to organize cables with Busbar Assemblies with Lug Kits,Efficient routing for Busbar Assemblies with Lug Kits,Front-to-back cable routing for Busbar Assemblies with Lug Kits,High-density cable organization for Busbar Assemblies with Lug Kits,Professional cable management for Busbar Assemblies with Lug Kits","Search Relevancy":3},{"primaryId":"40158-020","Primary ID":"40158-020","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"TIA-607 Style Busbars","Marketing Product Series":"Busbar Assemblies with Lug Kits","Marketing Description - Global English":"Busbar Assembly with Lug Kit; PBB Pattern; 4\"H x 20\"W x 1/4\"D (100 mm x 510 mm x 6.4 mm); Copper","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":425.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"PBB Pattern","Keyword":"Busbar;Grounding","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d219f1d7/66eca4793d2f0d00187f3b66/40156_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (100 mm)","Width":"20\" (508 mm)","Depth":"0.3\" (6 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.3,"Product Length/Depth Uom":"\"","Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":508,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,BICSI,PBB,1/4X4X20","Search Terms":"40158-020,Busbar Assemblies with Lug Kits,ZetaFrame Busbar Assemblies with Lug Kits,Server cabinet Busbar Assemblies with Lug Kits,Rack-mounted Busbar Assemblies with Lug Kits,Data center Busbar Assemblies with Lug Kits,Cabinet Busbar Assemblies with Lug Kits solution,Network rack Busbar Assemblies with Lug Kits,Structured cabling solution for Busbar Assemblies with Lug Kits,Best Busbar Assemblies with Lug Kits for server racks,How to organize cables with Busbar Assemblies with Lug Kits,Efficient routing for Busbar Assemblies with Lug Kits,Front-to-back cable routing for Busbar Assemblies with Lug Kits,High-density cable organization for Busbar Assemblies with Lug Kits,Professional cable management for Busbar Assemblies with Lug Kits","Search Relevancy":3,"SKU Level SEO Page Title":"40158-020 PBB Pattern Busbar with Lug Kit | Chatsworth","SKU Level SEO Meta Description":"Discover the 40158-020 busbar assembly with lug kit featuring primary bonding busbar (PBB) pattern. Ensure reliable grounding with stainless steel hardware. Shop now.","SKU Level Web H4 Heading":"PBB Pattern Busbar with Stainless Steel Hardware","SKU Level Web Paragraph Text":"<p>The 40158-020 busbar assembly with lug kit delivers robust grounding solutions for data center and telecommunications environments. This primary bonding busbar (PBB) pattern ensures reliable electrical connectivity and compliance with TIA-607 standards. Crafted from high-conductivity copper, it supports superior performance in demanding applications.</p><p>The included lug kit features stainless steel ground lugs designed for durability and corrosion resistance. These lugs accommodate various wire sizes, including #6, #2, 2/0, and 4/0, with appropriate hardware for secure fastening. This configuration simplifies installation and enhances long-term reliability in bonding systems.</p><p>With dimensions of 4 inches high by 20 inches wide by 1/4 inch deep (100 mm x 508 mm x 6.4 mm), this busbar fits seamlessly into standard enclosures and racks. The PBB pattern optimizes bonding efficiency for network equipment and infrastructure. This kit PBB approach streamlines grounding processes while maintaining safety and regulatory adherence.</p><p>Stainless steel hardware in the lug kit provides excellent resistance to environmental factors, ensuring consistent performance in high-density settings. The assembly supports optimal grounding for power distribution units, servers, and other critical devices. CPI's expertise in bonding and grounding solutions guarantees a product built for durability and ease of use.</p><p>Ideal for enterprise data centers, industrial facilities, and communication rooms, the 40158-020 enhances electrical safety and system integrity. This busbar assembly with lug kit reflects CPI's commitment to quality and innovation in infrastructure solutions. For tailored applications, leverage CPI's consultation services to optimize your bonding and grounding strategy.</p>"}],"options":{"Height":["2\" (50 mm)","4\" (100 mm)"],"Width":["12\" (305 mm)","20\" (508 mm)"],"Type":["PBB Pattern","SBB Pattern"]},"total":3}