{"items":[{"primaryId":"40163-001","Primary ID":"40163-001","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #4 Stranded; #6 Solid Run; #6 Stranded; #6 Solid Tap; Each","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#6 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#6 Stranded, #6 Solid Run","Run":"#4 Stranded, #6 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#4-#6RUN,#6-#6TAP","Search Terms":"40163-001,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163-001 C-Type Compression Taps: Copper Connections | Chatsworth","SKU Level SEO Meta Description":"Explore the 40163‑001 C‑Type Compression Taps--UL‑listed copper connectors designed for secure grounding and reliable performance in data centers.","SKU Level Web H4 Heading":"Key Features of the 40163-001 C‑Type Compression Tap","SKU Level Web Paragraph Text":"<p>The 40163-001 C‑Type Compression Tap delivers a secure mechanical bond between two copper conductors. Designed for grounding and bonding applications, this tap meets the demanding needs of modern data centers. It is identified by the full part number 40163‑001, ensuring precise ordering and inventory control. Each unit is UL Listed, providing confidence that the copper compression connection complies with industry safety standards. The robust design supports reliable grounding under high‑current conditions. Users benefit from a durable, corrosion‑resistant finish that maintains conductivity over time. Installation requires a hydraulic crimping tool, which creates a consistent, high‑pressure joint without solder. Identified in internal catalogs as taps‑001, the tap is available in #4 stranded, #6 solid run, and #6 stranded configurations, offering flexibility for various wire gauges. This versatility makes the 40163‑001 a preferred choice for copper compression projects. Customers can purchase the tap individually or in bulk packages to match project volumes. Additional sizes are available on request, allowing engineers to tailor solutions to specific system requirements. The product's straightforward design reduces assembly time and minimizes the risk of installation error. By providing a reliable copper compression interface, the 40163‑001 supports the overall integrity of grounding and bonding networks across enterprise and hyperscale facilities. These compression taps are engineered to maintain low resistance and high mechanical strength. CPI's global availability and rapid customization ensure that the tap can be sourced quickly for any deployment. Selecting this tap reinforces a secure, high‑performance infrastructure foundation.</p>"},{"primaryId":"40163-002","Primary ID":"40163-002","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #4 Stranded; #4 Solid Run; #4 Stranded; #6 Solid Tap; Each","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#4 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#4 Stranded, #6 Solid Run","Run":"#4 Stranded, #4 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#4-#4RUN,#4-#6TAP","Search Terms":"40163-002,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"C-Type Compression Taps | Electrical Grounding Connectors | Chatsworth","SKU Level SEO Meta Description":"CPI's C-Type Compression Taps ensure secure electrical grounding and bonding. These UL-listed copper connectors provide reliable wire connections for data centers. Shop now.","SKU Level Web H4 Heading":"Durable Copper Connectors for Reliable Electrical Compression","SKU Level Web Paragraph Text":"<p>C-Type Compression Taps are critical components for electrical grounding systems in data centers and industrial environments. These connectors establish secure bonds between copper conductors, enhancing safety and performance. Proper installation with hydraulic crimping tools ensures long-term reliability and compliance with standards.</p><p>Constructed from high-conductivity copper, C-Type Compression Taps resist corrosion and maintain electrical integrity. They accommodate various wire sizes, including #4 stranded and #6 solid configurations. UL-listed certification verifies their suitability as reliable electrical connectors for demanding applications.</p><p>The compression technology enables efficient connections without soldering, saving time and labor. Using appropriate crimping tools, professionals achieve consistent terminations that withstand vibration and environmental stress. This method reduces the risk of loose connections and electrical failures in bonding hardware.</p><p>In data center applications, these taps provide essential grounding paths for equipment protection. They integrate seamlessly with existing bonding hardware to maintain continuous electrical continuity. Robust wire connectors like these help prevent faults and ensure operational safety across networks.</p><p>Chatsworth Products' C-Type Compression Taps support effective electrical bonding in diverse settings. Their durability and ease of use make them a preferred choice for infrastructure projects. Explore CPI's full range of compression lugs and connectors for all your grounding needs.</p>"},{"primaryId":"40163-003","Primary ID":"40163-003","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #2 Stranded; #2 Solid Run; #4 Stranded; #8 Solid Tap; Each","Shipping Weight":0.25,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":3,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.11,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#4 Stranded/#8 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#4 Stranded, #8 Solid Run","Run":"#2 Stranded, #2 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#2-#2RUN,#4-#8TAP","Search Terms":"40163-003,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-004","Primary ID":"40163-004","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #2 Stranded; #2 Solid Run; #2 Stranded; #2 Solid Tap; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#2 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#2 Stranded, #2 Solid Run","Run":"#2 Stranded, #2 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#2-#2RUN,#2-#2TAP","Search Terms":"40163-004,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163 C-Type Compression Taps - Copper Connection | Chatsworth","SKU Level SEO Meta Description":"Discover 40163 C‑Type Compression Taps - UL listed, hydraulic crimping for secure copper connections. Order reliable grounding hardware now.","SKU Level Web H4 Heading":"Key Advantages of C-Type Compression Taps","SKU Level Web Paragraph Text":"<p>The 40163 C‑Type Compression Tap provides a dependable method for joining two copper conductors in grounding and bonding applications. Engineered to meet UL® listing requirements, this tap delivers consistent electrical performance while simplifying field installation. Its compact design fits within tight enclosure spaces, supporting high‑density data‑center deployments. The tap utilizes a hydraulic crimping tool that produces a uniform, high‑strength connection without the need for solder or welding. Its #2 stranded and #2 solid run options accommodate a range of conductor sizes, ensuring a secure path for fault current. The C‑Type geometry positions the connection close to the edge of the conductor, reducing loop inductance for improved system reliability. Installation crews benefit from a single‑step crimp operation, which reduces labor time and minimizes the risk of improper torque. Because the tap is UL listed, it passes rigorous safety testing, giving engineers confidence in compliance with NEC and IEC standards. The tool‑free removal feature also allows for rapid rework or replacement during maintenance cycles. The 40163 tap is part of the broader bpk0063 product family, a line of compression hardware designed for seamless integration with CPI's bonding and grounding solutions. When deployed in center to edge tapping electric configurations, the tap supports electric continuity across panel boards and busbars, enhancing overall system grounding integrity. This compatibility makes it an ideal choice for both new builds and retrofit projects in hyperscale and enterprise data centers. All C‑Type Compression Taps are backed by CPI's global network of authorized distributors, providing rapid access to technical support and replacement parts. Engineers can download detailed data sheets and installation guidelines directly from chatsworth.com to ensure proper application. Choose the 40163 tap for a proven, UL‑listed solution that safeguards equipment and maintains uptime.</p>"},{"primaryId":"40163-005","Primary ID":"40163-005","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 2/0 Stranded; 1/0 Solid Run; #2 Stranded; #8 Solid Tap; Each","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#8 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#2 Stranded, #8 Solid Run","Run":"2/0 Stranded, 1/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,2/0-1/0RUN,#2-#8TAP","Search Terms":"40163-005,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163 C-Type Compression Taps - Bonding Hardware | Chatsworth","SKU Level SEO Meta Description":"40163 C-Type Compression Taps--UL‑listed compression lugs and connectors provide reliable bonding hardware for data‑center and industrial enclosures.","SKU Level Web H4 Heading":"Key Benefits of C-Type Compression Taps","SKU Level Web Paragraph Text":"<p>The 40163 C-Type Compression Taps are engineered to join copper conductors quickly and securely. These compression taps are designed for the bonding and grounding segment, providing a robust connection in high‑density environments. Their compact form factor makes them ideal for data‑center and industrial enclosure applications. As UL‑listed compression lugs and connectors, the taps meet stringent safety standards required for mission‑critical infrastructure. The C‑Type design incorporates a reinforced housing that resists corrosion and mechanical stress. This construction ensures long‑term performance even under continuous load. Installation is performed with a hydraulic crimping tool, delivering consistent pressure for a uniform joint. The process eliminates the need for welding or soldering, reducing labor time and minimizing heat exposure to adjacent components. Technicians appreciate the repeatable results that support reliable bonding hardware across multiple units. Because the taps accommodate various conductor sizes, they simplify inventory management for system integrators. The versatile range of sizes enables a single part family to address #2 stranded, #8 solid, and larger gauge runs. This flexibility reduces the total number of parts required in a project while maintaining electrical integrity. Choosing the 40163 C-Type Compression Taps aligns with CPI's commitment to quality and rapid product customization. Customers can access detailed specifications through the CPI Product Designer and receive support from certified distributors. Contact a CPI sales specialist to ensure the optimal configuration for your enclosure design.</p>"},{"primaryId":"40163-006","Primary ID":"40163-006","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; #2 Stranded; #6 Solid Tap; Each","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":57.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"#2 Stranded, #6 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0RUN,#2-#6TAP","Search Terms":"40163-006,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163-006 C-Type Compression Taps - UL‑Listed Bonding & Grounding Solution | Chatsworth","SKU Level SEO Meta Description":"Discover C-Type Compression Taps for bonding and grounding. UL‑listed electrical connectors ensure secure copper conductor connections in data centers.","SKU Level Web H4 Heading":"Key Benefits of C-Type Compression Taps for Secure Grounding","SKU Level Web Paragraph Text":"<p>C-Type Compression Taps provide a reliable method for joining copper conductors in demanding data‑center environments. Designed for bonding and grounding applications, these taps meet UL® listing requirements and simplify field installations. As an electrical connector, the tap offers a low‑resistance path that protects equipment from stray currents. The taps feature a precision‑engineered compression design that eliminates the need for solder, reducing installation time and ensuring repeatable performance. Each unit supports a range of wire sizes, from 4/0 stranded to #6 solid, making them compatible with standard compression lugs and connectors. Their robust construction resists corrosion, delivering long‑term reliability for critical infrastructure. Installation is performed with a hydraulic crimping tool, delivering uniform pressure that creates a permanent, high‑integrity joint. This method eliminates gaps that could cause arcing or increased impedance, essential for effective bonding and grounding. The result is a secure connection that maintains electrical continuity even under vibration or thermal cycling. By using C-Type Compression Taps, system designers can achieve consistent grounding resistance, minimizing electromagnetic interference and enhancing overall safety. Proper grounding also improves fault current handling, protecting both hardware and personnel. The taps support industry‑standard bonding practices, helping facilities meet regulatory compliance. These taps are available individually or in bulk, and they integrate seamlessly with CPI's broader bonding hardware portfolio. Authorized distributors provide rapid access to inventory and can offer custom packaging for large projects. With CPI's global network, customers receive the expertise and support needed to deploy secure, high‑performance grounding solutions across any data‑center footprint.</p>"},{"primaryId":"40163-007","Primary ID":"40163-007","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 2/0 Stranded; 1/0 Solid Run; 2/0 Stranded; 1/0 Solid Tap; Each","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2/0 Stranded/1/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"2/0 Stranded, 1/0 Solid Run","Run":"2/0 Stranded, 1/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,2/0-1/0R,2/0-1/0TAP","Search Terms":"40163-007,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-008","Primary ID":"40163-008","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; 2/0 Stranded; 1/0 Solid Tap; Each","Shipping Weight":0.3,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2/0 Stranded/1/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"2/0 Stranded, 1/0 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0R,2/0-1/0TAP","Search Terms":"40163-008,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-009","Primary ID":"40163-009","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; 4/0 Stranded; 3/0 Solid Tap; Each","Shipping Weight":0.3,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":25.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4/0 Stranded/3/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"1","Tap":"4/0 Stranded, 3/0 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0R,4/0-3/0TAP","Search Terms":"40163-009,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-051","Primary ID":"40163-051","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #4 Stranded; #6 Solid Run; #6 Stranded; #6 Solid Tap; Package of 50","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#6 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"50","Tap":"#6 Stranded, #6 Solid Run","Run":"#4 Stranded, #6 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#4-#6R,#6-#6T,50PK","Search Terms":"40163-051,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-052","Primary ID":"40163-052","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #4 Stranded; #4 Solid Run; #4 Stranded; #6 Solid Tap; Package of 50","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#4 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"50","Tap":"#4 Stranded, #6 Solid Run","Run":"#4 Stranded, #4 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#4-#4R,#4-#6T,50PK","Search Terms":"40163-052,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-053","Primary ID":"40163-053","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #2 Stranded; #2 Solid Run; #4 Stranded; #8 Solid Tap; Package of 50","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":311.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#4 Stranded/#8 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"50","Tap":"#4 Stranded, #8 Solid Run","Run":"#2 Stranded, #2 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#2-#2R,#4-#8T,50PK","Search Terms":"40163-053,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163 Compression Taps - C-Type Crimp Connectors | Chatsworth","SKU Level SEO Meta Description":"Discover the 40163 C‑Type compression taps - UL‑listed connectors that securely join copper conductors, reducing downtime and ensuring reliable grounding.","SKU Level Web H4 Heading":"Key Features of the 40163 C‑Type Tap","SKU Level Web Paragraph Text":"<p>The 40163 C‑Type compression tap is engineered to provide a robust mechanical and electrical connection between copper conductors. Designed for use in grounding and bonding applications, this tap meets UL® listing requirements for safety and performance. Its compact form factor enables installation in tight enclosure environments while maintaining high conductivity. Installation is performed with a hydraulic crimping tool that applies uniform pressure to create a permanent, low‑resistance joint. The tap accepts both stranded and solid conductors, offering flexibility for a range of wiring configurations. Because the process is tool‑driven, technicians achieve consistent results with minimal rework. Reliability is a core benefit of the 40163 compression tap, as the crimped joint resists loosening under vibration and thermal cycling. By delivering a secure connection, the tap helps reduce system downtime and protects critical equipment from grounding failures. Engineers trust this solution to maintain continuous operation in data‑center and industrial settings. Multiple sizes are available within the C‑Type series, allowing designers to select the appropriate gauge for each application. Bulk packaging options streamline inventory management for large projects while individual units support prototype builds. All variants share the same UL‑listed construction and performance specifications. Choosing Chatsworth Products ensures global availability, rapid customization, and expert technical support. The 40163 tap reflects CPI's decades of experience in delivering high‑quality grounding hardware for demanding environments. Partners benefit from a trusted supplier that prioritizes quality, safety, and long‑term reliability.</p>"},{"primaryId":"40163-054","Primary ID":"40163-054","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; #2 Stranded; #2 Solid Run; #2 Stranded; #2 Solid Tap; Package of 50","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":329.19,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#2 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"50","Tap":"#2 Stranded, #2 Solid Run","Run":"#2 Stranded, #2 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,#2-#2RUN,#2-#2TAP","Search Terms":"40163-054,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"C-Type Compression Taps 40163-054 | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's C-Type compression connector taps for secure electrical connections. These UL-listed compression taps are ideal for bonding and grounding in data centers. Learn more.","SKU Level Web H4 Heading":"Advanced Features of C-Type Compression Taps","SKU Level Web Paragraph Text":"<p>C-Type compression taps from Chatsworth Products are engineered to provide reliable connections for copper conductors in bonding and grounding applications. These compression connectors ensure optimal electrical conductivity and durability, supporting critical infrastructure in data centers and industrial environments. Utilizing hydraulic crimping tools, installation is efficient and results in a secure, long-lasting bond.</p><p>The robust design of these compression taps resists corrosion and maintains performance under various environmental conditions. Available configurations accommodate #2 stranded and #2 solid copper wires, offering versatility for different project needs. Each compression tap is UL Listed, meeting rigorous safety standards for electrical components and ensuring compliance.</p><p>In bonding and grounding systems, compression taps play a crucial role in establishing continuous electrical pathways that protect against faults. They are essential for data centers, telecommunications rooms, and industrial facilities where grounding integrity is vital for equipment safety. By providing secure connections, these components help prevent electrical issues and enhance overall system reliability.</p><p>The C-Type compression tap design allows for easy integration into existing electrical infrastructure, simplifying upgrades and maintenance. Packaged in quantities of 50, they support large-scale deployments and streamline inventory management for projects requiring multiple connections. This bulk packaging option ensures consistency and reduces downtime during installation.</p><p>Chatsworth Products combines decades of expertise with innovative solutions in bonding and grounding hardware. Our C-Type compression taps exemplify a commitment to quality, performance, and customer satisfaction in every application. Partner with CPI to access products that power and protect your technology investments, backed by global availability and technical support.</p>"},{"primaryId":"40163-055","Primary ID":"40163-055","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 2/0 Stranded; 1/0 Solid Run; #2 Stranded; #8 Solid Tap; Package of 10","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":376.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#8 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","Tap":"#2 Stranded, #8 Solid Run","Run":"2/0 Stranded, 1/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,2/0-1/0R,#2-#8T,10PK","Search Terms":"40163-055,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"Compression Taps - 40163 C-Type Tap (055 Type) | Chatsworth","SKU Level SEO Meta Description":"Discover UL‑listed C‑Type compression taps (40163, 055 type) for reliable grounding. Reduce downtime taps and ensure secure connections in data centers.","SKU Level Web H4 Heading":"Key Features of the 40163 C‑Type Compression Tap","SKU Level Web Paragraph Text":"<p>Compression taps provide a secure mechanical bond between copper conductors, eliminating the risk of loose connections in high‑density environments. The 40163 C‑Type design utilizes a hydraulic crimping tool to achieve consistent, UL®‑listed performance across all installations. Its compact form factor fits within tight enclosure spaces while maintaining excellent conductivity. The tap supports multiple conductor sizes, enabling flexible deployment for both stranded and solid runs. Engineers appreciate the repeatable torque values that reduce installation variance and improve overall system reliability. By selecting this product, users can minimize downtime taps caused by poor terminations. The 055 type configuration further simplifies inventory management, offering a standardized part number for rapid ordering. With rigorous testing and compliance, the tap delivers long‑term durability in demanding data‑center and industrial settings. Integration with CPI's grounding and bonding portfolio ensures a complete solution for protecting critical IT equipment. Overall, the 40163 compression tap enhances uptime, safety, and operational efficiency for modern infrastructure.</p>"},{"primaryId":"40163-056","Primary ID":"40163-056","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; #2 Stranded; #6 Solid Tap; Package of 10","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":500.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"#2 Stranded/#6 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","Tap":"#2 Stranded, #6 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0R,#2-#6T,10PK","Search Terms":"40163-056,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163-056 C-Type Compression Taps - UL Grounding | Chatsworth","SKU Level SEO Meta Description":"Discover the 40163-056 C-Type Compression Tap--UL® listed, hydraulic‑crimped solution for secure grounding of copper conductors. Ideal for data center and industrial enclosures.","SKU Level Web H4 Heading":"Key Features of the C-Type Compression Tap","SKU Level Web Paragraph Text":"<p>The 40163-056 C-Type Compression Tap provides a robust method for joining copper conductors using a hydraulic crimp tool, ensuring a permanent and low‑resistance connection. Its UL® listed construction meets stringent safety standards, making it suitable for critical grounding applications in data center and industrial environments. The tap is designed for both stranded and solid conductors, offering flexibility for a variety of wiring configurations. Each tap features a precision‑engineered barrel that distributes compressive force evenly, reducing the risk of conductor damage during installation. The C‑Type design allows for quick alignment and positioning, which speeds field assembly and minimizes labor costs. Because the tap is compatible with standard hydraulic crimp tools, installers can achieve consistent results without specialized equipment. The product's UL® listing confirms compliance with recognized electrical safety criteria, giving engineers confidence in long‑term performance under high‑current conditions. It supports current‑carrying capacities that align with typical grounding system requirements, while maintaining a compact footprint for space‑constrained enclosures. The tap's corrosion‑resistant finish extends service life in harsh environments such as hyperscale data centers and telecom facilities. C-Type Compression Taps are part of CPI's broader bonding and grounding hardware portfolio, which emphasizes modularity and ease of integration into existing infrastructure. By selecting this tap, designers can simplify grounding loops and improve overall system reliability. The tap's versatility also makes it appropriate for retrofit projects where existing conduit or busbar assemblies require upgrade. For detailed specifications, consult the downloadable data sheet, which outlines dimensions, material composition, and installation guidelines. CPI's global distributor network ensures that the 40163-056 tap is readily available to support rapid deployment across multiple regions. Technical support and consultation services are available to assist with proper selection and implementation for any project scope.</p>"},{"primaryId":"40163-057","Primary ID":"40163-057","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 2/0 Stranded; 1/0 Solid Run; 2/0 Stranded; 1/0 Solid Tap; Package of 10","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":376.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2/0 Stranded/1/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","Tap":"2/0 Stranded, 1/0 Solid Run","Run":"2/0 Stranded, 1/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,2/0-1/0R,2/0-1/0T,10PK","Search Terms":"40163-057,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3},{"primaryId":"40163-058","Primary ID":"40163-058","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; 2/0 Stranded; 1/0 Solid Tap; Package of 10","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":375.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2/0 Stranded/1/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","Tap":"2/0 Stranded, 1/0 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0R,2/0-1/0T,10PK","Search Terms":"40163-058,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"C-Type Compression Taps for Electrical Bonding | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's C-Type compression taps for secure electrical connections. These compression tap connectors ensure reliable bonding and grounding in data centers. Learn more.","SKU Level Web H4 Heading":"Features and Applications of C-Type Compression Taps","SKU Level Web Paragraph Text":"<p>C-Type compression taps from Chatsworth Products provide robust connections for electrical bonding and grounding applications. These compression taps are designed to join copper conductors securely using hydraulic crimping tools. They ensure lasting performance in data center and industrial environments.</p><p>The compression tap design allows for easy installation and consistent conductivity across connections. Each C-Type compression tap is UL Listed, meeting industry standards for safety and reliability. Available in various sizes, they accommodate different conductor configurations for flexible use.</p><p>Engineered for durability, these compression taps resist corrosion and maintain integrity under demanding conditions. Their construction supports high-density environments where reliable grounding is critical. This makes them ideal for enterprise networks and hyperscale data centers.</p><p>Applications include bonding hardware in cabinet systems, cable management, and power distribution setups. C-Type compression taps help optimize infrastructure by ensuring proper electrical pathways. They contribute to reduced downtime and enhanced system safety.</p><p>Chatsworth Products offers global availability and expert support for all bonding and grounding needs. With decades of experience, CPI delivers solutions that power and protect ICT investments. Trust C-Type compression taps for uncompromising quality in your projects.</p>"},{"primaryId":"40163-059","Primary ID":"40163-059","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Bonding Hardware","Marketing Product Subgroup":"Compression Lugs and Connectors","Marketing Product Series":"C-Type Compression Taps","Marketing Description - Global English":"C-Type Compression Tap; 4/0 Stranded; 3/0 Solid Run; 4/0 Stranded; 3/0 Solid Tap; Package of 10","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":225.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"4/0 Stranded/3/0 Solid","Keyword":"C-Type Compression Tap","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9a15e7ec/66eca47f3d2f0d00187f3c18/40163_cut-pdf"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"10","Tap":"4/0 Stranded, 3/0 Solid Run","Run":"4/0 Stranded, 3/0 Solid Run","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"C-TAPS,COMPRESSION,4/0-3/0R,4/0-3/0T,10PK","Search Terms":"40163-059,C-Type Compression Taps,ZetaFrame C-Type Compression Taps,Server cabinet C-Type Compression Taps,Rack-mounted C-Type Compression Taps,Data center C-Type Compression Taps,Cabinet C-Type Compression Taps solution,Network rack C-Type Compression Taps,Structured cabling solution for C-Type Compression Taps,Best C-Type Compression Taps for server racks,How to organize cables with C-Type Compression Taps,Efficient routing for C-Type Compression Taps,Front-to-back cable routing for C-Type Compression Taps,High-density cable organization for C-Type Compression Taps,Professional cable management for C-Type Compression Taps","Search Relevancy":3,"SKU Level SEO Page Title":"40163 Compression Taps - C‑Type Connectors | Chatsworth","SKU Level SEO Meta Description":"Discover the 40163 compression taps - C‑Type compression tap solution offering UL®‑listed performance for 4/0 stranded and 3/0 solid conductors. Order now.","SKU Level Web H4 Heading":"Technical Specifications and Installation Benefits","SKU Level Web Paragraph Text":"<p>The 40163 C‑Type compression tap delivers a UL®‑listed, high‑current connection for 4/0 stranded and 3/0 solid conductors. Designed for demanding data‑center environments, this compression tap ensures low‑resistance bonding and long‑term reliability. Its compact form fits tightly within standard enclosures without sacrificing performance. Identified as the type 059 model, the tap features a precision‑machined C‑Type interface that aligns perfectly with hydraulic crimping tools. The design supports both stranded and solid copper, providing a secure, uniform clamp across the conductor cross‑section. This consistency reduces installation time and eliminates the need for additional ferrules. When installed, the compression tap creates a permanent, corrosion‑resistant joint that meets UL® standards for safety. The hydraulic crimping process applies even pressure, preventing hotspots that can lead to premature failure. Technicians appreciate the clear torque indicators that verify a proper crimp on every use. The 40163 compression taps are a preferred solution for AI and HPC deployments, where the hpc‑059 variant is often specified for ultra‑high‑density racks. Their robust construction supports the heavy power loads typical of hyperscale and multi‑tenant data centers. By maintaining a solid ground path, they help protect sensitive equipment from electrical disturbances. CPI offers the 40163 compression taps individually or in bulk packages of ten, with custom quantities available on request. Detailed specifications are provided in the downloadable data sheet, and CPI's technical specialists are ready to assist with selection and installation guidance. Order now through an authorized distributor to ensure rapid delivery and expert support.</p>"}],"options":{"Tap":["#2 Stranded, #2 Solid Run","#2 Stranded, #6 Solid Run","#2 Stranded, #8 Solid Run","#4 Stranded, #6 Solid Run","#4 Stranded, #8 Solid Run","#6 Stranded, #6 Solid Run","2/0 Stranded, 1/0 Solid Run","4/0 Stranded, 3/0 Solid Run"],"Run":["#2 Stranded, #2 Solid Run","#4 Stranded, #4 Solid Run","#4 Stranded, #6 Solid Run","2/0 Stranded, 1/0 Solid Run","4/0 Stranded, 3/0 Solid Run"],"Quantity":[]},"total":18}