{"items":[{"primaryId":"32657-001","Primary ID":"32657-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Bundle Swivel Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Cable Bundle Swivel Kit for Motive Vertical Cable Manager; Pack of 12","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.6,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Pack of 12","Promote on Website":"1","Attached to Series":"1","Height":"1.4\" (36 mm)","Width":"0.7\" (18 mm)","Depth":"1.4\" (36 mm)","BABA Compliant":"1","Product Height":1.4,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":36,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":18,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BUNDLE SWIVEL KIT,MCM,12-PK","Search Terms":"32657-001,Cable Bundle Swivel Kit for Motive Vertical Cable Manager,ZetaFrame Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Server cabinet Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Rack-mounted Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Data center Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Cabinet Cable Bundle Swivel Kit for Motive Vertical Cable Manager solution,Network rack Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Structured cabling solution for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Best Cable Bundle Swivel Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Efficient routing for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,High-density cable organization for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Professional cable management for Cable Bundle Swivel Kit for Motive Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Swivel Links Kit for Vertical Cable Management | Chatsworth","SKU Level SEO Meta Description":"Discover the Cable Swivel Links kit for easy cable management. This cable bundle swivel kit offers tool-less installation and flexible support for vertical cable managers. Enhance your setup with CPI.","SKU Level Web H4 Heading":"Key Features and Benefits of the Cable Swivel Kit","SKU Level Web Paragraph Text":"<p>The Cable Swivel Links kit provides versatile cable management for data center environments. This cable bundle swivel kit ensures organized and secure routing of cables in vertical managers. Its design allows for easy installation and adjustment without tools.</p><p>With the swivel feature, the kit adds flexibility to cable support systems. It accommodates various cable types and hook and loop fasteners up to 19 mm wide. This enhances cable protection and reduces strain on connections.</p><p>The Cable Swivel Links are compatible with Motive® Vertical Cable Manager systems. They can be installed on central tracks or accessory rod assemblies. Multiple attachment points on the rotating management finger offer customization.</p><p>Tool-less quarter-turn installation makes setup quick and efficient. The black finish with blue adjustment points ensures durability and easy identification. These kits are available in packs of 12 or 48 for different needs.</p><p>By using this vertical cable manager accessory, you improve airflow and organization. It supports high-density applications and simplifies maintenance. Chatsworth Products delivers reliable solutions for modern infrastructure demands.</p>"},{"primaryId":"32657-002","Primary ID":"32657-002","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Bundle Swivel Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Cable Bundle Swivel Kit for Motive Vertical Cable Manager; Pack of 48","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Pack of 48","Promote on Website":"1","Attached to Series":"1","Height":"1.4\" (36 mm)","Width":"0.7\" (18 mm)","Depth":"1.4\" (36 mm)","BABA Compliant":"1","Product Height":1.4,"Product Height Uom":"\"","Product Length/Depth":1.4,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":36,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":36,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":18,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE BUNDLE SWIVEL KIT,MCM,48-PK","Search Terms":"32657-002,Cable Bundle Swivel Kit for Motive Vertical Cable Manager,ZetaFrame Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Server cabinet Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Rack-mounted Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Data center Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Cabinet Cable Bundle Swivel Kit for Motive Vertical Cable Manager solution,Network rack Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Structured cabling solution for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Best Cable Bundle Swivel Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Efficient routing for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,High-density cable organization for Cable Bundle Swivel Kit for Motive Vertical Cable Manager,Professional cable management for Cable Bundle Swivel Kit for Motive Vertical Cable Manager","Search Relevancy":3}],"options":{"Type":["Pack of 12","Pack of 48"]},"total":2}