{"items":[{"primaryId":"35503-701","Primary ID":"35503-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Divider Bar Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"Cable Divider Kit; Evolution Cable Manager; Four Dividers; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.1,"Certifications":["Not Applicable"],"Keyword":"Side Cover, Side Wall, End Panel","Promote on Website":"1","Attached to Series":"1","Height":"20.5\" (520.7 mm)","Width":"1\" (25 mm)","Depth":"0.5\" (13 mm)","BABA Compliant":"1","Product Height":20.5,"Product Height Uom":"\"","Product Length/Depth":0.5,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":521,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":13,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE DIVIDER KIT,ECM,BK","Search Terms":"35503-701,Cable Divider Bar Kit for Evolution Vertical Cable Manager,ZetaFrame Cable Divider Bar Kit for Evolution Vertical Cable Manager,Server cabinet Cable Divider Bar Kit for Evolution Vertical Cable Manager,Rack-mounted Cable Divider Bar Kit for Evolution Vertical Cable Manager,Data center Cable Divider Bar Kit for Evolution Vertical Cable Manager,Cabinet Cable Divider Bar Kit for Evolution Vertical Cable Manager solution,Network rack Cable Divider Bar Kit for Evolution Vertical Cable Manager,Structured cabling solution for Cable Divider Bar Kit for Evolution Vertical Cable Manager,Best Cable Divider Bar Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with Cable Divider Bar Kit for Evolution Vertical Cable Manager,Efficient routing for Cable Divider Bar Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for Cable Divider Bar Kit for Evolution Vertical Cable Manager,High-density cable organization for Cable Divider Bar Kit for Evolution Vertical Cable Manager,Professional cable management for Cable Divider Bar Kit for Evolution Vertical Cable Manager","Search Relevancy":3}],"options":{},"total":1}