{"items":[{"primaryId":"37208-103","Primary ID":"37208-103","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"KVM Cables","Marketing Product Series":"Cable Dongles for Switches with CAT 5/6 Ports","Marketing Description - Global English":"Cable; 1 X VGA-USB Dongle","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":162.1,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"VGA-USB Dongle","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2f121a6/67574dd34b49f32e1000002c/37208-103_SPEC.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (12.7 mm)","Width":"1\" (25 mm)","Pack Of":"1","USBPS":"USB","Ports":"Cat 5/6 Ports","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"CABLE,1X VGA-USB,DONGLE","Search Terms":"37208-103,Cable Dongles for Switches with CAT 5/6 Ports,ZetaFrame Cable Dongles for Switches with CAT 5/6 Ports,Server cabinet Cable Dongles for Switches with CAT 5/6 Ports,Rack-mounted Cable Dongles for Switches with CAT 5/6 Ports,Data center Cable Dongles for Switches with CAT 5/6 Ports,Cabinet Cable Dongles for Switches with CAT 5/6 Ports solution,Network rack Cable Dongles for Switches with CAT 5/6 Ports,Structured cabling solution for Cable Dongles for Switches with CAT 5/6 Ports,Best Cable Dongles for Switches with CAT 5/6 Ports for server racks,How to organize cables with Cable Dongles for Switches with CAT 5/6 Ports,Efficient routing for Cable Dongles for Switches with CAT 5/6 Ports,Front-to-back cable routing for Cable Dongles for Switches with CAT 5/6 Ports,High-density cable organization for Cable Dongles for Switches with CAT 5/6 Ports,Professional cable management for Cable Dongles for Switches with CAT 5/6 Ports","Search Relevancy":3},{"primaryId":"37208-104","Primary ID":"37208-104","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"KVM Cables","Marketing Product Series":"Cable Dongles for Switches with CAT 5/6 Ports","Marketing Description - Global English":"Cable; 1 X VGA-P/S 2 Dongle","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.86,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"VGA-P/S 2 Dongle","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2f121a6/67574dd34b49f32e1000002c/37208-103_SPEC.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (12.7 mm)","Width":"1\" (25 mm)","Pack Of":"1","USBPS":"PS2","Ports":"Cat 5/6 Ports","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"CABLE,1X VGA-P/S2,DONGLE","Search Terms":"37208-104,Cable Dongles for Switches with CAT 5/6 Ports,ZetaFrame Cable Dongles for Switches with CAT 5/6 Ports,Server cabinet Cable Dongles for Switches with CAT 5/6 Ports,Rack-mounted Cable Dongles for Switches with CAT 5/6 Ports,Data center Cable Dongles for Switches with CAT 5/6 Ports,Cabinet Cable Dongles for Switches with CAT 5/6 Ports solution,Network rack Cable Dongles for Switches with CAT 5/6 Ports,Structured cabling solution for Cable Dongles for Switches with CAT 5/6 Ports,Best Cable Dongles for Switches with CAT 5/6 Ports for server racks,How to organize cables with Cable Dongles for Switches with CAT 5/6 Ports,Efficient routing for Cable Dongles for Switches with CAT 5/6 Ports,Front-to-back cable routing for Cable Dongles for Switches with CAT 5/6 Ports,High-density cable organization for Cable Dongles for Switches with CAT 5/6 Ports,Professional cable management for Cable Dongles for Switches with CAT 5/6 Ports","Search Relevancy":3}],"options":{"USBPs":[],"Quantity":[]},"total":2}