{"items":[{"primaryId":"15286-001","Primary ID":"15286-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Guide Kit","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Cable Guide Kit; 38 RMU; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":41,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":38,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":252.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 38U Rack","Keyword":"cable manager;finger;guide","Promote on Website":"1","Attached to Series":"1","Height RMU":"For 38U Racks","Width":"0.8\" (20 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,INTEGRATED CABLE MGR,6 FT ,ARQR","Search Terms":"15286-001,Cable Guide Kit,ZetaFrame Cable Guide Kit,Server cabinet Cable Guide Kit,Rack-mounted Cable Guide Kit,Data center Cable Guide Kit,Cabinet Cable Guide Kit solution,Network rack Cable Guide Kit,Structured cabling solution for Cable Guide Kit,Best Cable Guide Kit for server racks,How to organize cables with Cable Guide Kit,Efficient routing for Cable Guide Kit,Front-to-back cable routing for Cable Guide Kit,High-density cable organization for Cable Guide Kit,Professional cable management for Cable Guide Kit","Search Relevancy":3},{"primaryId":"15286-003","Primary ID":"15286-003","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Guide Kit","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Cable Guide Kit; 45 RMU; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":45,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":266.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 45U Rack","Keyword":"cable manager;finger;guide","Promote on Website":"1","Attached to Series":"1","Height RMU":"For 45U Racks","Width":"0.8\" (20 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,INTEGRATED CABLE MGR,7 FT ,ARQR","Search Terms":"15286-003,Cable Guide Kit,ZetaFrame Cable Guide Kit,Server cabinet Cable Guide Kit,Rack-mounted Cable Guide Kit,Data center Cable Guide Kit,Cabinet Cable Guide Kit solution,Network rack Cable Guide Kit,Structured cabling solution for Cable Guide Kit,Best Cable Guide Kit for server racks,How to organize cables with Cable Guide Kit,Efficient routing for Cable Guide Kit,Front-to-back cable routing for Cable Guide Kit,High-density cable organization for Cable Guide Kit,Professional cable management for Cable Guide Kit","Search Relevancy":3},{"primaryId":"15286-015","Primary ID":"15286-015","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Guide Kit","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Cable Guide Kit; 51 RMU; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":51,"Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":282.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 51U Rack","Keyword":"cable manager;finger;guide","Promote on Website":"1","Attached to Series":"1","Height RMU":"For 51U Racks","Width":"0.8\" (20 mm)","Depth":"6.6\" (168 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,INTEGRATED CABLE MGR,8 FT ,ARQR","Search Terms":"15286-015,Cable Guide Kit,ZetaFrame Cable Guide Kit,Server cabinet Cable Guide Kit,Rack-mounted Cable Guide Kit,Data center Cable Guide Kit,Cabinet Cable Guide Kit solution,Network rack Cable Guide Kit,Structured cabling solution for Cable Guide Kit,Best Cable Guide Kit for server racks,How to organize cables with Cable Guide Kit,Efficient routing for Cable Guide Kit,Front-to-back cable routing for Cable Guide Kit,High-density cable organization for Cable Guide Kit,Professional cable management for Cable Guide Kit","Search Relevancy":3}],"options":{"Type":["For 38U Rack","For 45U Rack","For 51U Rack"]},"total":3}