{"items":[{"primaryId":"35473-001","Primary ID":"35473-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Lashing Bar Kit for Evolution Vertical Cable Manager","Marketing Description - Global English":"Cable Lashing Bar Kit; Cable Manager; Evolution Cable Manager; Black","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":26.5,"Ship Height Uom":"in","Ship Length/Depth":7,"Ship Length/Depth Uom":"in","Ship Width":6.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":67,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":17,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Lashing Bar","Promote on Website":"1","Attached to Series":"1","Height":"20.64\" (524.3 mm)","Width":"0.3\" (8 mm)","Depth":"0.2\" (6 mm)","BABA Compliant":"1","Product Height":20.6,"Product Height Uom":"\"","Product Length/Depth":0.2,"Product Length/Depth Uom":"\"","Product Width ":0.3,"Product Width Uom":"\"","Product Height (Metric)":524,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,LASHING BAR,2333 VCM","Search Terms":"35473-001,Cable Lashing Bar Kit for Evolution Vertical Cable Manager,ZetaFrame Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Server cabinet Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Rack-mounted Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Data center Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Cabinet Cable Lashing Bar Kit for Evolution Vertical Cable Manager solution,Network rack Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Structured cabling solution for Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Best Cable Lashing Bar Kit for Evolution Vertical Cable Manager for server racks,How to organize cables with Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Efficient routing for Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Front-to-back cable routing for Cable Lashing Bar Kit for Evolution Vertical Cable Manager,High-density cable organization for Cable Lashing Bar Kit for Evolution Vertical Cable Manager,Professional cable management for Cable Lashing Bar Kit for Evolution Vertical Cable Manager","Search Relevancy":3}],"options":{},"total":1}