{"items":[{"primaryId":"14465-C00","Primary ID":"14465-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62\" (41 mm) x 40U; Black","Shipping Weight":2.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":1.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":114.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33e/39124_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33f/39131_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"67.7\" (1719.58 mm)","Width":"0.4\" (11 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":11,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LASHING BRKT,SEISMIC,40U,BK","Search Terms":"14465-C00,Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,ZetaFrame Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Server cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Rack-mounted Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Data center Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets solution,Network rack Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Best Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Efficient routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,High-density cable organization for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Professional cable management for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14465-C01","Primary ID":"14465-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62\" (41 mm) x 43U; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33e/39124_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33f/39131_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"72.95\" (1852.93 mm)","Width":"0.4\" (11 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":11,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LASHING BRKT,SEISMIC,43U,BK","Search Terms":"14465-C01,Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,ZetaFrame Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Server cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Rack-mounted Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Data center Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets solution,Network rack Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Best Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Efficient routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,High-density cable organization for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Professional cable management for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14465-E00","Primary ID":"14465-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62\" (41 mm) x 40U; Glacier White","Shipping Weight":2.8,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":40,"Shipping Weight (Metric)":1.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":120.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33e/39124_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33f/39131_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"67.7\" (1719.58 mm)","Width":"0.4\" (11 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":11,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LASHING BRKT,SEISMIC,40U,GW","Search Terms":"14465-E00,Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,ZetaFrame Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Server cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Rack-mounted Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Data center Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets solution,Network rack Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Best Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Efficient routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,High-density cable organization for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Professional cable management for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14465-E01","Primary ID":"14465-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62\" (41 mm) x 43U; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":91,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Units":43,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33e/39124_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/94ffc119/66eca3ed06cc930019d6b33f/39131_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"72.95\" (1852.93 mm)","Width":"0.4\" (11 mm)","Depth":"1.6\" (41 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":11,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL LASHING BRKT,SEISMIC,43U,GW","Search Terms":"14465-E01,Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,ZetaFrame Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Server cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Rack-mounted Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Data center Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Cabinet Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets solution,Network rack Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Best Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Efficient routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,High-density cable organization for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets,Professional cable management for Cable Lashing Bracket for Z4-Series SeismicFrame Cabinets","Search Relevancy":3}],"options":{"Height":["67.7\" (1719.58 mm)","72.95\" (1852.93 mm)"],"Rack Height":[],"Color":["Black","Glacier White"]},"total":4}