{"items":[{"primaryId":"13696-001","Primary ID":"13696-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Management Fingers Kit Seismic Frame Two-Post Rack","Marketing Description - Global English":"Cable Management Fingers Kit; for Seismic Frame Two-Post Rack; Single-Sided; Includes (12) Cable Guides; Black","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":39,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cable guide","Promote on Website":"1","Attached to Series":"1","Height":"12.25\" (311.15 mm)","Width":"0.8\" (19 mm)","Depth":"6.6\" (168 mm)","Pack Of":"Single-Sided; 12 Cable Guides","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,INTEGRATED CABLE MGR,SGL-SIDED,SEISMIC","Search Terms":"13696-001,Cable Management Fingers Kit Seismic Frame Two-Post Rack,ZetaFrame Cable Management Fingers Kit Seismic Frame Two-Post Rack,Server cabinet Cable Management Fingers Kit Seismic Frame Two-Post Rack,Rack-mounted Cable Management Fingers Kit Seismic Frame Two-Post Rack,Data center Cable Management Fingers Kit Seismic Frame Two-Post Rack,Cabinet Cable Management Fingers Kit Seismic Frame Two-Post Rack solution,Network rack Cable Management Fingers Kit Seismic Frame Two-Post Rack,Structured cabling solution for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Best Cable Management Fingers Kit Seismic Frame Two-Post Rack for server racks,How to organize cables with Cable Management Fingers Kit Seismic Frame Two-Post Rack,Efficient routing for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Front-to-back cable routing for Cable Management Fingers Kit Seismic Frame Two-Post Rack,High-density cable organization for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Professional cable management for Cable Management Fingers Kit Seismic Frame Two-Post Rack","Search Relevancy":3},{"primaryId":"13696-002","Primary ID":"13696-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Management Fingers Kit Seismic Frame Two-Post Rack","Marketing Description - Global English":"Cable Management Fingers Kit; for Seismic Frame Two-Post Rack; Double-Sided; Includes (24) Cable Guides; Black","Shipping Weight":13.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":52,"Ship Length/Depth Uom":"in","Ship Width":15.5,"Ship Width Uom":"in","Shipping Weight (Metric)":6.12,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":39,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":425.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cable guide","Promote on Website":"1","Attached to Series":"1","Height":"12.25\" (311.15 mm)","Width":"0.8\" (19 mm)","Depth":"6.6\" (168 mm)","Pack Of":"Double-Sided; 24 Cable Guides","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Length/Depth":6.6,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":311,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":168,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR KIT,24EA,SEISMIC","Search Terms":"13696-002,Cable Management Fingers Kit Seismic Frame Two-Post Rack,ZetaFrame Cable Management Fingers Kit Seismic Frame Two-Post Rack,Server cabinet Cable Management Fingers Kit Seismic Frame Two-Post Rack,Rack-mounted Cable Management Fingers Kit Seismic Frame Two-Post Rack,Data center Cable Management Fingers Kit Seismic Frame Two-Post Rack,Cabinet Cable Management Fingers Kit Seismic Frame Two-Post Rack solution,Network rack Cable Management Fingers Kit Seismic Frame Two-Post Rack,Structured cabling solution for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Best Cable Management Fingers Kit Seismic Frame Two-Post Rack for server racks,How to organize cables with Cable Management Fingers Kit Seismic Frame Two-Post Rack,Efficient routing for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Front-to-back cable routing for Cable Management Fingers Kit Seismic Frame Two-Post Rack,High-density cable organization for Cable Management Fingers Kit Seismic Frame Two-Post Rack,Professional cable management for Cable Management Fingers Kit Seismic Frame Two-Post Rack","Search Relevancy":3}],"options":{"Pack Of":["Double-Sided; 24 Cable Guides","Single-Sided; 12 Cable Guides"]},"total":2}