{"items":[{"primaryId":"11799-001","Primary ID":"11799-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Management Rings For Wall Racks","Marketing Description - Global English":"Cable Management for Wall Racks; Black; Set of 6 Rings","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Ring","Promote on Website":"1","Attached to Series":"1","Width":"3\" (76 mm)","Pack Of":"Pack","BABA Compliant":"1","Product Width ":3,"Product Width Uom":"\"","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING,WALL RK,SET 6","Search Terms":"11799-001,Cable Management Rings For Wall Racks,ZetaFrame Cable Management Rings For Wall Racks,Server cabinet Cable Management Rings For Wall Racks,Rack-mounted Cable Management Rings For Wall Racks,Data center Cable Management Rings For Wall Racks,Cabinet Cable Management Rings For Wall Racks solution,Network rack Cable Management Rings For Wall Racks,Structured cabling solution for Cable Management Rings For Wall Racks,Best Cable Management Rings For Wall Racks for server racks,How to organize cables with Cable Management Rings For Wall Racks,Efficient routing for Cable Management Rings For Wall Racks,Front-to-back cable routing for Cable Management Rings For Wall Racks,High-density cable organization for Cable Management Rings For Wall Racks,Professional cable management for Cable Management Rings For Wall Racks","Search Relevancy":3}],"options":{},"total":1}