{"items":[{"primaryId":"60508-702","Primary ID":"60508-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 2\"-3\"H (50 mm-75 mm); One Pair; Black","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier;  2\"-3\"H (50 mm-75 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a27ce135c00125fd87c/60508-X02R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.4\" (162.56 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":6.4,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":163,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":1.4,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,2IN,BK","Search Terms":"60508-702,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-706","Primary ID":"60508-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 4\"-6\"H (100 mm-150 mm); One Pair; Black","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":73.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier; 4\"-6\"H (100 mm-150 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2b/60508R_4-6IN_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34b92ce135c00125fdcc7/60508-X06R_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9.2\" (233.68 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":9.2,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":3.2,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,6IN,BK","Search Terms":"60508-706,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-708","Primary ID":"60508-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 10\"-12\"H (250 mm-300 mm); One Pair; Black","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier; 10\"-12\"H (250 mm-300 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2d/60508R_10-12IN_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"15.2\" (386.08 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":15.2,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":386,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,12IN,BK","Search Terms":"60508-708,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-722","Primary ID":"60508-722","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 2\"-3\"H (50 mm-75 mm); One Pair; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.3,"Certifications":["Not Applicable"],"Type":"2 Tier; 2\"-3\"H (50 mm-75 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b61ce135c00125fdc30/60508-X22R_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34b93ce135c00125fdcca/60508-X22R_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":2.2,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,TIERED,ZETA,2IN,BK","Search Terms":"60508-722,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-726","Primary ID":"60508-726","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 4\"-6\"H (100 mm-150 mm); One Pair; Black","Shipping Weight":4.125,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":1.87,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.95,"Certifications":["Not Applicable"],"Type":"2 Tier; 4\"-6\"H (100 mm-150 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2b/60508R_4-6IN_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e359e4328c58001247222e/cd209c22/60508R_CABINSTALL_CLOSEUP_RGB300.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcdce135c00125fdd49/60508R_FULL_CAB_INSTALL_RGB300.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"16.6\" (421.64 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":16.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":422,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":5.8,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,TIERED,ZETA,6IN,BK","Search Terms":"60508-726,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Elevation Kit - ZetaFrame® 60508‑726 | Chatsworth","SKU Level SEO Meta Description":"Add height to ZetaFrame® cabinets with the Cable Runway Elevation Kit. Gain extra clearance for cable pathways, improve airflow and simplify installation.","SKU Level Web H4 Heading":"Installation Features of the Cable Runway Elevation Kit","SKU Level Web Paragraph Text":"<p>The Cable Runway Elevation Kit provides a reliable method to raise cable pathways above ZetaFrame® cabinets, creating a clear separation between equipment tops and cable trays. Designed for two‑tier support, the kit adds 4‑6 in (100 mm‑150 mm) of vertical clearance, which is ideal for dense data‑center configurations. By incorporating this elevation kit, installers achieve a more organized infrastructure while preserving airflow to critical components. The kit includes a pair of precision‑engineered elevation brackets, all required hardware, and mounting instructions that align with CPI's ZetaFrame® design standards. Brackets attach securely to the cabinet's top track, allowing the cable runway or wire‑mesh tray to be positioned front‑to‑rear for optimal routing. The recommended support span of five feet (1.5 m) ensures structural integrity across typical rack rows. Installation requires no specialized tools beyond standard hand tools, and the process can be completed in a single maintenance window. The part clamp (P/N 64010060‑050) is ordered separately to connect the Pemsa® Rejiband® wire‑mesh tray to the elevated brackets. All components are engineered for rapid deployment, reducing labor time and minimizing disruption to operating equipment. Elevating the cable pathway improves airflow by preventing heat‑generating devices from obstructing vent paths, which in turn supports higher density deployments. The additional clearance also simplifies future upgrades, as new cables can be added without reworking existing runs. This elevation solution contributes to a cleaner, more maintainable environment that aligns with CPI's focus on efficient, high‑performance data‑center design. CPI offers complimentary access to the CPI Product Designer tool, allowing engineers to model the elevation kit within a virtual ZetaFrame® enclosure before field installation. Technical support is available to verify fit and provide guidance on best practices for cable management. The Elevation Kit integrates seamlessly with other CPI cable‑management accessories, delivering a cohesive, scalable solution for modern enterprise and hyperscale facilities.</p>"},{"primaryId":"60508-E02","Primary ID":"60508-E02","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 2\"-3\"H (50 mm-75 mm); One Pair; Glacier White","Shipping Weight":4.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":67.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier; 2\"-3\"H (50 mm-75 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a27ce135c00125fd87c/60508-X02R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"6.4\" (162.56 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":6.4,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":163,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":2.4,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,2IN,GW","Search Terms":"60508-E02,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-E06","Primary ID":"60508-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 4\"-6\"H (100 mm-150 mm); One Pair; Glacier White","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":73.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier; 4\"-6\"H (100 mm-150 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2b/60508R_4-6IN_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34b92ce135c00125fdcc7/60508-X06R_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"9.2\" (233.68 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":9.2,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":234,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":1.8,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,6IN,GW","Search Terms":"60508-E06,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-E08","Primary ID":"60508-E08","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; 10\"-12\"H (250 mm-300 mm); One Pair; Glacier White","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"1 Tier; 10\"-12\"H (250 mm-300 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2d/60508R_10-12IN_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"15.2\" (386.08 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":15.2,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":386,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":5.2,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,ZETA,12IN,GW","Search Terms":"60508-E08,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-E22","Primary ID":"60508-E22","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 2\"-3\"H (50 mm-75 mm); One Pair; Glacier White","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2 Tier; 2\"-3\"H (50 mm-75 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b61ce135c00125fdc30/60508-X22R_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34b93ce135c00125fdcca/60508-X22R_INSTALL_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10\" (254 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":10,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":254,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":3.6,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,TIERED,ZETA,2IN,GW","Search Terms":"60508-E22,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3},{"primaryId":"60508-E26","Primary ID":"60508-E26","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Pathway Elevation Kit For ZetaFrame Cabinet","Marketing Description - Global English":"Cable Pathway Elevation Kit for ZetaFrame Cabinet; Two Tier; 4\"-6\"H (100 mm-150 mm); One Pair; Glacier White","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":91.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2 Tier; 4\"-6\"H (100 mm-150 mm)","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f78025d7/66eca5db707e810019a34a7a/60508_ZF_CUT"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b60ce135c00125fdc2b/60508R_4-6IN_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e359e4328c58001247222e/cd209c22/60508R_CABINSTALL_CLOSEUP_RGB300.jpg"],"SKU Image 3 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11fa382c/66e34bcdce135c00125fdd49/60508R_FULL_CAB_INSTALL_RGB300.JPG"],"Promote on Website":"1","Attached to Series":"1","Height":"16.6\" (421.64 mm)","Width":"1.3\" (33 mm)","Depth":"1.5\" (38 mm)","BABA Compliant":"1","Product Height":16.6,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":422,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":5.8,"Product Weight UOM":"LB","Short Description":"ELEVATION KIT,TIERED,ZETA,6IN,GW","Search Terms":"60508-E26,Cable Pathway Elevation Kit For ZetaFrame Cabinet,ZetaFrame Cable Pathway Elevation Kit For ZetaFrame Cabinet,Server cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet,Rack-mounted Cable Pathway Elevation Kit For ZetaFrame Cabinet,Data center Cable Pathway Elevation Kit For ZetaFrame Cabinet,Cabinet Cable Pathway Elevation Kit For ZetaFrame Cabinet solution,Network rack Cable Pathway Elevation Kit For ZetaFrame Cabinet,Structured cabling solution for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Best Cable Pathway Elevation Kit For ZetaFrame Cabinet for server racks,How to organize cables with Cable Pathway Elevation Kit For ZetaFrame Cabinet,Efficient routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Front-to-back cable routing for Cable Pathway Elevation Kit For ZetaFrame Cabinet,High-density cable organization for Cable Pathway Elevation Kit For ZetaFrame Cabinet,Professional cable management for Cable Pathway Elevation Kit For ZetaFrame Cabinet","Search Relevancy":3}],"options":{"Type":["1 Tier;  2\"-3\"H (50 mm-75 mm)","1 Tier; 10\"-12\"H (250 mm-300 mm)","1 Tier; 2\"-3\"H (50 mm-75 mm)","1 Tier; 4\"-6\"H (100 mm-150 mm)","2 Tier; 2\"-3\"H (50 mm-75 mm)","2 Tier; 4\"-6\"H (100 mm-150 mm)"],"Color":["Black","Glacier White"]},"total":10}