{"items":[{"primaryId":"25190-001","Primary ID":"25190-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Port Brush Kit","Marketing Description - Global English":"Cable Port Brush Kit; Top Panel; 2 Ports; GlobalFrame Cabinet; Black; 5.8'' (148 mm) W x 10.6'' (268 mm) D x 0.8'' (20 mm) H","Shipping Weight":1.1,"Shipping Weight Uom":"LB","Ship Height":8.8,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":9.8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":22,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.77\" (19.558 mm)","Width":"72.6\" (1845 mm)","Depth":"10.6\" (268 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":10.6,"Product Length/Depth Uom":"\"","Product Width ":72.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":268,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1845,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRUSH KIT,9.68 IN X2.38 IN , PAIR, GF","Search Terms":"25190-001,Cable Port Brush Kit,ZetaFrame Cable Port Brush Kit,Server cabinet Cable Port Brush Kit,Rack-mounted Cable Port Brush Kit,Data center Cable Port Brush Kit,Cabinet Cable Port Brush Kit solution,Network rack Cable Port Brush Kit,Structured cabling solution for Cable Port Brush Kit,Best Cable Port Brush Kit for server racks,How to organize cables with Cable Port Brush Kit,Efficient routing for Cable Port Brush Kit,Front-to-back cable routing for Cable Port Brush Kit,High-density cable organization for Cable Port Brush Kit,Professional cable management for Cable Port Brush Kit","Search Relevancy":3}],"options":{},"total":1}