{"items":[{"primaryId":"25190-000","Primary ID":"25190-000","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet","Marketing Description - Global English":"Cable Port Brush Kit for CUBE-iT®Wall-Mount Cabinet; 0.8\"H x 10.6\"W x 2.9\"D (20 mm x 268 mm x 74 mm); Black; Pair","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":65.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"cube-it;cable port;accessory;brush kit","Promote on Website":"1","Attached to Series":"1","Height":"0.8\" (20.32 mm)","Width":"10.6\" (269 mm)","Depth":"3\" (76 mm)","BABA Compliant":"0","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":10.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":269,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BRUSH KIT,CBL PORT,2-PIECE,BK","Search Terms":"25190-000,Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,ZetaFrame Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Server cabinet Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Rack-mounted Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Data center Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Cabinet Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet solution,Network rack Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Structured cabling solution for Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Best Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet for server racks,How to organize cables with Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Efficient routing for Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Front-to-back cable routing for Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,High-density cable organization for Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet,Professional cable management for Cable Port Brush Kit for CUBE-iT Wall-Mount Cabinet","Search Relevancy":3,"SKU Level SEO Page Title":"25190 Cable Port Brush Kit for CUBE-iT® Wall‑Mount | Chatsworth","SKU Level SEO Meta Description":"Protect cables with the 25190 Cable Port Brush Kit for CUBE-iT® wall‑mount cabinets. Enhance airflow and keep cable entries clean--ideal for data centers.","SKU Level Web H4 Heading":"Key Features of the 25190 Cable Port Brush Kit","SKU Level Web Paragraph Text":"<p>The 25190 Cable Port Brush Kit is engineered to safeguard cable entry points on the CUBE-iT® wall‑mount cabinet. Its low‑profile design preserves the cabinet's sleek appearance while delivering robust protection for cube cable runs. This accessory is an essential element of comprehensive cable management strategies. A dense array of fine‑tipped bristles captures debris and prevents it from entering the cabinet interior. By maintaining a clean pathway, the brush kit helps sustain optimal airflow and thermal performance. The design also reduces the risk of cable wear caused by rubbing against sharp edges. Installation is straightforward: each brush snaps securely into the pre‑drilled port, requiring no tools or additional hardware. The kit ships as a matching pair, covering both sides of the cabinet for balanced protection. Dimensions are 0.8 \"H x 10.6 \"W x 2.9 \"D (20 mm x 268 mm x 74 mm), fitting precisely within the standard port opening. Deploying the 25190 kit improves overall cable organization, keeping cable bundles tidy and accessible for future upgrades. The brush's durable construction resists corrosion, ensuring long‑term reliability in demanding data‑center environments. Users report reduced maintenance time and cleaner cable pathways. The kit integrates seamlessly with other CPI accessories and is supported by the global CPI distributor network. Technical support is available to assist with fit‑check and optimal placement. Choose the 25190 Cable Port Brush Kit to enhance the durability and efficiency of your wall‑mount enclosure.</p>"}],"options":{},"total":1}