{"items":[{"primaryId":"33502-701","Primary ID":"33502-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"5.8\" (147 mm)","Depth":"7.1\" (180 mm)","Use With":"6\"W (150 mm) Evolution Single-Sided Vertical Cable Manage","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":5.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":147,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,6\"W","Search Terms":"33502-701,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-702","Primary ID":"33502-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"7.8\" (198 mm)","Depth":"7.1\" (180 mm)","Use With":"8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":7.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":198,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,8\"W","Search Terms":"33502-702,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-703","Primary ID":"33502-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":12.3,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"9.8\" (249 mm)","Depth":"7.1\" (180 mm)","Use With":"10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":9.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":249,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,10\"W","Search Terms":"33502-703,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-704","Primary ID":"33502-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 12\"W (300 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"11.8\" (300 mm)","Depth":"7.1\" (180 mm)","Use With":"12\"W (300 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":11.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,12\"W","Search Terms":"33502-704,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-705","Primary ID":"33502-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager; Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":249.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"14.8\" (376 mm)","Depth":"7.1\" (180 mm)","Use With":"15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":376,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM II,15\"W,BK","Search Terms":"33502-705,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-E01","Primary ID":"33502-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 6\"W (150 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":9.5,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":211.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"5.8\" (147 mm)","Depth":"7.1\" (180 mm)","Use With":"6\"W (150 mm) Evolution Single-Sided Vertical Cable Manage","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":5.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":147,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,6\"W","Search Terms":"33502-E01,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-E02","Primary ID":"33502-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":225.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"7.8\" (198 mm)","Depth":"7.1\" (180 mm)","Use With":"8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":7.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":198,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,8\"W","Search Terms":"33502-E02,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-E03","Primary ID":"33502-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":12.3,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"9.8\" (249 mm)","Depth":"7.1\" (180 mm)","Use With":"10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":9.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":249,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,10\"W","Search Terms":"33502-E03,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-E04","Primary ID":"33502-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 12\"W (300 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":256.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"11.8\" (300 mm)","Depth":"7.1\" (180 mm)","Use With":"12\"W (300 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":11.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,12\"W","Search Terms":"33502-E04,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"33502-E05","Primary ID":"33502-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for 15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager; Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.6\" (91.44 mm)","Width":"14.8\" (376 mm)","Depth":"7.1\" (180 mm)","Use With":"15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Length/Depth":7.1,"Product Length/Depth Uom":"\"","Product Width ":14.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":180,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":376,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING KIT,ECM2,15\"W","Search Terms":"33502-E05,Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Evolution Single-Sided Vertical Cable Manager","Search Relevancy":3}],"options":{"Use With":["10\"W (250 mm) Evolution Single-Sided Vertical Cable Manager","12\"W (300 mm) Evolution Single-Sided Vertical Cable Manager","15\"W (380 mm) Evolution Single-Sided Vertical Cable Manager","6\"W (150 mm) Evolution Single-Sided Vertical Cable Manage","8\"W (200 mm) Evolution Single-Sided Vertical Cable Manager"]},"total":10}