{"items":[{"primaryId":"32573-700","Primary ID":"32573-700","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 6\"W (150 mm); Black; Pack of 5","Cable Capacity":47,"Shipping Weight":9.6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":192.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"6\" (152 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,6IN,BK","Search Terms":"32573-700,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-701","Primary ID":"32573-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 8\"W (200 mm); Black; Pack of 5","Cable Capacity":63.9,"Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"8\" (203 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,8IN,BK","Search Terms":"32573-701,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-702","Primary ID":"32573-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 10\"W (250 mm); Black; Pack of 5","Cable Capacity":80.9,"Shipping Weight":12.4,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"10\" (254 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,10IN,BK","Search Terms":"32573-702,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-704","Primary ID":"32573-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 15\"W (380 mm); Black; Pack of 5","Cable Capacity":123.2,"Shipping Weight":17.8,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":8.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":249.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"15\" (381 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,15IN,BK","Search Terms":"32573-704,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-E00","Primary ID":"32573-E00","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 6\"W (150 mm); Glacier White; Pack of 5","Cable Capacity":47,"Shipping Weight":9.6,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":211.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"6\" (152 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,6IN,GW","Search Terms":"32573-E00,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-E01","Primary ID":"32573-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 8\"W (200 mm); Glacier White; Pack of 5","Cable Capacity":63.9,"Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":225.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"8\" (203 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,8IN,GW","Search Terms":"32573-E01,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Ring Kit for Motive Vertical Cable Management | Chatsworth","SKU Level SEO Meta Description":"Organize premise cables with the Cable Ring Kit for Motive Single-Sided Vertical Cable Manager. Enhance data center cable management efficiency and server rack organization. Explore now.","SKU Level Web H4 Heading":"Key Features and Benefits of the Cable Ring Kit","SKU Level Web Paragraph Text":"<p>The Cable Ring Kit for Motive Single-Sided Vertical Cable Manager provides a dedicated pathway for premise cables, improving overall cable management in data center environments. This accessory attaches securely to the central track using included hardware, ensuring reliable performance in server rack installations. By organizing cables effectively, it reduces clutter and enhances airflow for better thermal management.</p><p>Each kit includes five C-shaped rings measuring 3.5 inches high by 8.5 inches deep (89 mm x 216 mm), with a plastic latch that spins open for easy cable access. These rings are compatible with all Motive® Cable Management accessories, offering flexibility for various data center cable management needs. The design supports efficient network cabling by keeping cables separated and accessible for maintenance.</p><p>Installation is straightforward, allowing for quick deployment in rack and cable management systems. The rings come in black or white gate options to match your environment, contributing to a clean and professional appearance. This solution helps prevent cable damage and simplifies troubleshooting in high-density setups.</p><p>Chatsworth Products (CPI) leverages decades of experience to deliver robust cable management accessories that meet the demands of modern data centers. The Cable Ring Kit is part of CPI's comprehensive approach to optimizing infrastructure for AI, high-performance computing, and liquid cooling applications. As a trusted partner, CPI ensures global availability and rapid customization for tailored solutions.</p><p>By integrating this kit into your vertical cable manager, you achieve improved organization and reduced downtime. It complements other rack accessories like cable ties and fingers, providing a cohesive system for data center racks. Choose CPI for reliable, innovative solutions that power and protect your growing technology investments.</p>"},{"primaryId":"32573-E02","Primary ID":"32573-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 10\"W (250 mm); Glacier White; Pack of 5","Cable Capacity":80.9,"Shipping Weight":12.4,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":5.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"10\" (254 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,10IN,GW","Search Terms":"32573-E02,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-E03","Primary ID":"32573-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 12\"W (300 mm); Glacier White; Pack of 5","Cable Capacity":97.8,"Shipping Weight":14.8,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":6.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":256.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"12\" (305 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,12IN,GW","Search Terms":"32573-E03,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3},{"primaryId":"32573-E04","Primary ID":"32573-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Marketing Description - Global English":"Cable Ring Kit for Motive Single-Sided Vertical Cable Manager; 15\"W (380 mm); Glacier White; Pack of 5","Cable Capacity":123.2,"Shipping Weight":17.8,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":8.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":273.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (89 mm)","Width":"15\" (381 mm)","Depth":"9\" (229 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":9,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":229,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RING KIT,MCM,15IN,GW","Search Terms":"32573-E04,Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,ZetaFrame Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Server cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Rack-mounted Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Data center Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Cabinet Cable Ring Kit for Motive Single-Sided Vertical Cable Manager solution,Network rack Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Best Cable Ring Kit for Motive Single-Sided Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Efficient routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager,Professional cable management for Cable Ring Kit for Motive Single-Sided Vertical Cable Manager","Search Relevancy":3}],"options":{"Width":["10\" (254 mm)","12\" (305 mm)","15\" (381 mm)","6\" (152 mm)","8\" (203 mm)"],"Color":["Black","Glacier White"]},"total":9}