{"items":[{"primaryId":"13934-716","Primary ID":"13934-716","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 6'H (1.8 m) x 3.6\" (91 mm) Vertical Manager; Includes (6) Rings; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6.75,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":9.75,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"3.6\" (91 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,3.6X6 FT,BK","Search Terms":"13934-716,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-717","Primary ID":"13934-717","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 7'H (2.1 m) x 3.6\" (91 mm) Vertical Manager; Includes (7) Rings; Black","Shipping Weight":8.9,"Shipping Weight Uom":"LB","Ship Height":6.75,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":9.75,"Ship Width Uom":"in","Shipping Weight (Metric)":4.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":181.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"3.6\" (91 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,3.6X7 FT,BK","Search Terms":"13934-717,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-718","Primary ID":"13934-718","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 8'H (2.4 m) x 3.6\" (91 mm) Vertical Manager; Includes (8) Rings; Black","Shipping Weight":10.1,"Shipping Weight Uom":"LB","Ship Height":6.75,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":9.75,"Ship Width Uom":"in","Shipping Weight (Metric)":4.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"3.6\" (91 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":3.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":91,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,3.6X8 FT,BK","Search Terms":"13934-718,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-726","Primary ID":"13934-726","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 6'H (1.8 m) x 6\" (152 mm) Vertical Manager; Includes (6) Rings; Black","Shipping Weight":8.9,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":47,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":4.04,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":174.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"6\" (152 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,6X6 FT,BK","Search Terms":"13934-726,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-727","Primary ID":"13934-727","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 7'H (2.1 m) x 6\" (152 mm) Vertical Manager; Includes (7) Rings; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":195.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"6\" (152 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,6X7 FT,BK","Search Terms":"13934-727,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-728","Primary ID":"13934-728","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 8'H (2.4 m) x 6\" (152 mm) Vertical Manager; Includes (8) Rings; Black","Shipping Weight":11.7,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":47,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.31,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":215.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"6\" (152 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,6X8 FT,BK","Search Terms":"13934-728,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Ring Kit for Velocity® Vertical Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Organize cables with the Velocity® Cable Ring Kit - eight tool‑free rings for the 8' x 6\" vertical cable manager. Management accessories for deployment.","SKU Level Web H4 Heading":"Key Features of the Velocity® Cable Ring Kit","SKU Level Web Paragraph Text":"<p>The Velocity® Cable Ring Kit provides a rapid, tool‑free solution for organizing cables within a vertical cable manager. Each kit includes eight sturdy rings that snap together in seconds, reducing installation time to under five minutes. This design eliminates the need for additional hardware and supports a clean, professional appearance. Designed for the 8' x 6\" Velocity® Vertical Cable Manager, the rings create a uniform pathway that maximizes usable space. The larger cross‑section offers up to one‑third more cable management capacity compared with standard single‑sided managers. Openings on the side align with rack‑mount units for easy cable routing. The rounded edges and T‑shaped cable guides protect cables as they enter and exit the manager, preventing wear and tear. Back‑side openings enable front‑to‑rear cabling without disturbing existing connections. Snap‑on covers secure the cables against vibration and accidental displacement. Because the kit is compactly packaged, shipping and storage requirements are reduced by up to 57 percent, which also lowers handling waste. The black finish blends seamlessly with most data‑center environments, maintaining a consistent aesthetic. Compatibility with both two‑post and four‑post rack systems ensures flexibility for diverse installations. As a core component of cable management accessories, the Velocity® Cable Ring Kit enhances overall system reliability and simplifies future upgrades. Its tool‑less assembly aligns with CPI's commitment to rapid product customization and global availability. Selecting this kit helps data‑center operators maintain organized pathways while supporting high‑density deployments.</p>"},{"primaryId":"13934-746","Primary ID":"13934-746","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 6'H (1.8 m) x 10\" (254 mm) Vertical Manager; Includes (6) Rings; Black","Shipping Weight":11.3,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":5.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":201.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"10\" (254 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,10X6 FT,BK","Search Terms":"13934-746,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Ring Kit - Vertical Cable Management Rings for Velocity Vertical Manager 13934‑746 | Chatsworth","SKU Level SEO Meta Description":"Organize vertical cable management rings with the Cable Ring Kit for Velocity Vertical Manager. Enjoy tool‑less snap install and 25% smaller packaging.","SKU Level Web H4 Heading":"Key Features of the Cable Ring Kit for Velocity Vertical Manager","SKU Level Web Paragraph Text":"<p>The Cable Ring Kit provides a streamlined solution for vertical cable management rings, creating tidy pathways that improve airflow and accessibility. Its tool‑less snap‑together design allows installers to secure the rings in three to five minutes, reducing labor time and error. The kit is engineered to integrate seamlessly with the Velocity® Vertical Cable Manager, delivering consistent performance across data‑center environments.<br><br>Each ring features a rounded edge that protects cables as they enter and exit the manager, while the T‑shaped guides increase spacing between fingers for organized routing. The compact packaging reduces volume by up to 57 percent, cutting shipping costs and storage requirements. Openings on the side align with rack‑mount units, enabling front‑to‑rear cabling without disassembly.<br><br>The kit includes six 10‑inch (254 mm) rings that span a 6‑foot (1.8 m) vertical length, delivering ample space for high‑density deployments. Its black finish blends with standard CPI enclosure aesthetics, and the snap‑on covers shield cables from dust and accidental contact. Compatibility extends to both two‑post and four‑post rack systems, reinforcing its versatility within Racks and Cable Management portfolios.<br><br>As part of CPI's broader Cable Management Accessories lineup, the Cable Ring Kit supports rapid customization for hyperscale, colocation, and enterprise data centers. Engineers can rely on CPI's global availability and technical expertise to tailor solutions that meet specific power and cooling requirements. The kit's design aligns with industry best practices, ensuring reliable operation in high‑performance computing and AI installations.<br><br>Choosing the Cable Ring Kit means partnering with a trusted leader that delivers quality, durability, and responsive support. CPI's experienced team assists with design guidance, providing BIM models and CAD blocks for seamless integration into project workflows. With decades of experience, CPI continues to empower customers to optimize infrastructure while protecting valuable IT assets.</p>"},{"primaryId":"13934-747","Primary ID":"13934-747","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 7'H (2.1 m) x 10\" (254 mm) Vertical Manager; Includes (7) Rings; Black","Shipping Weight":13.1,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":5.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":222.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"10\" (254 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,10X7 FT,BK","Search Terms":"13934-747,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-748","Primary ID":"13934-748","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 8'H (2.4 m) x 10\" (254 mm) Vertical Manager; Includes (8) Rings; Black","Shipping Weight":14.9,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":6.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"10\" (254 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,10X8 FT,BK","Search Terms":"13934-748,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-756","Primary ID":"13934-756","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 6'H (1.8 m) x 12\" (305 mm) Vertical Manager; Includes (6) Rings; Black","Shipping Weight":13.1,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":5.94,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":215.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"6' (1.8 m)","Width":"12\" (305 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,12X6 FT,BK","Search Terms":"13934-756,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-757","Primary ID":"13934-757","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 7'H (2.1 m) x 12\" (305 mm) Vertical Manager; Includes (7) Rings; Black","Shipping Weight":15.2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":6.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":242.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"7' (2.1 m)","Width":"12\" (305 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,12X7 FT,BK","Search Terms":"13934-757,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3},{"primaryId":"13934-758","Primary ID":"13934-758","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Cable Ring Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Ring Kit; for 8'H (2.4 m) x 12\" (305 mm) Vertical Manager; Includes (8) Rings; Black","Shipping Weight":17.3,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":7.85,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"8' (2.4 m)","Width":"12\" (305 mm)","Depth":"7.4\" (187 mm)","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":187,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VCM CABLE RING KIT,12X8 FT,BK","Search Terms":"13934-758,Cable Ring Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Ring Kit for Velocity Vertical Cable Manager,Server cabinet Cable Ring Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Ring Kit for Velocity Vertical Cable Manager,Data center Cable Ring Kit for Velocity Vertical Cable Manager,Cabinet Cable Ring Kit for Velocity Vertical Cable Manager solution,Network rack Cable Ring Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Ring Kit for Velocity Vertical Cable Manager,Best Cable Ring Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Ring Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Ring Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Ring Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Ring Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Ring Kit for Velocity Vertical Cable Manager","Search Relevancy":3}],"options":{"Width":["10\" (254 mm)","12\" (305 mm)","3.6\" (91 mm)","6\" (152 mm)"],"Height":["6' (1.8 m)","7' (2.1 m)","8' (2.4 m)"]},"total":12}