{"items":[{"primaryId":"12362-006","Primary ID":"12362-006","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 6.56\"W; Gold","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":80.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6.6\" (167 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":6.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":167,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,6 IN ,GC","Search Terms":"12362-006,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-012","Primary ID":"12362-012","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 12.56\"W; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12.6\" (319 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":319,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,12 IN ,GC","Search Terms":"12362-012,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-015","Primary ID":"12362-015","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 16.2\"W; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":93.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"16.2\" (411 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":16.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":411,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,15 IN ,GC","Search Terms":"12362-015,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-018","Primary ID":"12362-018","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 19.2\"W; Gold","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"19.2\" (488 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":19.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":488,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,18 IN ,GC","Search Terms":"12362-018,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-024","Primary ID":"12362-024","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 25.2\"W; Gold","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":110.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"25.2\" (640 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":25.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":640,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,24 IN ,GC","Search Terms":"12362-024,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-106","Primary ID":"12362-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 6.56\"W; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6.6\" (167 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":6.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":167,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,6 IN,GY","Search Terms":"12362-106,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-112","Primary ID":"12362-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 12.56\"W; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12.6\" (319 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":319,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,12 IN,GY","Search Terms":"12362-112,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-115","Primary ID":"12362-115","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 16.2\"W; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"16.2\" (411 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":16.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":411,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,15 IN,GY","Search Terms":"12362-115,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-118","Primary ID":"12362-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 19.2\"W; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"19.2\" (488 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":19.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":488,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,18 IN,GY","Search Terms":"12362-118,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-124","Primary ID":"12362-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 25.2\"W; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"25.2\" (640 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":25.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":640,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,24 IN,GY","Search Terms":"12362-124,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-706","Primary ID":"12362-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 6.56\"W; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":69.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6.6\" (167 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":6.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":167,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,6 IN,BK","Search Terms":"12362-706,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-712","Primary ID":"12362-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 12.56\"W; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12.6\" (319 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":319,"Product Width Uom (Metric)":"mm","Product Weight":2.372,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,12 IN,BK","Search Terms":"12362-712,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-715","Primary ID":"12362-715","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 16.2\"W; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"16.2\" (411 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":16.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":411,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,15 IN,BK","Search Terms":"12362-715,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-718","Primary ID":"12362-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 19.2\"W; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":86.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"19.2\" (488 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":19.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":488,"Product Width Uom (Metric)":"mm","Product Weight":4.114,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,18 IN,BK","Search Terms":"12362-718,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-724","Primary ID":"12362-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 25.2\"W; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"25.2\" (640 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":25.2,"Product Width Uom":"\"","Product Height (Metric)":20,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":640,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,24 IN,BK","Search Terms":"12362-724,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Support Kit 12362 - Support Solution | Chatsworth","SKU Level SEO Meta Description":"Discover the 12362 Cable Runway Support Kit, a steel center support that simplifies ceiling cable routing, improves stability, and speeds installation.","SKU Level Web H4 Heading":"Key Features of the 12362 Center Support Kit","SKU Level Web Paragraph Text":"<p>The 12362 Cable Runway Support Kit provides a robust steel center support that enhances the structural integrity of any cable runway installation. Designed specifically for ceiling cable routing, this cable runway support eliminates the need for multiple attachment points, reducing labor and potential error. Its open‑frame design allows quick placement of cables while protecting insulation from abrasion. Installation of the 12362 kit requires only a single attachment point, streamlining the deployment process for data center and enterprise environments. The center attachment design enables rapid alignment of the runway stringer, eliminating the tedious task of threading cables between supports. As a result, technicians can complete installations faster and with greater confidence in long‑term performance. The kit's treaded rod cover safeguards cable jackets from damage caused by sharp edges or movement during service. Constructed from high‑strength steel, the support system resists deformation under load, ensuring consistent support throughout the cable's lifespan. This combination of protection and durability aligns with CPI's commitment to quality and reliability. With a width of 25.2 in (640 mm) and a sleek black finish, the support kit integrates seamlessly into existing cable runway configurations. Its universal design fits standard CPI cable runway components, providing flexibility across a range of enclosure sizes and layouts. The center support kit promotes organized cable pathways, improving airflow and simplifying future modifications. Comprehensive design resources, including a downloadable data sheet, Visio stencil, and CAD files, are available to assist engineers during planning and installation. CPI's expert consultation services are also accessible to address specific project requirements. The 12362 Cable Runway Support Kit delivers a dependable, efficient solution for organized ceiling cable management.</p>"},{"primaryId":"12362-E06","Primary ID":"12362-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 6.56\"W; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":76.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"6.6\" (167 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":6.6,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":167,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,6 IN,GW","Search Terms":"12362-E06,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-E12","Primary ID":"12362-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 12.56\"W; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"12.6\" (319 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":319,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,12 IN,GW","Search Terms":"12362-E12,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-E15","Primary ID":"12362-E15","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 16.2\"W; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"16.2\" (411 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":16.2,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":411,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,15 IN,GW","Search Terms":"12362-E15,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-E18","Primary ID":"12362-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 19.2\"W; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"26\" (660 mm)","Width":"19.2\" (488 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":26,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":19.2,"Product Width Uom":"\"","Product Height (Metric)":660,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":488,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,18 IN,GW","Search Terms":"12362-E18,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3},{"primaryId":"12362-E24","Primary ID":"12362-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Center Support Kit","Marketing Description - Global English":"Cable Runway Center Support Kit; 25.2\"W; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":105.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Support Kit;Ceiling Support","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2c385a87/66eca5c9707e810019a34880/12362_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (76 mm)","Width":"25.2\" (640 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":25.2,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":640,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CTR SPRT,CBL RWAY,24 IN,GW","Search Terms":"12362-E24,Cable Runway Center Support Kit,ZetaFrame Cable Runway Center Support Kit,Server cabinet Cable Runway Center Support Kit,Rack-mounted Cable Runway Center Support Kit,Data center Cable Runway Center Support Kit,Cabinet Cable Runway Center Support Kit solution,Network rack Cable Runway Center Support Kit,Structured cabling solution for Cable Runway Center Support Kit,Best Cable Runway Center Support Kit for server racks,How to organize cables with Cable Runway Center Support Kit,Efficient routing for Cable Runway Center Support Kit,Front-to-back cable routing for Cable Runway Center Support Kit,High-density cable organization for Cable Runway Center Support Kit,Professional cable management for Cable Runway Center Support Kit","Search Relevancy":3}],"options":{"Width":["12.6\" (319 mm)","16.2\" (411 mm)","19.2\" (488 mm)","25.2\" (640 mm)","6.6\" (167 mm)"],"Color":["Black","Glacier White","Gold Chem","Gray"]},"total":20}