{"items":[{"primaryId":"11959-015","Primary ID":"11959-015","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 15\"W x 1.5\"H x 15.48\"L; Gold","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":183.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"15.5\" (393 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":15.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":393,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 15 IN","Search Terms":"11959-015,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-024","Primary ID":"11959-024","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 24\"W x 1.5\"H x 24.13\"L; Gold","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":205.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"24.1\" (613 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":24.1,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":613,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 24 IN","Search Terms":"11959-024,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-115","Primary ID":"11959-115","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 15\"W x 1.5\"H x 15.48\"L; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"15.5\" (393 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":15.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":393,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 15 IN,GY","Search Terms":"11959-115,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-124","Primary ID":"11959-124","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 24\"W x 1.5\"H x 24.13\"L; Gray","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":172.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"24.1\" (613 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":24.1,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":613,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 24 IN,GY","Search Terms":"11959-124,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-715","Primary ID":"11959-715","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 15\"W x 1.5\"H x 15.48\"L; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"15.5\" (393 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":15.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":393,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 15 IN,BK","Search Terms":"11959-715,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-724","Primary ID":"11959-724","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 24\"W x 1.5\"H x 24.13\"L; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":172.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"24.1\" (613 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":24.1,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":613,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE RWAY CORNER SPRT BRACKET 24 IN,BK","Search Terms":"11959-724,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-E15","Primary ID":"11959-E15","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 15\"W x 1.5\"H x 15.48\"L; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"15\" (381 mm)","Depth":"15.5\" (393 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":15.5,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":393,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY, CORNER SPRT BRACKET 15 IN,GW","Search Terms":"11959-E15,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2},{"primaryId":"11959-E24","Primary ID":"11959-E24","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Corner Bracket","Marketing Description - Global English":"Cable Runway Corner Bracket; 24\"W x 1.5\"H x 24.13\"L; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":32,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":81,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":189.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Corner Bracket;Runway Corner","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/91435745/66eca55b707e810019a33cb5/11959_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"24\" (610 mm)","Depth":"24.1\" (613 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":24.1,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":613,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RWAY, CORNER SPRT BRACKET 24 IN,GW","Search Terms":"11959-E24,Cable Runway Corner Bracket,ZetaFrame Cable Runway Corner Bracket,Server cabinet Cable Runway Corner Bracket,Rack-mounted Cable Runway Corner Bracket,Data center Cable Runway Corner Bracket,Cabinet Cable Runway Corner Bracket solution,Network rack Cable Runway Corner Bracket,Structured cabling solution for Cable Runway Corner Bracket,Best Cable Runway Corner Bracket for server racks,How to organize cables with Cable Runway Corner Bracket,Efficient routing for Cable Runway Corner Bracket,Front-to-back cable routing for Cable Runway Corner Bracket,High-density cable organization for Cable Runway Corner Bracket,Professional cable management for Cable Runway Corner Bracket","Search Relevancy":2}],"options":{"Width":["15\" (381 mm)","24\" (610 mm)"],"Color":["Black","Glacier White","Gold Chem","Gray"]},"total":8}