{"items":[{"primaryId":"15205-101","Primary ID":"15205-101","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Mounting Bracket; For QuadraRack","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Cable Runway Mounting Bracket; 1\"H (25 mm) x 3.3\"W (84 mm) x 24.4\"L (620 mm); Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mounting Bracket","Keyword":"mounting bracket; QuadraRack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"24.4\" (620 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":24.4,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":620,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY TO ADJ QR MOUNTING BRKT,GY","Search Terms":"15205-101,Cable Runway Mounting Bracket; For QuadraRack,ZetaFrame Cable Runway Mounting Bracket; For QuadraRack,Server cabinet Cable Runway Mounting Bracket; For QuadraRack,Rack-mounted Cable Runway Mounting Bracket; For QuadraRack,Data center Cable Runway Mounting Bracket; For QuadraRack,Cabinet Cable Runway Mounting Bracket; For QuadraRack solution,Network rack Cable Runway Mounting Bracket; For QuadraRack,Structured cabling solution for Cable Runway Mounting Bracket; For QuadraRack,Best Cable Runway Mounting Bracket; For QuadraRack for server racks,How to organize cables with Cable Runway Mounting Bracket; For QuadraRack,Efficient routing for Cable Runway Mounting Bracket; For QuadraRack,Front-to-back cable routing for Cable Runway Mounting Bracket; For QuadraRack,High-density cable organization for Cable Runway Mounting Bracket; For QuadraRack,Professional cable management for Cable Runway Mounting Bracket; For QuadraRack","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Mounting Bracket for QuadraRack® 15205 | Chatsworth","SKU Level SEO Meta Description":"Secure data center cable management with CPI QuadraRack® mounting bracket. This runway mounting bracket simplifies installation and improves airflow.","SKU Level Web H4 Heading":"Key Features of the QuadraRack® Mounting Bracket","SKU Level Web Paragraph Text":"<p>The part number 15205‑101 is a precision‑engineered cable runway mounting bracket designed for the Adjustable QuadraRack® (AQR) system. This cable runway mounting bracket provides a secure attachment point for 6‑inch to 24‑inch wide runways, accommodating a wide range of cabling configurations. Its gray‑finished steel construction meets CPI's rigorous quality standards for reliability. When installed, the QuadraRack® mounting bracket aligns with the AQR rail profile, allowing quick and repeatable positioning without additional tools. The adjustable design supports a 1‑inch (25 mm) height, 3.3‑inch (84 mm) width, and 24.4‑inch (620 mm) length, ensuring optimal clearance for power and network bundles. Installation instructions and a downloadable data sheet are available to streamline the deployment process. Effective data center cable management relies on organized pathways that preserve airflow and simplify maintenance. By securing cable trays with this runway mounting bracket, administrators reduce clutter and improve cooling efficiency across dense rack environments. The solution integrates seamlessly with CPI's broader cable management portfolio, supporting scalable growth. The bracket's cold‑rolled steel body is coated with a corrosion‑resistant gray finish, extending service life in both indoor and controlled‑environment installations. Precision‑drilled mounting holes enable fast attachment to the QuadraRack® frame, while the robust construction tolerates the mechanical stresses of high‑density deployments. Compliance with industry standards ensures compatibility with existing infrastructure. Customers can order part 15205‑101 directly through CPI's authorized distributor network, where local support teams provide pricing and lead‑time details. Technical assistance is available from CPI's engineering staff to answer fit‑check questions or recommend complementary accessories. For additional resources, visit the CPI product page to download the data sheet and installation guide.</p>"},{"primaryId":"15205-701","Primary ID":"15205-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Mounting Bracket; For QuadraRack","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Cable Runway Mounting Bracket; 1\"H (25 mm) x 3.3\"W (84 mm) x 24.4\"L (620 mm); Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mounting Bracket","Keyword":"mounting bracket; QuadraRack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"24.4\" (620 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":24.4,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":620,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY TO ADJ QR MOUNTING BRKT,BK","Search Terms":"15205-701,Cable Runway Mounting Bracket; For QuadraRack,ZetaFrame Cable Runway Mounting Bracket; For QuadraRack,Server cabinet Cable Runway Mounting Bracket; For QuadraRack,Rack-mounted Cable Runway Mounting Bracket; For QuadraRack,Data center Cable Runway Mounting Bracket; For QuadraRack,Cabinet Cable Runway Mounting Bracket; For QuadraRack solution,Network rack Cable Runway Mounting Bracket; For QuadraRack,Structured cabling solution for Cable Runway Mounting Bracket; For QuadraRack,Best Cable Runway Mounting Bracket; For QuadraRack for server racks,How to organize cables with Cable Runway Mounting Bracket; For QuadraRack,Efficient routing for Cable Runway Mounting Bracket; For QuadraRack,Front-to-back cable routing for Cable Runway Mounting Bracket; For QuadraRack,High-density cable organization for Cable Runway Mounting Bracket; For QuadraRack,Professional cable management for Cable Runway Mounting Bracket; For QuadraRack","Search Relevancy":3,"SKU Level SEO Page Title":"AQR‑701 Mounting Bracket for QuadraRack® - 15205‑701 | Chatsworth","SKU Level SEO Meta Description":"Secure your QuadraRack® cable runway with the AQR‑701 mounting bracket (15205‑701). Designed for easy installation and reliable performance.","SKU Level Web H4 Heading":"Installation Steps for the AQR‑701 Bracket","SKU Level Web Paragraph Text":"<p>The AQR‑701 mounting bracket provides a secure attachment point for cable runways on Adjustable QuadraRack® (AQR) systems. Designed specifically for part 15205‑701, the bracket aligns with the 6‑inch to 24‑inch runway width range and is listed in CPI's catalog as aqr 701. Engineers rely on the AQR‑701 solution to maintain organized cable pathways in high‑density data centers. Constructed from high‑strength steel with a powder‑coat finish, the bracket resists corrosion and mechanical stress. Its black finish blends with most rack environments while meeting CPI's quality standards. The robust design supports continuous operation without compromising airflow. The bracket measures 1 in (25 mm) high, 3.3 in (84 mm) wide and 24.4 in (620 mm) long, allowing flexible positioning along the runway. Adjustable mounting holes accommodate both 6‑inch and 24‑inch QuadraRack® configurations. This versatility simplifies retrofits and new installations alike. Installation requires only a standard wrench and the included hardware, reducing labor time. Align the bracket with the runway's pre‑drilled holes, secure with the provided bolts, and verify alignment with the rack's vertical plane. The process complies with CPI's installation guidelines for the AQR‑701 bracket. CPI offers comprehensive documentation, including a data sheet and installation instructions, to ensure successful deployment of part 15205‑701. Technical support is available through authorized distributors and CPI's sales specialists. Choose the AQR‑701 mounting bracket to achieve reliable cable management across enterprise, hyperscale, and edge environments.</p>"},{"primaryId":"15205-E01","Primary ID":"15205-E01","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Mounting Bracket; For QuadraRack","Marketing Description - Global English":"Adjustable QuadraRack/ServerRack Cable Runway Mounting Bracket; 1\"H (25 mm) x 3.3\"W (84 mm) x 24.4\"L (620 mm); Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":27,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":69,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mounting Bracket","Keyword":"mounting bracket; QuadraRack","Promote on Website":"1","Attached to Series":"1","Height":"1\" (25.4 mm)","Width":"24.4\" (620 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":24.4,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":620,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY TO ADJ QR MOUNTING BRKT,GW","Search Terms":"15205-E01,Cable Runway Mounting Bracket; For QuadraRack,ZetaFrame Cable Runway Mounting Bracket; For QuadraRack,Server cabinet Cable Runway Mounting Bracket; For QuadraRack,Rack-mounted Cable Runway Mounting Bracket; For QuadraRack,Data center Cable Runway Mounting Bracket; For QuadraRack,Cabinet Cable Runway Mounting Bracket; For QuadraRack solution,Network rack Cable Runway Mounting Bracket; For QuadraRack,Structured cabling solution for Cable Runway Mounting Bracket; For QuadraRack,Best Cable Runway Mounting Bracket; For QuadraRack for server racks,How to organize cables with Cable Runway Mounting Bracket; For QuadraRack,Efficient routing for Cable Runway Mounting Bracket; For QuadraRack,Front-to-back cable routing for Cable Runway Mounting Bracket; For QuadraRack,High-density cable organization for Cable Runway Mounting Bracket; For QuadraRack,Professional cable management for Cable Runway Mounting Bracket; For QuadraRack","Search Relevancy":3,"SKU Level SEO Page Title":"15205-E01 Cable Runway Mounting Bracket for QuadraRack | Chatsworth","SKU Level SEO Meta Description":"The 15205-E01 mounting bracket secures QuadraRack cable runways, delivering fast, reliable installation and robust support. Compatible with 1.15245 models.","SKU Level Web H4 Heading":"Key Features and Benefits","SKU Level Web Paragraph Text":"<p>The 15205-E01 mounting bracket provides a secure attachment point for QuadraRack® cable runways, supporting widths from 6 in. to 24 in. and ensuring reliable cable management. Its Glacier White finish blends with most data‑center aesthetics while the robust steel construction resists vibration and impact. Engineers appreciate the straightforward installation that reduces deployment time and minimizes error. Designed to work with the 1.15245 product family, this bracket aligns with existing hardware standards, eliminating the need for custom adapters. The universal mounting pattern matches the Adjustable QuadraRack® (AQR) and Adjustable ServerRack® platforms, simplifying inventory and spare‑part management. Installation instructions are included, guiding technicians through a three‑step process that can be completed without special tools. The bracket's dimensions--1 in. (H) x 3.3 in. (W) x 24.4 in. (L) (25 mm x 84 mm x 620 mm)--fit within standard rack envelopes, preserving valuable floor space. Its compact profile allows close‑coupling with other accessories, enhancing airflow and supporting high‑density deployments. The design complies with CPI's quality standards, delivering long‑term performance in demanding environments. CPI engineers designed this solution for global deployments, including installations in regions such as 152921 省份, ensuring compatibility with diverse regulatory requirements. The bracket's corrosion‑resistant finish meets international standards for humidity and temperature variations. This worldwide suitability reinforces CPI's reputation for reliable, universally applicable infrastructure components. When paired with other CPI Cable Runway accessories, the 15205-E01 bracket creates a complete cable‑management system that protects equipment and streamlines maintenance. CPI's global network of distributors provides rapid access to this part, backed by technical support from experienced specialists. Learn more about integrating this bracket into your data‑center design to achieve efficient, organized cabling today.</p>"}],"options":{"Color":["Black","Glacier White","Gray"]},"total":3}