{"items":[{"primaryId":"12115-109","Primary ID":"12115-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 9\"W; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 9\" (230 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,9 IN,GY","Search Terms":"12115-109,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"The Cable Runway Movable Cross Member enables flexible cable drops in 9\" wide trays. As part of CPI's cable runway accessories, it offers easy installation for improved cable management. Explore now.","SKU Level Web H4 Heading":"Optimizing Cable Runway Systems with Movable Cross Members","SKU Level Web Paragraph Text":"<p>The Cable Runway Movable Cross Member is an essential cable runway accessory for flexible cable management. It functions as a movable cable runway cross member that permits cable drops at any point between standard cross members. This component enhances the adaptability and efficiency of cable runway systems in data center environments.</p><p>Benefits of using this movable cross member include improved cable organization and easy access for maintenance or upgrades. It serves as a versatile solution often referred to as a cable tray cross member for various installation scenarios. The design supports efficient cable routing and reduces clutter in high-density applications.</p><p>Installation is straightforward with the provided hardware, ensuring secure attachment to standard cable runway stringers. The Cable Runway Movable Cross Member fits 1-1/2 inch by 3/8 inch stringers, offering a reliable point for integrating cable runway radius drops. This ease of setup saves time and labor during deployment.</p><p>Compatibility with 9-inch, 12-inch, and 18-inch wide cable runways makes this cross member highly versatile for different configurations. It pairs seamlessly with other cable runway accessories to create a comprehensive cable pathway solution. Proper use ensures optimal performance and longevity of your infrastructure.</p><p>Incorporating Cable Runway Movable Cross Members future-proofs your network against evolving demands and increasing cable densities. They are key components in CPI's cable runway systems, supporting reliable cable management for critical applications. Chatsworth Products delivers durable and innovative solutions to meet the needs of modern data centers.</p>"},{"primaryId":"12115-112","Primary ID":"12115-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 12\"W; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,12 IN,GY","Search Terms":"12115-112,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Cross Member 112 - Movable Accessories | Chatsworth","SKU Level SEO Meta Description":"Add flexibility to any 9\", 12\" or 18\" cable runway with the 112 Movable Cross Member. Ideal for precise cable drops, it integrates seamlessly with CPI cable runway accessories.","SKU Level Web H4 Heading":"Key Benefits of the Movable Cross Member","SKU Level Web Paragraph Text":"<p>The Cable Runway Cross Member 112 provides a versatile attachment point for precise cable routing in data‑center enclosures. Designed as a Movable Cross Member, it lets installers drop cables at any location between standard cross members without re‑configuring the runway. This 112 member solution supports rapid changes in layout, reducing downtime during upgrades.<br><br> Installation requires only the supplied hardware, allowing the member to slide into the 1‑1/2\" x 3/8\" stringer on existing runways. Because it is a standard cable runway accessory, no additional modifications to the enclosure are needed. The quick‑release design ensures secure positioning while still permitting easy relocation when cable paths evolve.<br><br> The component is compatible with 9\", 12\", and 18\" (230 mm, 300 mm, 460 mm) wide cable runways, making it suitable for a broad range of cabinet configurations. Its gray finish blends with typical enclosure aesthetics and does not affect airflow or thermal performance. The universal fit simplifies inventory management for integrators and system builders.<br><br> By enabling precise cable drops, the Movable Cross Member improves cable organization and minimizes strain on connectors. It also enhances accessibility for maintenance, allowing technicians to reach cables without disassembling surrounding hardware. This flexibility contributes to cleaner cable pathways and better overall system reliability.<br><br> CPI's online Product Designer can model the 112 Movable Cross Member within a virtual enclosure, helping engineers verify clearances before purchase. The accessory is available through authorized distributors worldwide, ensuring quick delivery and local support. Pair it with other CPI cable runway accessories for a fully integrated cable‑management solution.</p>"},{"primaryId":"12115-118","Primary ID":"12115-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 18\"W; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.35,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,18 IN,GY","Search Terms":"12115-118,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"12115-118 Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"The 12115-118 movable cross member for cable runways enables flexible cable drops at any point. Easy installation with provided hardware. Compatible with 18\" wide trays.","SKU Level Web H4 Heading":"Installation and Benefits of Movable Cross Members","SKU Level Web Paragraph Text":"<p>The Chatsworth Products 12115-118 movable cross member is designed for use with 18-inch wide cable runways, providing a versatile solution for managing cable drops in data center and enterprise networking environments. This component permits the installation of cables at any point between the standard cross members, offering significant flexibility compared to fixed configurations. By enabling precise cable placement, it helps reduce strain and improve the longevity of network infrastructure.</p><p>Compatible with standard cable runway stringers that measure 1-1/2 inches by 3/8 inches, the 12115-118 movable cross member ensures seamless integration with existing CPI cable management systems. It functions as a reliable attachment point for the Cable Runway Radius Drop, which guides cables smoothly around corners and prevents sharp bends that could damage conductors. Installation is simplified with the included hardware, allowing for quick deployment without the need for additional tools or components.</p><p>Utilizing movable cross members like the 12115-118 enhances the efficiency of cable runways by allowing dynamic adjustments to cable pathways as network requirements change. This adaptability is crucial for supporting high-density applications such as AI and HPC, where organized cable management is essential for optimal performance and cooling. The reduced cable clutter facilitated by these cross members also contributes to better airflow and thermal management within enclosures.</p><p>The installation process for the movable cross member is designed for ease of use, enabling IT professionals to make modifications quickly during maintenance or expansion projects. After positioning the cross member at the desired location along the runway, it can be securely fastened using the provided bolts and nuts, ensuring a stable connection. This straightforward approach minimizes installation time and reduces the potential for errors, leading to more reliable cable management outcomes.</p><p>CPI's 12115-118 movable cross member is part of a broader portfolio of cable pathway solutions that are trusted by industries worldwide for their durability and performance. With capabilities for rapid customization and global distribution, CPI supports a wide range of environments from hyperscale data centers to industrial automation sites. The company's commitment to quality and customer service ensures that each component, including this movable cross member, meets the highest standards for reliability and ease of use.</p>"},{"primaryId":"12115-709","Primary ID":"12115-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 9\"W; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":77.96,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 9\" (230 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,9 IN,BK","Search Terms":"12115-709,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"Discover the Cable Runway Movable Cross Member, a key cable runway accessory for efficient cable management hardware. Easy installation enhances organization and flexibility.","SKU Level Web H4 Heading":"Optimize Cable Pathways with Movable Cross Members","SKU Level Web Paragraph Text":"<p>The Cable Runway Movable Cross Member is a versatile cable management hardware component that allows for flexible cable routing in data center environments. It enables cables to be dropped at any point between standard cross members, improving accessibility and organization. This cable runway accessory is designed for easy integration with 9-inch, 12-inch, and 18-inch wide cable runways, supporting various infrastructure setups.</p><p>Key features include a durable black finish and compatibility with cable runway radius drops for optimized bend management. The movable cross member enhances cable runway cross member functionality by providing adjustable attachment points without requiring specialized tools. Its robust construction ensures long-term reliability in high-density applications, reducing maintenance needs and downtime.</p><p>Installation is straightforward with included hardware, saving time and labor costs during deployment. The design facilitates quick adjustments, making it ideal for evolving network demands and retrofits. This ease of use positions it as a essential cable runway accessory for both new and existing cable management systems.</p><p>By improving cable organization, the movable cross member helps maximize airflow and reduce clutter within enclosures. It supports efficient cable management hardware practices that contribute to overall system performance and thermal management. These benefits are critical in environments like enterprise data centers, where reliability and efficiency are paramount.</p><p>In summary, the Cable Runway Movable Cross Member from Chatsworth Products offers a reliable solution for enhancing cable pathway flexibility and organization. As a leading cable runway accessory, it aligns with CPI's commitment to quality and innovation in ICT infrastructure. Investing in this product ensures optimized cable management that adapts to future technological advancements.</p>"},{"primaryId":"12115-712","Primary ID":"12115-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 12\"W; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":1.042,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,12 IN,BK","Search Terms":"12115-712,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"12115-712 Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"The 12115-712 movable cross member for cable runways enables flexible cable drops and easy installation. Enhance data center cable management with CPI solutions.","SKU Level Web H4 Heading":"Key Features and Applications of the 12115-712 Cross Member","SKU Level Web Paragraph Text":"<p>The Chatsworth Products 12115-712 movable cross member is engineered for use with 12-inch wide cable runways, allowing cables to be dropped at any point between standard cross members. This flexibility supports efficient cable management in data centers and enterprise networks. The cross member fits securely on runway systems with 1-1/2 inch by 3/8 inch stringers.</p><p>Installation is straightforward using the provided hardware, reducing deployment time and effort. The 12115-712 serves as an attachment point for the Cable Runway Radius Drop, facilitating seamless cable routing. Its design ensures compatibility with 9-inch, 12-inch, and 18-inch wide cable runways for versatile applications.</p><p>Benefits include improved cable organization, reduced bending stress, and enhanced airflow in high-density environments. The black powder-coated finish offers durability and a professional appearance. This cross member is ideal for data centers, colocation facilities, and industrial settings.</p><p>Chatsworth Products manufactures the 12115-712 to meet rigorous quality standards, ensuring long-term reliability. It integrates seamlessly with CPI's cable pathway solutions for a cohesive infrastructure. The movable cross member supports evolving needs in AI and high-performance computing deployments.</p><p>For optimal performance, pair the 12115-712 with recommended accessories like the radius drop. CPI's global availability and customization options provide tailored solutions. Explore this cross member to advance your cable management strategy.</p>"},{"primaryId":"12115-718","Primary ID":"12115-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 18\"W; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":1.47,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,18 IN,BK","Search Terms":"12115-718,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"12115-718 Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"The 12115-718 movable cross member for cable runways allows flexible cable drops at any point. Easy installation with provided hardware enhances cable management efficiency.","SKU Level Web H4 Heading":"Key Features and Benefits of the 12115-718 Cross Member","SKU Level Web Paragraph Text":"<p>The 12115-718 movable cross member provides versatile cable management by permitting cable drops at any point between standard cross members in cable runways. This component fits seamlessly on 18-inch wide cable runway systems, ensuring compatibility and reliable performance. Its design supports easy integration with Cable Runway Radius Drop accessories for optimized cable pathways.</p><p>Installation is straightforward using the provided hardware, reducing setup time and labor costs in data center environments. The movable cross member acts as a secure attachment point, enhancing cable organization and reducing strain on cables. This feature is crucial for maintaining efficient airflow and accessibility in high-density setups.</p><p>By allowing flexible cable routing, the 12115-718 helps prevent cable congestion and improves overall system reliability. It is ideal for use in enterprise data centers, telecom rooms, and industrial applications where cable management is critical. The black finish ensures a professional appearance that blends with existing infrastructure.</p><p>CPI's commitment to quality ensures that this cross member meets rigorous standards for durability and performance. As part of a comprehensive cable runway system, it supports future-ready infrastructure capable of handling evolving technology demands. This product reflects CPI's expertise in delivering solutions that power and protect ICT investments.</p><p>For optimal results, combine the 12115-718 with other CPI cable pathway components to create a fully integrated cable management system. This approach maximizes density, reduces cooling costs, and supports advanced applications like AI and high-performance computing. Trust CPI for global availability and rapid customization to meet your specific needs.</p>"},{"primaryId":"12115-E09","Primary ID":"12115-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 9\"W; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 9\" (230 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,9 IN,GW","Search Terms":"12115-E09,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Movable Cross Member 12115-E09 | Chatsworth","SKU Level SEO Meta Description":"Discover the 12115-E09 Cable Runway Movable Cross Member - a versatile cable runway accessory that enables flexible cable drops on 9\", 12\" or 18\" runways.","SKU Level Web H4 Heading":"Key Features of the 12115-E09 Movable Cross Member","SKU Level Web Paragraph Text":"<p>The 12115-E09 Cable Runway Movable Cross Member provides a reliable point for cable drops anywhere between standard cross members on 9\", 12\" or 18\" runways. Its Glacier White finish blends with most enclosure interiors while maintaining the rugged durability expected of CPI accessories. This flexibility simplifies routing in dense data‑center or enterprise environments. Designed to fit the standard 1‑1/2\" x 3/8\" (38 mm x 9.5 mm) stringer, the component mounts securely without requiring custom fabrication. The universal dimensions ensure compatibility across the entire Cable Runway product line. Installation is straightforward using the hardware supplied in the kit. The movable cross member can serve as the attachment point for a Cable Runway Radius Drop, creating a clean, organized cable pathway. By positioning drops precisely where needed, it reduces excess cable length and minimizes airflow obstruction. This results in improved thermal performance and easier maintenance. Installation requires only a few fasteners, and the provided hardware aligns with CPI's standard mounting practices. No specialized tools are necessary, allowing technicians to complete the job quickly on‑site. The design emphasizes repeatable, error‑free assembly for rapid deployment. When used as part of a broader cable runway accessories strategy, the 12115‑E09 enhances overall cable management, freeing floor space and supporting higher equipment density. It reflects CPI's commitment to quality, global availability, and rapid customization. Customers benefit from a proven solution that integrates seamlessly with existing infrastructure.</p>"},{"primaryId":"12115-E12","Primary ID":"12115-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 12\"W; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 12\" (300 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,12 IN,GW","Search Terms":"12115-E12,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"12115 Cable Runway Cross Member - Glacier White | Chatsworth","SKU Level SEO Meta Description":"Discover the 12115 Cable Runway Cross Member in Glacier White, built for 12‑inch cable runways. Easy install, secure drop point, PDF download.","SKU Level Web H4 Heading":"Key Benefits of the 12115 Movable Cross Member","SKU Level Web Paragraph Text":"<p>The 12115 Cable Runway Movable Cross Member provides a reliable attachment point for cable drops on standard 12‑inch cable runways. Its Glacier White finish matches CPI enclosure aesthetics while resisting corrosion in harsh data‑center environments. Designed for the 1‑1/2″ x 3/8″ stringer, the component integrates seamlessly with existing runway configurations. Installation requires only the supplied hardware, eliminating the need for additional tools or machining. The cross member slides into place, allowing field technicians to position the drop exactly where it is needed. This modular approach reduces installation time and minimizes disruption to operational workflows. By permitting cable drops at any location between adjacent cross members, the 12115 enhances routing flexibility and supports high‑density cabling layouts. The open design maintains airflow across the runway, helping to preserve optimal thermal conditions for equipment. Engineers can combine the part with the recommended Cable Runway Radius Drop for a clean, organized appearance. CPI offers global availability and rapid customization for the 12115, ensuring that distributors and end users receive the part when projects demand speed. The product aligns with CPI's broader cable management strategy, which emphasizes quality, durability, and ease of service. Technical support is available to assist with integration into complex enclosure designs. For detailed dimensions, load ratings, and installation guidelines, the EN 12115 download provides a complete specification sheet in PDF format. The downloadable document is hosted on chatsworth.com and can be accessed instantly by clicking the link on the product page. Users are encouraged to review the spec sheet and contact a CPI sales specialist for any required engineering assistance.</p>"},{"primaryId":"12115-E18","Primary ID":"12115-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Movable Cross Member","Marketing Description - Global English":"Cable Runway Movable Cross Member; 18\"W; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 18\" (460 mm) Tray","Keyword":"Crossmember;Movable","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d0dbeca5/66eca5ac707e810019a34552/12115_SPEC-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"18\" (457 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":18,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":457,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MVBL XMBR,CBL RWAY,18 IN,GW","Search Terms":"12115-E18,Cable Runway Movable Cross Member,ZetaFrame Cable Runway Movable Cross Member,Server cabinet Cable Runway Movable Cross Member,Rack-mounted Cable Runway Movable Cross Member,Data center Cable Runway Movable Cross Member,Cabinet Cable Runway Movable Cross Member solution,Network rack Cable Runway Movable Cross Member,Structured cabling solution for Cable Runway Movable Cross Member,Best Cable Runway Movable Cross Member for server racks,How to organize cables with Cable Runway Movable Cross Member,Efficient routing for Cable Runway Movable Cross Member,Front-to-back cable routing for Cable Runway Movable Cross Member,High-density cable organization for Cable Runway Movable Cross Member,Professional cable management for Cable Runway Movable Cross Member","Search Relevancy":3,"SKU Level SEO Page Title":"12115 e18 Cable Runway Movable Cross Member | Chatsworth","SKU Level SEO Meta Description":"Discover the 12115 e18 Cable Runway Movable Cross Member in Glacier White, designed for flexible cable drops on 18\" trays. Order now for fast deployment.","SKU Level Web H4 Heading":"Key Benefits of the 12115 Movable Cross Member","SKU Level Web Paragraph Text":"<p>The 12115 e18 Cable Runway Movable Cross Member is engineered for Glacier White finishes and fits standard 18\" (460 mm) cable trays. Its 1‑1/2\" x 3/8\" (38 mm x 9.5 mm) stringer connects securely to any 9\", 12\" or 18\" runway spacing. This design enables technicians to add cable drops at any point between cross members, reducing the need for additional hardware. Installation follows the post e18 factory guidelines, using the supplied hardware and a simple bolt‑on method. The component aligns with the recommended Cable Runway Radius Drop for seamless integration. Because the part is pre‑finished, no additional painting or coating is required on site. Flexibility is a core benefit; the movable cross member permits cable routing adjustments as equipment layouts evolve. Engineers can position drops precisely where power or data bundles terminate, improving airflow and minimizing cable strain. The 12115 solution supports high‑density deployments typical of hyperscale and multitenant data centers. CPI's global availability and rapid product customization ensure that the 12115 e18 cross member arrives when projects demand speed. Quality‑first manufacturing guarantees UL‑listed compliance and long‑term durability. Customers benefit from CPI's expert technical support and a worldwide distributor network. Select the 12115 e18 Cable Runway Movable Cross Member to streamline cable management and protect your infrastructure investment. Contact a CPI sales specialist or locate an authorized distributor for pricing and lead times. Experience the quiet confidence of a product built by a trusted business partner.</p>"}],"options":{"Type":["For Use With 12\" (300 mm) Tray","For Use With 18\" (460 mm) Tray","For Use With 9\" (230 mm) Tray"],"Color":["Black","Glacier White","Gray"]},"total":9}