{"items":[{"primaryId":"13392-711","Primary ID":"13392-711","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"Universal/Trough Style Cable Runway Pathway Divider; 3.94\"H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":37,"Ship Length/Depth Uom":"in","Ship Width":7.25,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":42.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal or Trough Style Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 5","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,UNIV, PKG 5,BK","Search Terms":"13392-711,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-712","Primary ID":"13392-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"Universal/Trough Style Cable Runway Pathway Divider; 3.94\"H; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal or Trough Style Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 25","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,UNIV,PKG 25,BK","Search Terms":"13392-712,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-721","Primary ID":"13392-721","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"TELCO/UL Classified Style Cable Runway Pathway Divider; 3.94\"H; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":42.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With TELCO or UL Classified Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 5","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,TELCO,PKG 5,BK","Search Terms":"13392-721,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-722","Primary ID":"13392-722","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"TELCO/UL Classified Style Cable Runway Pathway Divider; 3.94\"H; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With TELCO or UL Classified Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 25","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,TELCO,PKG 25,BK","Search Terms":"13392-722,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-E11","Primary ID":"13392-E11","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"Universal/Trough Style Cable Runway Pathway Divider; 3.94\"H; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":46.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal or Trough Style Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 5","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,UNIV, PKG 5,GW","Search Terms":"13392-E11,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-E12","Primary ID":"13392-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"Universal/Trough Style Cable Runway Pathway Divider; 3.94\"H; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":222.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With Universal or Trough Style Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 25","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,UNIV,PKG 25,GW","Search Terms":"13392-E12,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3,"SKU Level SEO Page Title":"13392-E12 Cable Runway Pathway Divider | Chatsworth","SKU Level SEO Meta Description":"Organize cable pathways with the 13392-E12 pathway divider. This cable divider enhances management and protects cables. Discover CPI's solutions.","SKU Level Web H4 Heading":"Optimizing Cable Management with Pathway Dividers","SKU Level Web Paragraph Text":"<p>The 13392-E12 pathway divider organizes cables within cable runway systems by creating separate pathways. This cable divider prevents tangling and simplifies maintenance for improved efficiency. Proper cable pathway organization supports seamless operations in data centers and enterprise networks.</p><p>Key features include smooth spool surfaces that protect cable jackets from damage during installation. The dividers install easily with included hardware, reducing setup time and labor costs. Using cable dividers helps categorize cables by media type or destination for better management.</p><p>Installation is straightforward, allowing quick deployment in universal or trough style cable runway. The pathway divider adapts to various environments, from data centers to industrial settings. This versatility ensures reliable cable pathway organization across different applications.</p><p>In modern facilities, pathway dividers contribute to enhanced airflow and reduced cooling expenses. They enable technicians to add or remove cables efficiently during renovations or expansions. Organized cable pathways minimize downtime and support continuous performance.</p><p>Overall, the 13392-E12 cable pathway divider delivers a durable solution for maintaining neat and efficient cable runs. It future-proofs infrastructure by accommodating evolving cable needs and technologies. Trust CPI for high-quality cable dividers that power and protect your investments.</p>"},{"primaryId":"13392-E21","Primary ID":"13392-E21","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"TELCO/UL Classified Style Cable Runway Pathway Divider; 3.94\"H; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":46.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With TELCO or UL Classified Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 5","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,TELCO,PKG 5,GW","Search Terms":"13392-E21,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3},{"primaryId":"13392-E22","Primary ID":"13392-E22","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Bends, Drops and Dividers","Marketing Product Series":"Cable Runway Pathway Dividers","Marketing Description - Global English":"TELCO/UL Classified Style Cable Runway Pathway Divider; 3.94\"H; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":222.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With TELCO or UL Classified Runway","Keyword":"Divider;Horn;Spool","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/59bec570/66eca5a8707e810019a344d8/13392_DATASHEET-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/224b5636/66eca5a8707e810019a344da/iis-713392-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.94\" (100.076 mm)","Pack Of":"Package of 25","BABA Compliant":"1","Product Height":3.9,"Product Height Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RUNWAY DIVIDER,SGL,TELCO,PKG 25,GW","Search Terms":"13392-E22,Cable Runway Pathway Dividers,ZetaFrame Cable Runway Pathway Dividers,Server cabinet Cable Runway Pathway Dividers,Rack-mounted Cable Runway Pathway Dividers,Data center Cable Runway Pathway Dividers,Cabinet Cable Runway Pathway Dividers solution,Network rack Cable Runway Pathway Dividers,Structured cabling solution for Cable Runway Pathway Dividers,Best Cable Runway Pathway Dividers for server racks,How to organize cables with Cable Runway Pathway Dividers,Efficient routing for Cable Runway Pathway Dividers,Front-to-back cable routing for Cable Runway Pathway Dividers,High-density cable organization for Cable Runway Pathway Dividers,Professional cable management for Cable Runway Pathway Dividers","Search Relevancy":3}],"options":{"Type":["For Use With TELCO or UL Classified Runway","For Use With Universal or Trough Style Runway"],"Quantity":[],"Color":["Black","Glacier White"]},"total":8}