{"items":[{"primaryId":"11911-106","Primary ID":"11911-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":184.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,6 IN ,GY","Search Terms":"11911-106,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-109","Primary ID":"11911-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Gray","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":194.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":9,"Product Width Uom":"\"","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,9 IN ,GY","Search Terms":"11911-109,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-112","Primary ID":"11911-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,12 IN GY","Search Terms":"11911-112,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-706","Primary ID":"11911-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":184.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,6 IN ,BK","Search Terms":"11911-706,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3,"SKU Level SEO Page Title":"11911-706 Cable Runway Wall‑to‑Rack Kit: Runway Rack | Chatsworth","SKU Level SEO Meta Description":"The 11911‑706 Cable Runway Wall‑to‑Rack Kit offers sturdy runway rack support for cable management, simplifying installation and protecting infrastructure.","SKU Level Web H4 Heading":"Key Features of the 11911‑706 Wall‑to‑Rack Kit","SKU Level Web Paragraph Text":"<p>The 11911‑706 kit provides a single‑part solution that securely bridges a wall‑mounted cable runway to a standard rack. Its 54‑inch universal runway delivers a clean pathway for power and data cables, reducing clutter and improving airflow. Engineers appreciate the streamlined design that supports high‑density deployments without compromising structural integrity. The kit includes a wall angle support bracket, a rack‑to‑runway mounting plate, a pair of end caps, and six zinc‑plated J‑Bolts with a gold‑chem finish. All components are pre‑finished in black to match typical enclosure aesthetics. The design eliminates the need for custom fabrication, accelerating system build‑out. Installation requires only basic tools and can be completed in under an hour, even in constrained data‑center environments. The mounting plate aligns with the three‑inch channels found on most CPI racks, ensuring a secure attachment. End caps protect cable ends from damage and maintain a tidy appearance. Because the runway is compatible with both wall‑mount cabinets and freestanding racks, it serves a wide range of enterprise and hyperscale applications. The kit works seamlessly with other CPI cable‑management accessories, allowing users to expand the solution as capacity grows. It also integrates with the CPI Product Designer for rapid, error‑free planning. Customers benefit from CPI's global support network and access to detailed CAD, Visio, and data‑sheet resources. The 11911‑706 ladder rack kit variant extends the solution to taller installations, offering flexibility for future expansion. With CPI's proven track record, the runway kit delivers reliable performance that protects critical infrastructure for years to come.</p>"},{"primaryId":"11911-709","Primary ID":"11911-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Black","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":194.67,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":9,"Product Width Uom":"\"","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,9 IN ,BK","Search Terms":"11911-709,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-712","Primary ID":"11911-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":204.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,12 IN BK 3INCH","Search Terms":"11911-712,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-E06","Primary ID":"11911-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Glacier White","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":202.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN,6 IN,GW","Search Terms":"11911-E06,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-E09","Primary ID":"11911-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Glacier White","Shipping Weight":28,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":12.7,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":214.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN,9 IN,GW","Search Terms":"11911-E09,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"11911-E12","Primary ID":"11911-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Glacier White","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 3\"D Mounting Channels","Keyword":"Rack Brace Kit;Wall to Rack Kit","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN,12 IN,GW 3INCH","Search Terms":"11911-E12,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-106","Primary ID":"31473-106","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Gray","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":252.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN , 6 IN ,GY","Search Terms":"31473-106,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-109","Primary ID":"31473-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Gray","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":259.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":9,"Product Width Uom":"\"","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN , 9 IN ,GY","Search Terms":"31473-109,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-112","Primary ID":"31473-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Gray","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,12 IN ,GY","Search Terms":"31473-112,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-706","Primary ID":"31473-706","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":252.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":6,"Product Width Uom":"\"","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN , 6 IN ,BK","Search Terms":"31473-706,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-709","Primary ID":"31473-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":259.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":9,"Product Width Uom":"\"","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN , 9 IN ,BK","Search Terms":"31473-709,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-712","Primary ID":"31473-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Black","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":12,"Product Width Uom":"\"","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN ,12 IN ,BK 6INCH","Search Terms":"31473-712,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Runway Wall‑to‑Rack Kit 31473‑712 | Chatsworth","SKU Level SEO Meta Description":"Cable Runway Wall‑to‑Rack Kit 31473‑712 routes cables from wall to rack, simplifying install, protecting wiring, and boosting data‑center efficiency.","SKU Level Web H4 Heading":"Key Features of the 31473‑712 Cable Runway Kit","SKU Level Web Paragraph Text":"<p>The 31473‑712 Cable Runway Wall‑to‑Rack Kit delivers a complete cable runway solution for connecting equipment to a wall‑mounted enclosure. Designed for 12‑inch wide racks, the kit bridges the gap between wall and rack, keeping cabling organized and protected. This universal cable support streamlines deployment in data‑center, colocation, and hyperscale environments. Each runway kit includes a 54‑inch universal cable runway, a wall angle support bracket, a rack‑to‑runway mounting plate, a pair of end caps, and six zinc‑plated, gold‑chem finish J‑Bolts. The components are engineered to mount to racks with 6‑inch channels, ensuring a secure runway rack connection. All parts are finished in black for a clean, professional appearance. Installation requires only standard tools and can be completed in minutes, reducing labor time and minimizing downtime. The wall‑to‑rack design aligns the cable runway precisely with rack mounting points, eliminating cable sag and strain. Users benefit from improved airflow and reduced risk of cable damage. The kit's robust construction meets CPI's high‑quality standards and is supported by the company's global network of authorized distributors. With corrosion‑resistant J‑Bolts and hardened steel brackets, the solution maintains performance in demanding industrial and enterprise settings. CPI's engineering expertise ensures compatibility with a wide range of cable management accessories. Detailed product specifications, CAD files, and Visio stencils are available for seamless integration into CPI's Product Designer tool. Technical documentation, including data sheets and installation instructions, can be downloaded directly from the product page. CPI's dedicated support team is ready to assist with custom configurations and rapid product customization.</p>"},{"primaryId":"31473-E06","Primary ID":"31473-E06","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 6\"W x 54\"L; Glacier White","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":277.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN, 6 IN,GW","Search Terms":"31473-E06,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-E09","Primary ID":"31473-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 9\"W x 54\"L; Glacier White","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":285.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN, 9 IN,GW","Search Terms":"31473-E09,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3},{"primaryId":"31473-E12","Primary ID":"31473-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Cable Runway Wall To Rack Kit","Marketing Description - Global English":"Cable Runway Wall to Rack Kit; 12\"W x 54\"L; Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":284.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Racks with 6\"D Mounting Channels","Keyword":"Wall to Rack Kit;Runway","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/475f2de6/66eca554707e810019a33bd6/11911_SPEC-pdf"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1b1c9787/66eca554707e810019a33bd8/11911_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL-RK,4 FT 6 IN,12 IN,GW 6INCH","Search Terms":"31473-E12,Cable Runway Wall To Rack Kit,ZetaFrame Cable Runway Wall To Rack Kit,Server cabinet Cable Runway Wall To Rack Kit,Rack-mounted Cable Runway Wall To Rack Kit,Data center Cable Runway Wall To Rack Kit,Cabinet Cable Runway Wall To Rack Kit solution,Network rack Cable Runway Wall To Rack Kit,Structured cabling solution for Cable Runway Wall To Rack Kit,Best Cable Runway Wall To Rack Kit for server racks,How to organize cables with Cable Runway Wall To Rack Kit,Efficient routing for Cable Runway Wall To Rack Kit,Front-to-back cable routing for Cable Runway Wall To Rack Kit,High-density cable organization for Cable Runway Wall To Rack Kit,Professional cable management for Cable Runway Wall To Rack Kit","Search Relevancy":3}],"options":{"Width":["12\" (305 mm)","6\" (152 mm)","9\" (229 mm)"],"Type":["Racks with 3\"D Mounting Channels","Racks with 6\"D Mounting Channels"],"Color":["Black","Glacier White","Gray"]},"total":18}