{"items":[{"primaryId":"13935-701","Primary ID":"13935-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Spool Kit for Velocity Vertical Cable Manager","Marketing Description - Global English":"Velocity Cable Spool Kit; Black; Pack of 4","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":14.125,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":161.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Velocity","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 mm)","Width":"2.5\" (64 mm)","Depth":"6.1\" (155 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":6.1,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":155,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,2 IN DX6 IN L,VCM,BK","Search Terms":"13935-701,Cable Spool Kit for Velocity Vertical Cable Manager,ZetaFrame Cable Spool Kit for Velocity Vertical Cable Manager,Server cabinet Cable Spool Kit for Velocity Vertical Cable Manager,Rack-mounted Cable Spool Kit for Velocity Vertical Cable Manager,Data center Cable Spool Kit for Velocity Vertical Cable Manager,Cabinet Cable Spool Kit for Velocity Vertical Cable Manager solution,Network rack Cable Spool Kit for Velocity Vertical Cable Manager,Structured cabling solution for Cable Spool Kit for Velocity Vertical Cable Manager,Best Cable Spool Kit for Velocity Vertical Cable Manager for server racks,How to organize cables with Cable Spool Kit for Velocity Vertical Cable Manager,Efficient routing for Cable Spool Kit for Velocity Vertical Cable Manager,Front-to-back cable routing for Cable Spool Kit for Velocity Vertical Cable Manager,High-density cable organization for Cable Spool Kit for Velocity Vertical Cable Manager,Professional cable management for Cable Spool Kit for Velocity Vertical Cable Manager","Search Relevancy":3}],"options":{},"total":1}