{"items":[{"primaryId":"15002-001","Primary ID":"15002-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Spools","Marketing Description - Global English":"Cable Distribution Spools; 4\" H (100 mm); Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spools","Promote on Website":"1","Attached to Series":"1","Depth":"4\" (102 mm)","Pack Of":"1","BABA Compliant":"0","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Weight":0.085,"Product Weight UOM":"LB","Short Description":"SPOOL,CABLE,BLACK,QTY 1","Search Terms":"15002-001,Cable Spools,ZetaFrame Cable Spools,Server cabinet Cable Spools,Rack-mounted Cable Spools,Data center Cable Spools,Cabinet Cable Spools solution,Network rack Cable Spools,Structured cabling solution for Cable Spools,Best Cable Spools for server racks,How to organize cables with Cable Spools,Efficient routing for Cable Spools,Front-to-back cable routing for Cable Spools,High-density cable organization for Cable Spools,Professional cable management for Cable Spools","Search Relevancy":3},{"primaryId":"15002-002","Primary ID":"15002-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Spools","Marketing Description - Global English":"Cable Distribution Spools; 4\"H (100 mm); Black; Pack of 100","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":620.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spools","Promote on Website":"1","Attached to Series":"1","Depth":"4\" (102 mm)","Pack Of":"100","BABA Compliant":"0","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,CABLE,BLACK,QTY 100","Search Terms":"15002-002,Cable Spools,ZetaFrame Cable Spools,Server cabinet Cable Spools,Rack-mounted Cable Spools,Data center Cable Spools,Cabinet Cable Spools solution,Network rack Cable Spools,Structured cabling solution for Cable Spools,Best Cable Spools for server racks,How to organize cables with Cable Spools,Efficient routing for Cable Spools,Front-to-back cable routing for Cable Spools,High-density cable organization for Cable Spools,Professional cable management for Cable Spools","Search Relevancy":3},{"primaryId":"15003-001","Primary ID":"15003-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Spools","Marketing Description - Global English":"Cable Distribution Spools; 1-1/2” (38 mm); Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spools","Promote on Website":"1","Attached to Series":"1","Depth":"1.5\" (38 mm)","Pack Of":"1","BABA Compliant":"0","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Weight":0.044,"Product Weight UOM":"LB","Short Description":"SPOOL,DISTR,1.5 IN ,BK","Search Terms":"15003-001,Cable Spools,ZetaFrame Cable Spools,Server cabinet Cable Spools,Rack-mounted Cable Spools,Data center Cable Spools,Cabinet Cable Spools solution,Network rack Cable Spools,Structured cabling solution for Cable Spools,Best Cable Spools for server racks,How to organize cables with Cable Spools,Efficient routing for Cable Spools,Front-to-back cable routing for Cable Spools,High-density cable organization for Cable Spools,Professional cable management for Cable Spools","Search Relevancy":3},{"primaryId":"15003-002","Primary ID":"15003-002","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Spools","Marketing Description - Global English":"Cable Distribution Spools; 1-1/2” (38 mm); Black; Pack of 101","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":328.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spools","Promote on Website":"1","Attached to Series":"1","Depth":"1.5\" (38 mm)","Pack Of":"100","BABA Compliant":"0","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SPOOL,DISTR,1.5 IN ,100,BK","Search Terms":"15003-002,Cable Spools,ZetaFrame Cable Spools,Server cabinet Cable Spools,Rack-mounted Cable Spools,Data center Cable Spools,Cabinet Cable Spools solution,Network rack Cable Spools,Structured cabling solution for Cable Spools,Best Cable Spools for server racks,How to organize cables with Cable Spools,Efficient routing for Cable Spools,Front-to-back cable routing for Cable Spools,High-density cable organization for Cable Spools,Professional cable management for Cable Spools","Search Relevancy":3}],"options":{"Quantity":[],"Color":["Black"]},"total":4}