{"items":[{"primaryId":"11570-119","Primary ID":"11570-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 19\" Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,19 IN,GY","Search Terms":"11570-119,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-123","Primary ID":"11570-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 23\" Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":371.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,23 IN,GY","Search Terms":"11570-123,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-519","Primary ID":"11570-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 19\" Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":324.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,19 IN,CL","Search Terms":"11570-519,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-523","Primary ID":"11570-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 23\" Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":353.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,23 IN,CL","Search Terms":"11570-523,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-719","Primary ID":"11570-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 19\" Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":324.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,19 IN,BK","Search Terms":"11570-719,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-723","Primary ID":"11570-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 23\" Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":353.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,23 IN,BK","Search Terms":"11570-723,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Strain Relief Bar - 11570-723 for 23\" Racks | Chatsworth","SKU Level SEO Meta Description":"Secure your rack cables with the Cable Strain Relief Bar and Bracket 11570-723. High‑strength aluminum and Saf‑T‑Grip® straps protect bend radius.","SKU Level Web H4 Heading":"Key Features of the Cable Strain Relief Bracket","SKU Level Web Paragraph Text":"<p>The Cable Strain Relief Bar and Bracket provides a reliable strain relief solution for rack‑mounted equipment. Designed for 23\" (584 mm) wide cabinets, it keeps cable bundles secure while preserving the required bend radius. This product is an essential component of any cable strain reliefs strategy. Constructed from high‑strength aluminum, the bracket offers durability without adding excessive weight. Integrated Saf‑T‑Grip® straps deliver flexible yet firm support for a variety of cable types. The robust design meets the demands of modern data‑center environments. Each unit includes ten adjustable Saf‑T‑Grip® cable management straps that can be positioned exactly where protection is needed. The straps are reusable and can be added or removed with the provided rivets, making the assembly adaptable to changing cable layouts. These features classify the device as a versatile strain relief accessory. Mounting hardware is omitted to allow installers to choose the optimal height and depth within the rack. The bracket can be secured at any level, providing custom placement for cable routing and simplifying future upgrades. This flexibility enhances overall strain relief solutions for complex cabling architectures. By preventing accidental pulls and maintaining proper cable curvature, the Cable Strain Relief Bracket improves system reliability and reduces maintenance downtime. Its universal fit for 23‑inch racks makes it a cost‑effective addition to any infrastructure. Choose this accessory to protect your investment and streamline cable management.</p>"},{"primaryId":"11570-E19","Primary ID":"11570-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 19\" Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":357.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,19 IN,GW","Search Terms":"11570-E19,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3},{"primaryId":"11570-E23","Primary ID":"11570-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Cable Strain Relief Bracket","Marketing Description - Global English":"Cable Strain Relief Bracket; for 23\" Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":389.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Strain Relief Bracket","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":50.8,"Product Height Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE STRAIN RELIEF,23 IN,GW","Search Terms":"11570-E23,Cable Strain Relief Bracket,ZetaFrame Cable Strain Relief Bracket,Server cabinet Cable Strain Relief Bracket,Rack-mounted Cable Strain Relief Bracket,Data center Cable Strain Relief Bracket,Cabinet Cable Strain Relief Bracket solution,Network rack Cable Strain Relief Bracket,Structured cabling solution for Cable Strain Relief Bracket,Best Cable Strain Relief Bracket for server racks,How to organize cables with Cable Strain Relief Bracket,Efficient routing for Cable Strain Relief Bracket,Front-to-back cable routing for Cable Strain Relief Bracket,High-density cable organization for Cable Strain Relief Bracket,Professional cable management for Cable Strain Relief Bracket","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}