{"items":[{"primaryId":"37208-162","Primary ID":"37208-162","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"KVM Cables","Marketing Product Series":"Cascade Cable for Switches with DB15 Ports","Marketing Description - Global English":"Cable; 1 X 6' (1829 mm) Cascade Combo KVM","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.06,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":" Cascade Combo KVM","SKU Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a2f121a6/67574dd34b49f32e1000002b/37208-162_SPEC.pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (12.7 mm)","Width":"1\" (25 mm)","Pack Of":"1","Ports":"DB15 Ports","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"CABLE,1X 6FT,CASCADE COMBO","Search Terms":"37208-162,Cascade Cable for Switches with DB15 Ports,ZetaFrame Cascade Cable for Switches with DB15 Ports,Server cabinet Cascade Cable for Switches with DB15 Ports,Rack-mounted Cascade Cable for Switches with DB15 Ports,Data center Cascade Cable for Switches with DB15 Ports,Cabinet Cascade Cable for Switches with DB15 Ports solution,Network rack Cascade Cable for Switches with DB15 Ports,Structured cabling solution for Cascade Cable for Switches with DB15 Ports,Best Cascade Cable for Switches with DB15 Ports for server racks,How to organize cables with Cascade Cable for Switches with DB15 Ports,Efficient routing for Cascade Cable for Switches with DB15 Ports,Front-to-back cable routing for Cascade Cable for Switches with DB15 Ports,High-density cable organization for Cascade Cable for Switches with DB15 Ports,Professional cable management for Cascade Cable for Switches with DB15 Ports","Search Relevancy":3,"SKU Level SEO Page Title":"Cascade Cable for DB15 Switch Ports | Chatsworth","SKU Level SEO Meta Description":"Expand your KVM switch network with the Cascade Cable for DB15 ports. This cascading cable enables seamless computer management through a single peripheral set. Ideal for data centers.","SKU Level Web H4 Heading":"Enhance KVM Switch Connectivity with Cascade Cables","SKU Level Web Paragraph Text":"<p>The Cascade Cable for Switches with DB15 Ports allows you to connect multiple KVM switches for expanded network management. This cascading cable simplifies computer access by enabling a single set of peripherals to control devices across connected switches. It features durable DB-15 connectors on each end for reliable performance in data center environments.</p><p>Cascading cables are essential for optimizing space and reducing clutter in high-density setups. By using cascade switches, you can consolidate control and improve operational efficiency. This approach supports seamless integration with existing KVM infrastructure for enhanced scalability.</p><p>The Cascade Cable measures 6 feet (1829 mm) in length, providing flexibility in various installation scenarios. Its design ensures secure connections between switches, preventing signal loss and maintaining data integrity. This makes it a reliable choice for enterprise networks and data centers.</p><p>Cascade cables facilitate easy expansion without requiring additional peripheral devices. They are compatible with a range of KVM switches, supporting cascading ethernet switches and other configurations. This versatility helps future-proof your investment in network infrastructure.</p><p>Chatsworth Products (CPI) delivers high-quality cascade cables as part of its comprehensive power and monitoring solutions. With decades of experience, CPI ensures that these cables meet rigorous standards for durability and performance. Trust CPI for innovative products that power and protect your growing technology investments.</p>"}],"options":{},"total":1}