{"items":[{"primaryId":"39982-001","Primary ID":"39982-001","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Caster Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Caster Kit for ZetaFrame Cabinet; 2 Fixed Casters; 2 Swivel Casters","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":266.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CASTER KIT,ZETA","Search Terms":"39982-001,Caster Kit for ZetaFrame Cabinet,ZetaFrame Caster Kit for ZetaFrame Cabinet,Server cabinet Caster Kit for ZetaFrame Cabinet,Rack-mounted Caster Kit for ZetaFrame Cabinet,Data center Caster Kit for ZetaFrame Cabinet,Cabinet Caster Kit for ZetaFrame Cabinet solution,Network rack Caster Kit for ZetaFrame Cabinet,Structured cabling solution for Caster Kit for ZetaFrame Cabinet,Best Caster Kit for ZetaFrame Cabinet for server racks,How to organize cables with Caster Kit for ZetaFrame Cabinet,Efficient routing for Caster Kit for ZetaFrame Cabinet,Front-to-back cable routing for Caster Kit for ZetaFrame Cabinet,High-density cable organization for Caster Kit for ZetaFrame Cabinet,Professional cable management for Caster Kit for ZetaFrame Cabinet","Search Relevancy":4,"SKU Level SEO Page Title":"39982-001 Caster Kit for ZetaFrame® - Fixed & Swivel | Chatsworth","SKU Level SEO Meta Description":"Upgrade your ZetaFrame® cabinet with the 39982-001 caster kit. This cabinet caster provides two fixed and two swivel casters for smooth mobility.","SKU Level Web H4 Heading":"Key Features of the 39982-001 Caster Kit","SKU Level Web Paragraph Text":"<p>The 39982-001 caster kit is engineered specifically for ZetaFrame® cabinets, delivering reliable mobility in demanding data‑center environments. This caster kit combines two fixed casters with two swivel casters to accommodate both stability and easy repositioning. Its design adheres to CPI's rigorous quality standards, ensuring long‑term performance for critical infrastructure. Fixed casters lock the cabinet in place, while swivel casters enable smooth directional movement during maintenance or upgrades. As a cabinet caster solution, the kit reduces floor load and minimizes the risk of equipment shifting under vibration. The integrated hardware provides a balanced load distribution that protects sensitive components. Installation uses standard caster mounting brackets, allowing quick attachment without specialized tools. The caster mounting hardware is compatible with existing ZetaFrame® mounting points, streamlining field deployment. Because the kit follows CPI's universal mounting specifications, it fits a wide range of enclosure configurations. Deploying this caster kit improves airflow management by freeing up floor space around the cabinet. The solution helps maintain optimal cooling efficiency, which is essential for AI, HPC, and high‑density workloads. Operators benefit from reduced cable strain and easier access to rear‑panel connections. The 39982‑001 caster kit is part of CPI's broader caster kits portfolio, offering interchangeable options for future upgrades. Technical support and detailed spec sheets are available through authorized distributors. Choose this caster solution to enhance mobility, safety, and operational flexibility for your ZetaFrame® enclosure.</p>"}],"options":{},"total":1}