{"items":[{"primaryId":"13813-001","Primary ID":"13813-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Ceiling Enclosure Fan Kit & Junction Box","Marketing Description - Global English":"Ceiling Enclosure Fan Kit/Junction Box; for use with 13812-002 or 13812-003","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":322.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Ceiling Enclosure; Zone","Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Width":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,FAN&JUNC BOX KIT","Search Terms":"13813-001,Ceiling Enclosure Fan Kit & Junction Box,ZetaFrame Ceiling Enclosure Fan Kit & Junction Box,Server cabinet Ceiling Enclosure Fan Kit & Junction Box,Rack-mounted Ceiling Enclosure Fan Kit & Junction Box,Data center Ceiling Enclosure Fan Kit & Junction Box,Cabinet Ceiling Enclosure Fan Kit & Junction Box solution,Network rack Ceiling Enclosure Fan Kit & Junction Box,Structured cabling solution for Ceiling Enclosure Fan Kit & Junction Box,Best Ceiling Enclosure Fan Kit & Junction Box for server racks,How to organize cables with Ceiling Enclosure Fan Kit & Junction Box,Efficient routing for Ceiling Enclosure Fan Kit & Junction Box,Front-to-back cable routing for Ceiling Enclosure Fan Kit & Junction Box,High-density cable organization for Ceiling Enclosure Fan Kit & Junction Box,Professional cable management for Ceiling Enclosure Fan Kit & Junction Box","Search Relevancy":3}],"options":{},"total":1}