{"items":[{"primaryId":"13812-001","Primary ID":"13812-001","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Hubs Switches and Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Hubs; Switches and Patch Panels; 2' x 2' Ceiling Enclosure","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2915.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 2' Ceiling; Large Cable Ports","Keyword":"Ceiling Enclosure; Zone","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"13\" (330.2 mm)","Width":"25\" (635 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,ACT,24X24X15,C6A","Search Terms":"13812-001,Ceiling Enclosure for Hubs Switches and Patch Panels,ZetaFrame Ceiling Enclosure for Hubs Switches and Patch Panels,Server cabinet Ceiling Enclosure for Hubs Switches and Patch Panels,Rack-mounted Ceiling Enclosure for Hubs Switches and Patch Panels,Data center Ceiling Enclosure for Hubs Switches and Patch Panels,Cabinet Ceiling Enclosure for Hubs Switches and Patch Panels solution,Network rack Ceiling Enclosure for Hubs Switches and Patch Panels,Structured cabling solution for Ceiling Enclosure for Hubs Switches and Patch Panels,Best Ceiling Enclosure for Hubs Switches and Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Hubs Switches and Patch Panels,Efficient routing for Ceiling Enclosure for Hubs Switches and Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Hubs Switches and Patch Panels,High-density cable organization for Ceiling Enclosure for Hubs Switches and Patch Panels,Professional cable management for Ceiling Enclosure for Hubs Switches and Patch Panels","Search Relevancy":1},{"primaryId":"A1024-HR","Primary ID":"A1024-HR","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Hubs Switches and Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Hubs; Switches and Patch Panels; 2' x 4' Ceiling Enclosure; provides 5U for patch panels and 2U x 15''D (380 mm) for active equipment; equipment mounts on the door","Shipping Weight":47,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":21.32,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3837.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2'  x 4' Ceiling; 5U & 2U Brackets","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,ACT,24X48X10","Search Terms":"A1024-HR,Ceiling Enclosure for Hubs Switches and Patch Panels,ZetaFrame Ceiling Enclosure for Hubs Switches and Patch Panels,Server cabinet Ceiling Enclosure for Hubs Switches and Patch Panels,Rack-mounted Ceiling Enclosure for Hubs Switches and Patch Panels,Data center Ceiling Enclosure for Hubs Switches and Patch Panels,Cabinet Ceiling Enclosure for Hubs Switches and Patch Panels solution,Network rack Ceiling Enclosure for Hubs Switches and Patch Panels,Structured cabling solution for Ceiling Enclosure for Hubs Switches and Patch Panels,Best Ceiling Enclosure for Hubs Switches and Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Hubs Switches and Patch Panels,Efficient routing for Ceiling Enclosure for Hubs Switches and Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Hubs Switches and Patch Panels,High-density cable organization for Ceiling Enclosure for Hubs Switches and Patch Panels,Professional cable management for Ceiling Enclosure for Hubs Switches and Patch Panels","Search Relevancy":1},{"primaryId":"A1222-HR","Primary ID":"A1222-HR","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Hubs Switches and Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Hubs; Switches and Patch Panels; 2' x 2' Ceiling Enclosure; provides 5U for patch panels and 2U x 15''D (380 mm) for active equipment; equipment mounts on the door","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3034.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 4' Ceiling; 4U - 2U - 4U Brackets","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,ACT,24X24X15","Search Terms":"A1222-HR,Ceiling Enclosure for Hubs Switches and Patch Panels,ZetaFrame Ceiling Enclosure for Hubs Switches and Patch Panels,Server cabinet Ceiling Enclosure for Hubs Switches and Patch Panels,Rack-mounted Ceiling Enclosure for Hubs Switches and Patch Panels,Data center Ceiling Enclosure for Hubs Switches and Patch Panels,Cabinet Ceiling Enclosure for Hubs Switches and Patch Panels solution,Network rack Ceiling Enclosure for Hubs Switches and Patch Panels,Structured cabling solution for Ceiling Enclosure for Hubs Switches and Patch Panels,Best Ceiling Enclosure for Hubs Switches and Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Hubs Switches and Patch Panels,Efficient routing for Ceiling Enclosure for Hubs Switches and Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Hubs Switches and Patch Panels,High-density cable organization for Ceiling Enclosure for Hubs Switches and Patch Panels,Professional cable management for Ceiling Enclosure for Hubs Switches and Patch Panels","Search Relevancy":1}],"options":{"Type":["2'  x 4' Ceiling; 5U & 2U Brackets","2' x 2' Ceiling; Large Cable Ports","2' x 4' Ceiling; 4U - 2U - 4U Brackets"]},"total":3}