{"items":[{"primaryId":"13812-002","Primary ID":"13812-002","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Patch Panels; 2'x 2' Ceiling Enclosure; Large Ports","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2259.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 2' Ceiling; Large Cable Ports","Keyword":"Ceiling Enclosure; Zone","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a92ce135c00125fd99d/A1222-PP_13812-002_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13\" (330.2 mm)","Width":"25\" (635 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,PATCH,24X24,C6A","Search Terms":"13812-002,Ceiling Enclosure for Patch Panels,ZetaFrame Ceiling Enclosure for Patch Panels,Server cabinet Ceiling Enclosure for Patch Panels,Rack-mounted Ceiling Enclosure for Patch Panels,Data center Ceiling Enclosure for Patch Panels,Cabinet Ceiling Enclosure for Patch Panels solution,Network rack Ceiling Enclosure for Patch Panels,Structured cabling solution for Ceiling Enclosure for Patch Panels,Best Ceiling Enclosure for Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Patch Panels,Efficient routing for Ceiling Enclosure for Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Patch Panels,High-density cable organization for Ceiling Enclosure for Patch Panels,Professional cable management for Ceiling Enclosure for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"Ceiling Patch Panel Enclosure for Drop Ceilings | Chatsworth","SKU Level SEO Meta Description":"Secure your network with CPI's ceiling patch panel enclosure. This patch panel enclosure features large cable ports for Cat 6a and 5U mounting space. Ideal for drop ceiling applications.","SKU Level Web H4 Heading":"Advanced Cable Management and Mounting Features","SKU Level Web Paragraph Text":"<p>The Ceiling Enclosure for Patch Panels from Chatsworth Products provides a robust solution for organizing and protecting network infrastructure in drop ceiling environments. This ceiling patch panel enclosure is engineered to secure consolidation points using 19-inch patch panels or other panel-mount termination hardware. Its design ensures reliable performance in data centers, enterprise networks, and telecommunications rooms.</p><p>Constructed with a 2-foot by 2-foot footprint, this patch panel enclosure offers large cable openings specifically sized for Cat 6a cabling, facilitating efficient cable management. The enclosure includes one 3-1/4 inch by 14-3/4 inch (82.6 mm by 374.7 mm) port and one 6-1/4 inch by 6-7/8 inch (158.8 mm by 174.6 mm) port to accommodate high-density cable runs. These features make it an ideal ceiling enclosure for patch panels in modern IT installations.</p><p>Mounting flexibility is a key benefit, with the A1222-PP model providing a total of 5U space across three brackets sized 2U, 1U, and 2U, all mounted on the door for easy access. This configuration supports various patch panel enclosures and termination hardware, enhancing versatility in network design. The brackets are designed for straightforward installation, reducing deployment time and labor costs.</p><p>In drop ceiling applications, this ceiling enclosure for patch panels helps maintain a clean and organized appearance while protecting sensitive equipment from dust, tampering, and environmental factors. The secure design includes a lockable door, ensuring that network connections remain safe and accessible only to authorized personnel. This makes it a reliable choice for patch panel enclosures in secure or high-traffic areas.</p><p>Chatsworth Products combines decades of experience with rapid customization capabilities to deliver solutions like this ceiling patch panel enclosure that meet evolving network demands. As a trusted partner, CPI ensures global availability and expert support for all your infrastructure needs. This commitment to quality and innovation makes the Ceiling Enclosure for Patch Panels a smart investment for any organization.</p>"},{"primaryId":"A1024-PP","Primary ID":"A1024-PP","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Patch Panels; 2' x 4' Ceiling Enclosure; provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2991.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 4' Ceiling; 2U - 1U - 2U Brackets","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a754a5acc0012b31cad/A1024-PP_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,PCH PNL,24X48X10","Search Terms":"A1024-PP,Ceiling Enclosure for Patch Panels,ZetaFrame Ceiling Enclosure for Patch Panels,Server cabinet Ceiling Enclosure for Patch Panels,Rack-mounted Ceiling Enclosure for Patch Panels,Data center Ceiling Enclosure for Patch Panels,Cabinet Ceiling Enclosure for Patch Panels solution,Network rack Ceiling Enclosure for Patch Panels,Structured cabling solution for Ceiling Enclosure for Patch Panels,Best Ceiling Enclosure for Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Patch Panels,Efficient routing for Ceiling Enclosure for Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Patch Panels,High-density cable organization for Ceiling Enclosure for Patch Panels,Professional cable management for Ceiling Enclosure for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"A1024-PP Ceiling Enclosure - 5U Patch Panel Solution | Chatsworth","SKU Level SEO Meta Description":"The A1024-PP ceiling enclosure delivers a 5U patch panel solution with three door‑mount brackets, optimizing drop‑ceiling installations.","SKU Level Web H4 Heading":"Key Features and Benefits of the A1024-PP Ceiling Enclosure","SKU Level Web Paragraph Text":"<p>The A1024-PP ceiling enclosure is engineered to support 19‑inch patch panels in a drop‑ceiling environment. Its compact 5U footprint maximizes rack space while maintaining easy access for maintenance. This design aligns with CPI's commitment to reliable, high‑density infrastructure. Each unit provides three door‑mount brackets sized 2U‑1U‑2U, delivering flexible arrangement options for cable routing and equipment layout. The brackets lock securely to the enclosure door, ensuring a stable platform for heavy‑duty networking hardware. The configuration supports a total of five rack units, making it ideal for space‑constrained installations. Large cable openings accommodate Cat 6a and higher‑performance cables, with one opening measuring 3¼″ x 14¾″ and a second 6¼″ x 6⅞″. These dimensions reduce strain on connectors and simplify cable management. The enclosure's design also integrates seamlessly with CPI's air‑containment solutions for optimal thermal performance. The A1024-PP model is compatible with a wide range of data‑center architectures, from multitenant facilities to hyperscale environments. Its ceiling‑mount format enables rapid deployment in raised‑floor or overhead cable pathways. By consolidating patch panels in a single enclosure, organizations can lower latency and improve network reliability. CPI offers factory‑installed accessories and expert consultation services to tailor the A1024-PP to specific project needs. Customers benefit from global availability, rapid customization, and comprehensive technical support. The A1024-PP ceiling enclosure delivers a durable, future‑ready solution for modern networking demands.</p>"},{"primaryId":"A1222-PP","Primary ID":"A1222-PP","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Patch Panels; 2' x 2' Ceiling Enclosure; provides a total of 5U with (3) brackets sized 2U - 1U - 2U; brackets mount on the door","Shipping Weight":38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.24,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2349.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 2' Ceiling; Standard Cable Ports","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a92ce135c00125fd99d/A1222-PP_13812-002_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,PCH PNL,24X24X12","Search Terms":"A1222-PP,Ceiling Enclosure for Patch Panels,ZetaFrame Ceiling Enclosure for Patch Panels,Server cabinet Ceiling Enclosure for Patch Panels,Rack-mounted Ceiling Enclosure for Patch Panels,Data center Ceiling Enclosure for Patch Panels,Cabinet Ceiling Enclosure for Patch Panels solution,Network rack Ceiling Enclosure for Patch Panels,Structured cabling solution for Ceiling Enclosure for Patch Panels,Best Ceiling Enclosure for Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Patch Panels,Efficient routing for Ceiling Enclosure for Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Patch Panels,High-density cable organization for Ceiling Enclosure for Patch Panels,Professional cable management for Ceiling Enclosure for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"A1222-PP Ceiling Enclosure - 2U Patch Panel Solution | Chatsworth","SKU Level SEO Meta Description":"The A1222-PP ceiling enclosure provides 5U of patch panel capacity with 2U, 1U, and 2U brackets, simplifying drop‑ceiling installs and protecting equipment.","SKU Level Web H4 Heading":"Key Features of the A1222-PP Ceiling Enclosure","SKU Level Web Paragraph Text":"<p>The A1222-PP (part number a1222) ceiling enclosure delivers a total of 5U of usable space for patch panels. Its three mounting brackets are sized 2U, 1U and 2U, allowing flexible configuration of equipment. Designed for drop‑ceiling installations, the enclosure simplifies deployment while maintaining structural integrity. This enclosure is purpose‑built for ceiling patch panel applications, providing larger cable openings that accommodate Cat 6a connectors. One opening measures 3‑¼″ x 14‑¾″ (82.6 mm x 374.7 mm) and a second opening measures 6‑¼″ x 6‑⅞″ (158.8 mm x 174.6 mm). The generous apertures reduce strain on patch panel cables and improve airflow. As a ceiling network enclosure, the A1222-PP fits seamlessly into standard 2′ x 2′ drop‑ceiling grids. Its compact profile preserves valuable rack space while protecting network hardware from dust and debris. The enclosure's front‑door mounting brackets enable quick access for maintenance. The design supports common 2U patch panel modules, enabling dense consolidation of fiber and copper connections. By consolidating termination points, the enclosure helps lower cable management complexity and reduces overall floor‑space requirements. Users benefit from a secure, organized environment for high‑performance networking. CPI offers a range of factory‑installed accessories that can be configured with the A1222-PP to meet specific project needs. Global availability and rapid customization ensure that customers receive the exact solution required for their data center. Contact a CPI sales specialist to discuss optimal configurations and ordering details.</p>"},{"primaryId":"A1224-PP","Primary ID":"A1224-PP","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Patch Panels","Marketing Description - Global English":"Ceiling Enclosure for Patch Panels; 2' x 4' Ceiling Enclosure; provides a total of 10U with (3) brackets sized 4U - 2U - 4U; brackets may be mounted on the door or the back of the enclosure","Shipping Weight":45,"Shipping Weight Uom":"LB","Ship Height":30,"Ship Height Uom":"in","Ship Length/Depth":137,"Ship Length/Depth Uom":"in","Ship Width":15,"Ship Width Uom":"in","Shipping Weight (Metric)":20.41,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":76,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":38,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":3086.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 4' Ceiling; 4U - 2U - 2U Brackets","Keyword":"wireless;ceiling;enclosure","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/374ff094/66e34a014a5acc0012b31b29/A1224-PP_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"48\" (1219 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":48,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1219,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,PP,24X48X12","Search Terms":"A1224-PP,Ceiling Enclosure for Patch Panels,ZetaFrame Ceiling Enclosure for Patch Panels,Server cabinet Ceiling Enclosure for Patch Panels,Rack-mounted Ceiling Enclosure for Patch Panels,Data center Ceiling Enclosure for Patch Panels,Cabinet Ceiling Enclosure for Patch Panels solution,Network rack Ceiling Enclosure for Patch Panels,Structured cabling solution for Ceiling Enclosure for Patch Panels,Best Ceiling Enclosure for Patch Panels for server racks,How to organize cables with Ceiling Enclosure for Patch Panels,Efficient routing for Ceiling Enclosure for Patch Panels,Front-to-back cable routing for Ceiling Enclosure for Patch Panels,High-density cable organization for Ceiling Enclosure for Patch Panels,Professional cable management for Ceiling Enclosure for Patch Panels","Search Relevancy":1,"SKU Level SEO Page Title":"A1224 Ceiling Enclosure - 10U Drop‑Ceiling Solution | Chatsworth","SKU Level SEO Meta Description":"Explore the A1224 ceiling enclosure - a 10U drop‑ceiling panel with versatile mounting and cable access for secure, scalable patch panel installations.","SKU Level Web H4 Heading":"Key Features of the A1224 Ceiling Enclosure","SKU Level Web Paragraph Text":"<p>The A1224 ceiling enclosure delivers a compact 10U solution for drop‑ceiling environments. It supports standard 19‑inch patch panels and provides three pre‑configured brackets sized 4U‑2U‑4U. This ceiling enclosure maximizes floor space while maintaining easy access for technicians. A1224 specs list a footprint of 2′ x 4′ (610 mm x 1 220 mm) and a total depth of 12 in (305 mm). The enclosure includes two cable openings--one 3‑1/4″ x 14‑3/4″ (83 mm x 375 mm) and one 6‑1/4″ x 6‑7/8″ (159 mm x 175 mm)--to accommodate Cat 6a and higher‑performance cabling. These dimensions align with the pp ceiling design guidelines for seamless integration. Mounting brackets can be secured to the door or the back of the enclosure, offering flexibility for varied ceiling configurations. The design supports both standard and custom accessories, allowing quick deployment in any pp ceiling project. Cable management features reduce strain and simplify future upgrades. CPI provides global availability and rapid product customization for the A1224 ceiling enclosure, ensuring timely delivery to data center and enterprise sites. Our engineering team assists with specification reviews and offers the CPI Product Designer for precise configuration. The solution integrates with existing CPI thermal and power management systems to protect high‑density equipment. To evaluate fit for your environment, request a detailed quote through the CPI Product Designer or contact a sales specialist. Technical documentation, including the spec sheet and installation instructions, is available for immediate download. Choose the A1224 ceiling enclosure for reliable, scalable patch‑panel consolidation.</p>"}],"options":{"Type":["2' x 2' Ceiling; Large Cable Ports","2' x 2' Ceiling; Standard Cable Ports","2' x 4' Ceiling; 2U - 1U - 2U Brackets","2' x 4' Ceiling; 4U - 2U - 2U Brackets"]},"total":4}