{"items":[{"primaryId":"13812-003","Primary ID":"13812-003","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Wiring Blocks","Marketing Description - Global English":"Ceiling Enclosure for Wiring Blocks; 2' x 2' Ceiling Enclosure; Large Ports","Shipping Weight":39,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.69,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2049.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 2' Ceiling; Large Cable Ports","Keyword":"Ceiling Enclosure; Zone","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b28ce135c00125fdb9d/A1222-LP_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"13\" (330.2 mm)","Width":"25\" (635 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,BLK,24X24X12,C6A","Search Terms":"13812-003,Ceiling Enclosure for Wiring Blocks,ZetaFrame Ceiling Enclosure for Wiring Blocks,Server cabinet Ceiling Enclosure for Wiring Blocks,Rack-mounted Ceiling Enclosure for Wiring Blocks,Data center Ceiling Enclosure for Wiring Blocks,Cabinet Ceiling Enclosure for Wiring Blocks solution,Network rack Ceiling Enclosure for Wiring Blocks,Structured cabling solution for Ceiling Enclosure for Wiring Blocks,Best Ceiling Enclosure for Wiring Blocks for server racks,How to organize cables with Ceiling Enclosure for Wiring Blocks,Efficient routing for Ceiling Enclosure for Wiring Blocks,Front-to-back cable routing for Ceiling Enclosure for Wiring Blocks,High-density cable organization for Ceiling Enclosure for Wiring Blocks,Professional cable management for Ceiling Enclosure for Wiring Blocks","Search Relevancy":1},{"primaryId":"A1024-LP","Primary ID":"A1024-LP","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Wiring Blocks","Marketing Description - Global English":"Ceiling Enclosure for Wiring Blocks; 2' x 4' Ceiling Enclosure; includes (1) mounting plate; 16''W x 22''L (406 mm x 559 mm) for (2) 300-pair 110A (with legs) style blocks","Shipping Weight":43,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":127,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":19.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2729.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 4' Ceiling; (1) Mounting Plate for 110A blocks","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"10\" (254 mm)","Pack Of":"EA","BABA Compliant":"1","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,BLOCK,24X48X10","Search Terms":"A1024-LP,Ceiling Enclosure for Wiring Blocks,ZetaFrame Ceiling Enclosure for Wiring Blocks,Server cabinet Ceiling Enclosure for Wiring Blocks,Rack-mounted Ceiling Enclosure for Wiring Blocks,Data center Ceiling Enclosure for Wiring Blocks,Cabinet Ceiling Enclosure for Wiring Blocks solution,Network rack Ceiling Enclosure for Wiring Blocks,Structured cabling solution for Ceiling Enclosure for Wiring Blocks,Best Ceiling Enclosure for Wiring Blocks for server racks,How to organize cables with Ceiling Enclosure for Wiring Blocks,Efficient routing for Ceiling Enclosure for Wiring Blocks,Front-to-back cable routing for Ceiling Enclosure for Wiring Blocks,High-density cable organization for Ceiling Enclosure for Wiring Blocks,Professional cable management for Ceiling Enclosure for Wiring Blocks","Search Relevancy":1},{"primaryId":"A1222-LP","Primary ID":"A1222-LP","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Zone Enclosures","Marketing Product Subgroup":"Drop Ceiling","Marketing Product Series":"Ceiling Enclosure for Wiring Blocks","Marketing Description - Global English":"Ceiling Enclosure for Wiring Blocks; 2' x 2' Ceiling Enclosure; includes (1) mounting plate; size 13-3/4''W x 19-1/2''L (349 mm x 495 mm) for (2) 300-pair 110D (without legs) style blocks or (1) 300-pair 110A (with legs) style blocks","Shipping Weight":38,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":84,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Shipping Weight (Metric)":17.24,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2134.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"2' x 2' Ceiling; Standard Ports","Keyword":"Enclosure;Ceiling","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/abd037ab/66eca44406cc930019d6b57e/ceiling_encl_iis-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b28ce135c00125fdb9d/A1222-LP_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"24\" (610 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":24,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":610,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ENCL,CLG,BLOCK,24X24X12","Search Terms":"A1222-LP,Ceiling Enclosure for Wiring Blocks,ZetaFrame Ceiling Enclosure for Wiring Blocks,Server cabinet Ceiling Enclosure for Wiring Blocks,Rack-mounted Ceiling Enclosure for Wiring Blocks,Data center Ceiling Enclosure for Wiring Blocks,Cabinet Ceiling Enclosure for Wiring Blocks solution,Network rack Ceiling Enclosure for Wiring Blocks,Structured cabling solution for Ceiling Enclosure for Wiring Blocks,Best Ceiling Enclosure for Wiring Blocks for server racks,How to organize cables with Ceiling Enclosure for Wiring Blocks,Efficient routing for Ceiling Enclosure for Wiring Blocks,Front-to-back cable routing for Ceiling Enclosure for Wiring Blocks,High-density cable organization for Ceiling Enclosure for Wiring Blocks,Professional cable management for Ceiling Enclosure for Wiring Blocks","Search Relevancy":1}],"options":{"Type":["2' x 2' Ceiling; Large Cable Ports","2' x 2' Ceiling; Standard Ports","2' x 4' Ceiling; (1) Mounting Plate for 110A blocks"]},"total":3}