{"items":[{"primaryId":"15335-E01","Primary ID":"15335-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable QuadraRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 72\"H (1800 mm); 38 RMU; 19\"W (482.6 mm); #12-24 Threaded Mounting Holes; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":310,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":395.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12-24 Center Rail","Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,12-24 RMU,AQR,6FT,GW","Search Terms":"15335-E01,Center Rail for Adjustable QuadraRack,ZetaFrame Center Rail for Adjustable QuadraRack,Server cabinet Center Rail for Adjustable QuadraRack,Rack-mounted Center Rail for Adjustable QuadraRack,Data center Center Rail for Adjustable QuadraRack,Cabinet Center Rail for Adjustable QuadraRack solution,Network rack Center Rail for Adjustable QuadraRack,Structured cabling solution for Center Rail for Adjustable QuadraRack,Best Center Rail for Adjustable QuadraRack for server racks,How to organize cables with Center Rail for Adjustable QuadraRack,Efficient routing for Center Rail for Adjustable QuadraRack,Front-to-back cable routing for Center Rail for Adjustable QuadraRack,High-density cable organization for Center Rail for Adjustable QuadraRack,Professional cable management for Center Rail for Adjustable QuadraRack","Search Relevancy":3},{"primaryId":"15335-E03","Primary ID":"15335-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable QuadraRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 84\"H (2100 mm); 45 RMU; 19\"W (482.6 mm); #12-24 Threaded Mounting Holes; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":409.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12-24 Center Rail","Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,12-24 RMU,AQR,7FT,GW","Search Terms":"15335-E03,Center Rail for Adjustable QuadraRack,ZetaFrame Center Rail for Adjustable QuadraRack,Server cabinet Center Rail for Adjustable QuadraRack,Rack-mounted Center Rail for Adjustable QuadraRack,Data center Center Rail for Adjustable QuadraRack,Cabinet Center Rail for Adjustable QuadraRack solution,Network rack Center Rail for Adjustable QuadraRack,Structured cabling solution for Center Rail for Adjustable QuadraRack,Best Center Rail for Adjustable QuadraRack for server racks,How to organize cables with Center Rail for Adjustable QuadraRack,Efficient routing for Center Rail for Adjustable QuadraRack,Front-to-back cable routing for Center Rail for Adjustable QuadraRack,High-density cable organization for Center Rail for Adjustable QuadraRack,Professional cable management for Center Rail for Adjustable QuadraRack","Search Relevancy":3,"SKU Level SEO Page Title":"15335 Adjustable Center Rail - Rail Solutions | Chatsworth","SKU Level SEO Meta Description":"Discover the 15335 Adjustable Center Rail for QuadraRack, offering independent rail solutions that simplify depth adjustments and boost load capacity.","SKU Level Web H4 Heading":"Key Features and Benefits of the Center Rail","SKU Level Web Paragraph Text":"<p>The 15335 Center Rail is engineered for QuadraRack® systems, providing a reliable backbone for demanding data‑center deployments. Its construction supports a 1,000 lb (453.6 kg) load per rail, ensuring stability even under heavy equipment configurations. Designed with precision‑machined mounting holes, the rail aligns perfectly with standard 19‑inch rack frames. The adjustable center capability allows installers to set depth at any point along the side of the rack, streamlining equipment placement and reducing build time. Marked rack‑mount positions simplify the process, enabling rapid reconfiguration as needs evolve. Independent rail solutions offered by this component enhance overall rack rigidity while maintaining a low profile for optimal airflow. By distributing weight across the center, the system retains a total capacity of 2,000 lb (907.2 kg) when paired with front or rear rails. This balanced load management contributes to longer equipment lifespan and improved safety. The rail's 84‑inch (2,134 mm) height and 45 U configuration fit seamlessly into standard enclosure footprints. Its Glacier White finish provides a clean aesthetic that matches other CPI accessories. CPI's product designer tool lets engineers model the rail within a virtual rack, verifying fit and performance before purchase. Downloadable CAD and Visio files further accelerate the design process for system architects. Comprehensive installation instructions are available to ensure a smooth, error‑free deployment across any enterprise or hyperscale environment.</p>"},{"primaryId":"15335-E08","Primary ID":"15335-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable QuadraRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 108\"H (2740 mm); 58 RMU; 19\"W (482.6 mm); #12-24 Threaded Mounting Holes; Glacier White","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":108,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":274,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":479.24,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12-24 Center Rail","Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"108\" (2740 mm)","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,12-24 RMU,AQR,9FT,GW","Search Terms":"15335-E08,Center Rail for Adjustable QuadraRack,ZetaFrame Center Rail for Adjustable QuadraRack,Server cabinet Center Rail for Adjustable QuadraRack,Rack-mounted Center Rail for Adjustable QuadraRack,Data center Center Rail for Adjustable QuadraRack,Cabinet Center Rail for Adjustable QuadraRack solution,Network rack Center Rail for Adjustable QuadraRack,Structured cabling solution for Center Rail for Adjustable QuadraRack,Best Center Rail for Adjustable QuadraRack for server racks,How to organize cables with Center Rail for Adjustable QuadraRack,Efficient routing for Center Rail for Adjustable QuadraRack,Front-to-back cable routing for Center Rail for Adjustable QuadraRack,High-density cable organization for Center Rail for Adjustable QuadraRack,Professional cable management for Center Rail for Adjustable QuadraRack","Search Relevancy":3},{"primaryId":"15335-E15","Primary ID":"15335-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable QuadraRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 96\"H (2400 mm); 51 RMU; 19\"W (482.6 mm); #12-24 Threaded Mounting Holes; Glacier White","Shipping Weight":26,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":246,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.79,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":431.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12-24 Center Rail","Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,12-24 RMU,AQR,8FT,GW","Search Terms":"15335-E15,Center Rail for Adjustable QuadraRack,ZetaFrame Center Rail for Adjustable QuadraRack,Server cabinet Center Rail for Adjustable QuadraRack,Rack-mounted Center Rail for Adjustable QuadraRack,Data center Center Rail for Adjustable QuadraRack,Cabinet Center Rail for Adjustable QuadraRack solution,Network rack Center Rail for Adjustable QuadraRack,Structured cabling solution for Center Rail for Adjustable QuadraRack,Best Center Rail for Adjustable QuadraRack for server racks,How to organize cables with Center Rail for Adjustable QuadraRack,Efficient routing for Center Rail for Adjustable QuadraRack,Front-to-back cable routing for Center Rail for Adjustable QuadraRack,High-density cable organization for Center Rail for Adjustable QuadraRack,Professional cable management for Center Rail for Adjustable QuadraRack","Search Relevancy":3}],"options":{"Height":["108\" (2740 mm)","72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2438 mm) 51U"],"Color":["Glacier White"]},"total":4}