{"items":[{"primaryId":"15330-101","Primary ID":"15330-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 72\"H (1800 mm); 38 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":382.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,6FT","Search Terms":"15330-101,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-103","Primary ID":"15330-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 84\"H (2100 mm); 45 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":409.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,7FT","Search Terms":"15330-103,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-108","Primary ID":"15330-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 108\"H (2740 mm); 58 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":108,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":274,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":463.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"108\" (2740 mm)","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,9FT","Search Terms":"15330-108,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-115","Primary ID":"15330-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 96\"H (2400 mm); 51 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Gray","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":244,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":425.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,8FT","Search Terms":"15330-115,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-701","Primary ID":"15330-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 72\"H (1800 mm); 38 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":337.25,"Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,6 FT ,BK","Search Terms":"15330-701,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-703","Primary ID":"15330-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 84\"H (2100 mm); 45 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Black","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":372.12,"Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,7 FT ,BK","Search Terms":"15330-703,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-E01","Primary ID":"15330-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 72\"H (1800 mm); 38 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":370.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,6 FT,GW","Search Terms":"15330-E01,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-E03","Primary ID":"15330-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 84\"H (2100 mm); 45 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":216,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":409.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,7 FT,GW","Search Terms":"15330-E03,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-E08","Primary ID":"15330-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 108\"H (2740 mm); 58 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":463.75,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"42U","Height":"108\" (2740 mm)","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,9 FT,GW","Search Terms":"15330-E08,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3},{"primaryId":"15330-E15","Primary ID":"15330-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Equipment Rails","Marketing Product Series":"Center Rail for Adjustable ServerRack","Marketing Description - Global English":"Adjustable ServerRack Center Rail; 96\"H (2400 mm); 51 RMU; 19\"W (482.6 mm); Square-Punched Mounting Holes; Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":244,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Rack-Mount Units":51,"Rack-Mount Uom":"U","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":425.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Center Rail","Promote on Website":"1","Attached to Series":"1","Height RMU":"51U","Height":"96\" (2438 mm) 51U","Width":"20.1\" (510 mm)","Depth":"6\" (152 mm)","Pack Of":"PR","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":20.1,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CEN RAIL,SQ RMU,ASR,8 FT","Search Terms":"15330-E15,Center Rail for Adjustable ServerRack,ZetaFrame Center Rail for Adjustable ServerRack,Server cabinet Center Rail for Adjustable ServerRack,Rack-mounted Center Rail for Adjustable ServerRack,Data center Center Rail for Adjustable ServerRack,Cabinet Center Rail for Adjustable ServerRack solution,Network rack Center Rail for Adjustable ServerRack,Structured cabling solution for Center Rail for Adjustable ServerRack,Best Center Rail for Adjustable ServerRack for server racks,How to organize cables with Center Rail for Adjustable ServerRack,Efficient routing for Center Rail for Adjustable ServerRack,Front-to-back cable routing for Center Rail for Adjustable ServerRack,High-density cable organization for Center Rail for Adjustable ServerRack,Professional cable management for Center Rail for Adjustable ServerRack","Search Relevancy":3,"SKU Level SEO Page Title":"15330 Center Rail for Adjustable ServerRack | Chatsworth","SKU Level SEO Meta Description":"Discover the 15330 Center Rail for Adjustable ServerRack. This 15,330 rail enhances stability and provides easy equipment access. Optimize your server rack with CPI solutions.","SKU Level Web H4 Heading":"15330 Center Rail Features and Specifications","SKU Level Web Paragraph Text":"<p>The 15330 Center Rail for Adjustable ServerRack delivers robust support for rack-mount equipment in data center environments. This 15,330 accessory features a 96-inch height with 51U capacity, providing ample space for servers and storage devices. Its square-punched mounting holes allow for flexible hardware configurations, ensuring compatibility with various equipment.</p><p>Constructed from durable steel, the 15330-E15 center rail offers a 1,000-pound load capacity when used independently, maintaining rack integrity under heavy loads. The adjustable depth design enables installation at any point along the rack side, simplifying integration into existing setups. Marked and numbered rack-mount spaces streamline equipment installation, reducing deployment time and errors.</p><p>Engineered for stability, the 15330 center rail enhances the strength of open mounting systems while allowing easy access to cabling and components. Its Glacier White finish blends seamlessly with modern data center aesthetics, supporting a professional appearance. Quick assembly with one-piece top and bottom pan sets accelerates setup, minimizing downtime during installations.</p><p>The 15330-E15 is compatible with CPI's Adjustable ServerRack and QuadraRack® systems, providing additional mounting rails for versatile equipment arrangements. This 15,330 rail solution supports large equipment on heavy-duty four-post fixed and sliding shelves, optimizing space utilization. By improving organization and accessibility, it helps maximize density for high-performance computing applications.</p><p>Ideal for enterprise data centers, colocation facilities, and AI infrastructure, the 15330 center rail future-proofs your server rack investments. Its evergreen design ensures long-term reliability, backed by CPI's decades of expertise in thermal and cable management solutions. Explore how the 15330-E15 enhances your server rack performance and efficiency today.</p>"}],"options":{"Height":["108\" (2740 mm)","72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2438 mm) 51U"],"Color":["Black","Glacier White","Gray"]},"total":10}