{"items":[{"primaryId":"11125-001","Primary ID":"11125-001","Color":["Beige"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Channel-Mounted Distribution Ring","Marketing Description - Global English":"Channel Mounted Distribution Ring; 3\" (80 mm) Open \"C\" Ring; Beige; Each","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":9.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rings","Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Depth":"3\" (76.2 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.75,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":2.58,"Product Width Uom":"\"","Product Height (Metric)":19.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":65.5,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CHAN MT,WH","Search Terms":"11125-001,Channel-Mounted Distribution Ring,ZetaFrame Channel-Mounted Distribution Ring,Server cabinet Channel-Mounted Distribution Ring,Rack-mounted Channel-Mounted Distribution Ring,Data center Channel-Mounted Distribution Ring,Cabinet Channel-Mounted Distribution Ring solution,Network rack Channel-Mounted Distribution Ring,Structured cabling solution for Channel-Mounted Distribution Ring,Best Channel-Mounted Distribution Ring for server racks,How to organize cables with Channel-Mounted Distribution Ring,Efficient routing for Channel-Mounted Distribution Ring,Front-to-back cable routing for Channel-Mounted Distribution Ring,High-density cable organization for Channel-Mounted Distribution Ring,Professional cable management for Channel-Mounted Distribution Ring","Search Relevancy":3,"SKU Level SEO Page Title":"11125 Cable Distribution Ring - Mounted, Beige | Chatsworth","SKU Level SEO Meta Description":"Explore the 11125 cable distribution ring - fire‑retardant accessory that streamlines cable routing and safeguards wiring in CPI Universal racks.","SKU Level Web H4 Heading":"Key Features of the 11125 Channel‑Mounted Distribution Ring","SKU Level Web Paragraph Text":"<p>The 11125 cable distribution ring provides a reliable method for organizing wiring inside CPI Universal racks. Its open \"C\" design lets installers add, move, or replace cables without disconnecting existing runs. This flexibility reduces downtime and supports rapid reconfiguration in dynamic data‑center environments. Constructed from high‑strength, fire‑retardant composite, the ring protects cable insulation while maintaining a lightweight profile. Rounded edges prevent damage to delicate fibers and copper conductors during installation. The material complies with industry safety standards, giving confidence for long‑term deployment. Mounting directly to the upright channel eliminates the need for additional brackets or hardware. The ring projects just under one inch beyond the channel, preserving valuable clearance inside the enclosure. Because the hardware is not included, users can select the appropriate fasteners for their specific rack configuration. Internal dimensions of 2.58 in W x 3 in D (65.5 mm x 76.2 mm) accommodate a wide range of cable bundles. Overall size of 3.58 in W x 3.93 in D (90.9 mm x 99.8 mm) ensures a compact footprint while delivering robust support. The design is sold individually or in bulk packs of 100 for large‑scale installations. The 11125 distribution ring is compatible only with CPI Universal rack channels, guaranteeing a secure fit across all CPI rack families. It is offered in a neutral beige finish that blends with most enclosure aesthetics. Engineers appreciate the consistent performance of this distribution ring when planning cable pathways for high‑density or hyperscale facilities.</p>"},{"primaryId":"11125-003","Primary ID":"11125-003","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Channel-Mounted Distribution Ring","Marketing Description - Global English":"Channel Mounted Distribution Ring; 3\" (80 mm) Open \"C\" Ring; Black; Each","Shipping Weight":0.2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.09,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":8.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rings","Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Depth":"3\" (76.2 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":0.75,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":2.58,"Product Width Uom":"\"","Product Height (Metric)":19.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":65.5,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CHAN MT,BK","Search Terms":"11125-003,Channel-Mounted Distribution Ring,ZetaFrame Channel-Mounted Distribution Ring,Server cabinet Channel-Mounted Distribution Ring,Rack-mounted Channel-Mounted Distribution Ring,Data center Channel-Mounted Distribution Ring,Cabinet Channel-Mounted Distribution Ring solution,Network rack Channel-Mounted Distribution Ring,Structured cabling solution for Channel-Mounted Distribution Ring,Best Channel-Mounted Distribution Ring for server racks,How to organize cables with Channel-Mounted Distribution Ring,Efficient routing for Channel-Mounted Distribution Ring,Front-to-back cable routing for Channel-Mounted Distribution Ring,High-density cable organization for Channel-Mounted Distribution Ring,Professional cable management for Channel-Mounted Distribution Ring","Search Relevancy":3,"SKU Level SEO Page Title":"Channel-Mounted Distribution Ring - 11125-003 | Chatsworth","SKU Level SEO Meta Description":"Channel‑Mounted Distribution Ring is a fire‑retardant Cable Management Accessory that streamlines wiring in CPI racks. Learn more.","SKU Level Web H4 Heading":"Key Benefits of the Channel‑Mounted Distribution Ring","SKU Level Web Paragraph Text":"<p>The Channel‑Mounted Distribution Ring delivers reliable cable organization for CPI universal racks. Its fire‑retardant composite construction protects insulation while reducing wear on cables. The open \"C\" design enables quick additions, moves, and changes without re‑threading. Engineered to mount directly to rack uprights, the ring eliminates the need for separate mounting hardware. Rounded edges prevent damage to delicate fiber and copper conductors during installation. Internal dimensions of 2.58 in W x 3 in D provide ample space for a wide range of cable bundles. Because the ring projects 3.68 in past the channel side, it creates a clear pathway that simplifies cable routing and improves airflow. The lightweight yet robust material reduces overall rack weight while maintaining structural integrity. Its split‑ring style supports future scalability as network demands evolve. The Channel‑Mounted Distribution Ring is a core component of any Cable Management Accessories portfolio. It integrates seamlessly with other CPI accessories such as cable trays, runway frames, and grounding hardware. By standardizing cable paths, it helps data center operators achieve higher density and easier maintenance. Ordering the 11125-003 model ensures you receive the exact fit for CPI universal rack channels. Each unit is sold individually or in bulk cases of 100 to support large deployments. Partner with an authorized CPI distributor to secure fast delivery and expert technical support.</p>"},{"primaryId":"11125-011","Primary ID":"11125-011","Color":["Beige"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Channel-Mounted Distribution Ring","Marketing Description - Global English":"Channel Mounted Distribution Ring; 3\" (80 mm) Open \"C\" Ring; Beige; Box of 100","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":838.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rings","Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Depth":"3\" (76.2 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":0.75,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":2.58,"Product Width Uom":"\"","Product Height (Metric)":19.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":65.5,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CHAN MT,100,WH","Search Terms":"11125-011,Channel-Mounted Distribution Ring,ZetaFrame Channel-Mounted Distribution Ring,Server cabinet Channel-Mounted Distribution Ring,Rack-mounted Channel-Mounted Distribution Ring,Data center Channel-Mounted Distribution Ring,Cabinet Channel-Mounted Distribution Ring solution,Network rack Channel-Mounted Distribution Ring,Structured cabling solution for Channel-Mounted Distribution Ring,Best Channel-Mounted Distribution Ring for server racks,How to organize cables with Channel-Mounted Distribution Ring,Efficient routing for Channel-Mounted Distribution Ring,Front-to-back cable routing for Channel-Mounted Distribution Ring,High-density cable organization for Channel-Mounted Distribution Ring,Professional cable management for Channel-Mounted Distribution Ring","Search Relevancy":3,"SKU Level SEO Page Title":"Channel-Mounted Distribution Ring for CPI Racks | Chatsworth","SKU Level SEO Meta Description":"Organize wiring with the CPI channel‑mounted distribution ring--an open C‑style cable management accessory that mounts to universal rack channels for easy pull‑through.","SKU Level Web H4 Heading":"Key Features of the Channel-Mounted Distribution Ring","SKU Level Web Paragraph Text":"<p>The channel‑mounted distribution ring is a dedicated cable management accessory designed for CPI universal racks. Its open \"C\" design enables quick adds, moves, and changes without feeding cable through a fixed loop. Engineers value the flexibility it provides in high‑density environments such as AI and HPC data centers. Constructed from high‑strength, fire‑retardant composite, the ring protects cable insulation while remaining lightweight. Internal dimensions measure 2.58 in (65.5 mm) wide by 3 in (76.2 mm) deep, and the overall size is 3.58 in (90.9 mm) W x 3.93 in (99.8 mm) D, projecting 3.68 in (93.5 mm) past the rack channel. Rounded edges further reduce the risk of abrasion during installation. The ring mounts directly to the upright channels of CPI universal racks, eliminating the need for separate mounting hardware. Its split‑ring style allows technicians to insert or remove cables without disturbing existing runs, speeding deployment and simplifying future re‑configurations. This open‑design approach supports efficient cable pathways and improves airflow management within the rack. Available in a box of 100 units, the product is identified by the full part number 11125‑011. It is sold individually and in bulk to accommodate both small‑scale upgrades and large‑scale data‑center deployments. Ordering through authorized CPI distributors ensures access to expert consultation and rapid customization. By integrating this channel‑mounted distribution ring, organizations achieve cleaner cable organization, reduced installation time, and enhanced system reliability. The accessory aligns with CPI's commitment to quality, global availability, and rapid product customization. It is an essential component of any rack cable management strategy seeking to optimize performance and maintain compliance with fire‑safety standards.</p>"},{"primaryId":"11125-013","Primary ID":"11125-013","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Channel-Mounted Distribution Ring","Marketing Description - Global English":"Channel Mounted Distribution Ring; 3\" (80 mm) Open \"C\" Ring; Black; Box of 100","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":806.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Rings","Promote on Website":"1","Attached to Series":"1","Height":"0.75\" (19.1 mm)","Depth":"3\" (76.2 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":0.75,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":0.75,"Product Width Uom":"\"","Product Height (Metric)":19.1,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76.2,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":65.5,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CHAN MT,100,BK","Search Terms":"11125-013,Channel-Mounted Distribution Ring,ZetaFrame Channel-Mounted Distribution Ring,Server cabinet Channel-Mounted Distribution Ring,Rack-mounted Channel-Mounted Distribution Ring,Data center Channel-Mounted Distribution Ring,Cabinet Channel-Mounted Distribution Ring solution,Network rack Channel-Mounted Distribution Ring,Structured cabling solution for Channel-Mounted Distribution Ring,Best Channel-Mounted Distribution Ring for server racks,How to organize cables with Channel-Mounted Distribution Ring,Efficient routing for Channel-Mounted Distribution Ring,Front-to-back cable routing for Channel-Mounted Distribution Ring,High-density cable organization for Channel-Mounted Distribution Ring,Professional cable management for Channel-Mounted Distribution Ring","Search Relevancy":3,"SKU Level SEO Page Title":"Channel-Mounted Distribution Ring 11125-013 | Chatsworth","SKU Level SEO Meta Description":"Channel-Mounted Distribution Ring (11125-013) organizes cabling in CPI Universal Racks. Open 'C' design for easy Cable Management. Enhance your Distribution Ring setup today.","SKU Level Web H4 Heading":"Features and Applications of Channel-Mounted Distribution Rings","SKU Level Web Paragraph Text":"<p>The Channel-Mounted Distribution Ring, part number 11125-013, is specifically engineered to mount on the upright channels of CPI Universal Racks, providing a secure and efficient method for cable organization. Its open 'C' ring design allows for straightforward adds, moves, and changes to cable runs, eliminating the need to feed cables through and saving valuable time during maintenance. This feature is crucial for maintaining seamless Cable Management in high-density environments like data centers and network rooms.</p><p>Constructed from high-strength, fire-retardant material, this Distribution Ring ensures maximum safety and longevity by preventing damage to cable and wire insulation with its rounded edges. The lightweight composite construction not only makes it easy to handle but also withstands the rigors of daily use in demanding applications. As a result, it supports reliable performance while enhancing the overall durability of your Racks & Cable Management infrastructure.</p><p>With internal dimensions of 2.58 inches wide by 3 inches deep (65.5 mm x 76.2 mm) and overall dimensions of 3.58 inches wide by 3.93 inches deep (90.9 mm x 99.8 mm), this ring projects 3.68 inches (93.5 mm) past the rack channel, offering ample space for multiple cables. These specifications ensure compatibility with standard rack systems and facilitate organized cable routing. Whether in enterprise data centers or industrial settings, this product integrates seamlessly into existing Cable Management setups.</p><p>The split ring style simplifies cable management by enabling quick adjustments without the need for complex tools or disassembly, which is ideal for environments with frequent configuration changes. Since mounting hardware is not included, it provides flexibility for users to select appropriate fasteners based on their specific setup. This adaptability makes the Distribution Ring a versatile choice for various Racks & Cable Management scenarios, from new installations to upgrades.</p><p>CPI's Channel-Mounted Distribution Ring is a key component in a comprehensive Cable Management strategy, trusted by professionals in sectors such as hyperscale data centers, telecommunications, and government facilities. Backed by decades of expertise, CPI delivers solutions that power and protect critical technology investments, ensuring agility and competitive advantage. By incorporating this distribution ring, you can achieve superior cable organization, reduce clutter, and improve system accessibility for ongoing operations.</p>"}],"options":{"Quantity":[],"Color":["Beige","Black"]},"total":4}