{"items":[{"primaryId":"10620-003","Primary ID":"10620-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Clip J-Bolt Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"Clip J-Bolt 1/2-13; 4.5\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11.64,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt; Clip","Promote on Website":"1","Attached to Series":"1","Depth":"4.5\" (114.3 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":114.3,"Product Depth Uom (Metric)":"mm","Product Weight":0.349,"Product Weight UOM":"LB","Short Description":"J-BOLT,CLIP,4-3/8 IN","Search Terms":"10620-003,Clip J-Bolt Auxiliary Framing Channel/Cable Runway,ZetaFrame Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Server cabinet Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Rack-mounted Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Data center Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Cabinet Clip J-Bolt Auxiliary Framing Channel/Cable Runway solution,Network rack Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Structured cabling solution for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Best Clip J-Bolt Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Efficient routing for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,High-density cable organization for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Professional cable management for Clip J-Bolt Auxiliary Framing Channel/Cable Runway","Search Relevancy":3},{"primaryId":"10620-004","Primary ID":"10620-004","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Clip J-Bolt Auxiliary Framing Channel/Cable Runway","Marketing Description - Global English":"Clip J-Bolt 1/2-14; 5\"L; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11.84,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"J-Bolt; Clip","Promote on Website":"1","Attached to Series":"1","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Weight":0.368,"Product Weight UOM":"LB","Short Description":"J-BOLT,CLIP,4-7/8 IN","Search Terms":"10620-004,Clip J-Bolt Auxiliary Framing Channel/Cable Runway,ZetaFrame Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Server cabinet Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Rack-mounted Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Data center Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Cabinet Clip J-Bolt Auxiliary Framing Channel/Cable Runway solution,Network rack Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Structured cabling solution for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Best Clip J-Bolt Auxiliary Framing Channel/Cable Runway for server racks,How to organize cables with Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Efficient routing for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Front-to-back cable routing for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,High-density cable organization for Clip J-Bolt Auxiliary Framing Channel/Cable Runway,Professional cable management for Clip J-Bolt Auxiliary Framing Channel/Cable Runway","Search Relevancy":3}],"options":{"Length":[]},"total":2}