{"items":[{"primaryId":"12663-101","Primary ID":"12663-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 1.75\"H (44.5 mm) 1U x 19\"W (482.6 mm); for Use with 13070-XXX; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":49,"Ship Length/Depth Uom":"in","Ship Width":3.75,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":43.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,1 RMU,WIRE MGT,GY","Search Terms":"12663-101,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-102","Primary ID":"12663-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 3.5\"H (88.9 mm) 2U x 19\"W (482.6 mm); for Use with 13070-XXX; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":49,"Ship Length/Depth Uom":"in","Ship Width":3.75,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":47.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,2 RMU,WIRE MGT,GY","Search Terms":"12663-102,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3,"SKU Level SEO Page Title":"Clip-On Cable Cover 12663-102 - Clip Racks | Chatsworth","SKU Level SEO Meta Description":"Secure rack wiring with Clip-On Cable Cover (12663-102). Simple clip-on fits wire management panels, improving cable management and protecting equipment.","SKU Level Web H4 Heading":"Features of the Clip-On Cable Cover","SKU Level Web Paragraph Text":"<p>The Clip-On Cable Cover (part number 12663-102) is designed for CPI rack systems that employ clip racks to secure cabling. It attaches directly to the horizontal wire management panel, creating a clean pathway for bundles. This solution enhances overall cable management within any data‑center enclosure. Installation requires only a simple slide‑and‑clip action, eliminating the need for tools or fasteners. The clip cable cover fits a standard 2U x 19 in. opening and aligns with existing rack rails. Users can quickly retrofit existing installations with minimal downtime. By enclosing exposed wires, the cover protects against accidental snagging and improves airflow around equipment. Effective cable management reduces heat buildup and supports higher rack density. The gray finish blends with typical CPI rack aesthetics while providing a professional appearance. Constructed from high‑impact polymer, the cover resists impact and UV exposure, ensuring long‑term reliability in harsh data‑center environments. Its low profile of 3.5 in. (89 mm) preserves valuable rack space. The design complies with CPI's engineering standards for durability and safety. When paired with CPI's broader cable management portfolio, the Clip-On Cable Cover contributes to a streamlined enclosure that meets industry best practices. CPI offers worldwide support and rapid customization for projects that demand precise wiring organization. Contact an authorized distributor to integrate this accessory into your next rack build.</p>"},{"primaryId":"12663-501","Primary ID":"12663-501","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 1.75\"H (44.5 mm) 1U x 19\"W (482.6 mm); for Use with 13070-XXX; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,1 RMU,WIRE MGT,CL","Search Terms":"12663-501,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-502","Primary ID":"12663-502","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 3.5\"H (88.9 mm) 2U x 19\"W (482.6 mm); for Use with 13070-XXX; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,2 RMU,WIRE MGT,CL","Search Terms":"12663-502,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-701","Primary ID":"12663-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 1.75\"H (44.5 mm) 1U x 19\"W (482.6 mm); for Use with 13070-XXX; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":40.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,1 RMU,WIRE MGT,BK","Search Terms":"12663-701,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-702","Primary ID":"12663-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 3.5\"H (88.9 mm) 2U x 19\"W (482.6 mm); for Use with 13070-XXX; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,2 RMU,WIRE MGT,BK","Search Terms":"12663-702,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-E01","Primary ID":"12663-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 1.75\"H (44.5 mm) 1U x 19\"W (482.6 mm); for Use with 13070-XXX; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":67,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":45.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.8\" (44 mm) 1U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":44,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,1 RMU,WIRE MGT,GW","Search Terms":"12663-E01,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3},{"primaryId":"12663-E02","Primary ID":"12663-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Clip-On Cable Cover","Marketing Description - Global English":"Clip-On Cable Cover; 3.5\"H (88.9 mm) 2U x 19\"W (482.6 mm); for Use with 13070-XXX; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":49.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cover;Clip-on","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"0.7\" (18 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL COVER,CLIP-ON,2 RMU,WIRE MGT,GW","Search Terms":"12663-E02,Clip-On Cable Cover,ZetaFrame Clip-On Cable Cover,Server cabinet Clip-On Cable Cover,Rack-mounted Clip-On Cable Cover,Data center Clip-On Cable Cover,Cabinet Clip-On Cable Cover solution,Network rack Clip-On Cable Cover,Structured cabling solution for Clip-On Cable Cover,Best Clip-On Cable Cover for server racks,How to organize cables with Clip-On Cable Cover,Efficient routing for Clip-On Cable Cover,Front-to-back cable routing for Clip-On Cable Cover,High-density cable organization for Clip-On Cable Cover,Professional cable management for Clip-On Cable Cover","Search Relevancy":3}],"options":{"Height":["1.8\" (44 mm) 1U","3.5\" (89 mm) 2U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":8}