{"items":[{"primaryId":"10812-001","Primary ID":"10812-001","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Closed Composite Distribution Rings","Marketing Description - Global English":"Closed Composite Distribution Rings; 3\"W (80 mm); Gray; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings;Rings","Promote on Website":"1","Attached to Series":"1","Height":"6.12\" (155.4 mm)","Depth":"3.37\" (85.6 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":6.12,"Product Height Uom":"\"","Product Length/Depth":3.37,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":155.4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":85.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":50,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"D-RING,SPLIT,CABLE DIST,PLASTIC","Search Terms":"10812-001,Closed Composite Distribution Rings,ZetaFrame Closed Composite Distribution Rings,Server cabinet Closed Composite Distribution Rings,Rack-mounted Closed Composite Distribution Rings,Data center Closed Composite Distribution Rings,Cabinet Closed Composite Distribution Rings solution,Network rack Closed Composite Distribution Rings,Structured cabling solution for Closed Composite Distribution Rings,Best Closed Composite Distribution Rings for server racks,How to organize cables with Closed Composite Distribution Rings,Efficient routing for Closed Composite Distribution Rings,Front-to-back cable routing for Closed Composite Distribution Rings,High-density cable organization for Closed Composite Distribution Rings,Professional cable management for Closed Composite Distribution Rings","Search Relevancy":3,"SKU Level SEO Page Title":"Closed Composite Distribution Rings - 10812-001 | Chatsworth","SKU Level SEO Meta Description":"Closed composite distribution rings - 10812-001 - lightweight, fire‑retardant solution that protects cables and eases pull‑through in any rack.","SKU Level Web H4 Heading":"Key Features of This Composite Distribution Ring","SKU Level Web Paragraph Text":"<p>Designed for data‑center and enterprise rack environments, the closed composite distribution rings provide a sturdy yet lightweight solution for organizing cable bundles. Their fire‑retardant composite construction meets rigorous safety standards while keeping weight to a minimum, which helps reduce overall rack load. The rounded edges of each ring prevent nicks and abrasion, ensuring long‑term cable integrity during installation and maintenance. Installation is straightforward; the rings mount easily to CPI equipment racks or backboards using the pre‑drilled holes provided. No additional hardware is required, allowing quick deployment and reducing labor time. The versatile design accommodates a range of cable diameters, making them suitable for fiber, copper and power bundles alike. Because the rings are closed, they create a secure loop that resists accidental disengagement during cable pulls. This closed‑ring architecture also improves cable routing consistency, which enhances airflow and simplifies future upgrades. The composite material resists corrosion and environmental stress, extending service life in harsh data‑center conditions. The composite rings are ideal for high‑density installations where space efficiency is critical. Their slim profile maximizes usable rack space while providing reliable cable support, supporting the needs of AI, HPC and hyperscale workloads. By using these distribution rings, designers can achieve cleaner cable pathways and easier troubleshooting. CPI's commitment to quality ensures each distribution ring meets exacting standards for performance and durability. The product integrates seamlessly with other CPI cable‑management accessories, offering a cohesive solution for any infrastructure project. Selecting these closed composite rings helps protect valuable cabling assets and supports long‑term operational reliability.</p>"},{"primaryId":"10812-011","Primary ID":"10812-011","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Closed Composite Distribution Rings","Marketing Description - Global English":"Closed Composite Distribution Rings; 3\"W (80 mm); Gray; Box of 100","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":553.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings;Rings","Promote on Website":"1","Attached to Series":"1","Height":"6.12\" (155.4 mm)","Depth":"3.37\" (85.6 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":6.12,"Product Height Uom":"\"","Product Length/Depth":3.37,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":155.4,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":85.6,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":50,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"D-RING,SPLIT,CABLE DIST,PLASTIC","Search Terms":"10812-011,Closed Composite Distribution Rings,ZetaFrame Closed Composite Distribution Rings,Server cabinet Closed Composite Distribution Rings,Rack-mounted Closed Composite Distribution Rings,Data center Closed Composite Distribution Rings,Cabinet Closed Composite Distribution Rings solution,Network rack Closed Composite Distribution Rings,Structured cabling solution for Closed Composite Distribution Rings,Best Closed Composite Distribution Rings for server racks,How to organize cables with Closed Composite Distribution Rings,Efficient routing for Closed Composite Distribution Rings,Front-to-back cable routing for Closed Composite Distribution Rings,High-density cable organization for Closed Composite Distribution Rings,Professional cable management for Closed Composite Distribution Rings","Search Relevancy":3},{"primaryId":"12127-001","Primary ID":"12127-001","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Closed Composite Distribution Rings","Marketing Description - Global English":"Closed Composite Distribution Rings; 2\"W (50 mm); Gray","Shipping Weight":0.05,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.02,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":9.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"4.87\" (123.7 mm)","Width":"1.9\" (47 mm)","Depth":"2.4\" (60 mm)","Pack Of":"1","BABA Compliant":"1","Product Height":4.9,"Product Height Uom":"\"","Product Length/Depth":2.4,"Product Length/Depth Uom":"\"","Product Width ":1.9,"Product Width Uom":"\"","Product Height (Metric)":124,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":60,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":47,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CLOSED,2 IN , GY,PLASTIC","Search Terms":"12127-001,Closed Composite Distribution Rings,ZetaFrame Closed Composite Distribution Rings,Server cabinet Closed Composite Distribution Rings,Rack-mounted Closed Composite Distribution Rings,Data center Closed Composite Distribution Rings,Cabinet Closed Composite Distribution Rings solution,Network rack Closed Composite Distribution Rings,Structured cabling solution for Closed Composite Distribution Rings,Best Closed Composite Distribution Rings for server racks,How to organize cables with Closed Composite Distribution Rings,Efficient routing for Closed Composite Distribution Rings,Front-to-back cable routing for Closed Composite Distribution Rings,High-density cable organization for Closed Composite Distribution Rings,Professional cable management for Closed Composite Distribution Rings","Search Relevancy":3,"SKU Level SEO Page Title":"Closed Composite Distribution Rings 12127-001 | Chatsworth","SKU Level SEO Meta Description":"CPI's closed composite distribution rings provide secure cable management in data centers. These fire-retardant rings support cables and prevent insulation damage. Explore features and specs.","SKU Level Web H4 Heading":"Durable Composite Construction and Key Benefits","SKU Level Web Paragraph Text":"<p>Chatsworth Products' closed composite distribution rings are engineered from high-strength, fire-retardant composite materials for reliable performance in demanding environments. These distribution rings feature rounded edges that eliminate cable nicks during wire-pulling, ensuring protection for insulation in communications closets and equipment racks. Their versatile mounting hole configuration allows easy installation onto CPI equipment racks or backboards, supporting organized cable runs. The gray finish blends seamlessly with most equipment, while the lightweight design simplifies handling without compromising durability. Ideal for data centers and enterprise networks, these closed rings help maintain cable integrity and reduce installation time. With global availability and rapid customization options, CPI delivers solutions that power and protect your growing ICT investments. Each ring is sold individually or in quantities of 100, providing flexibility for various project scales. Trust CPI's decades of experience in cable management to enhance your infrastructure with these essential accessories. Explore how these composite distribution rings contribute to efficient and secure cable support systems.</p>"},{"primaryId":"12127-011","Primary ID":"12127-011","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Closed Composite Distribution Rings","Marketing Description - Global English":"Closed Composite Distribution Rings; 2\"W (50 mm); Gray; Box of 100","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":792.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Distribution Rings;Cable Rings","Promote on Website":"1","Attached to Series":"1","Height":"4.87\" (123.7 mm)","Width":"1.9\" (47 mm)","Depth":"2.4\" (60 mm)","Pack Of":"100","BABA Compliant":"1","Product Height":4.9,"Product Height Uom":"\"","Product Length/Depth":2.4,"Product Length/Depth Uom":"\"","Product Width ":1.9,"Product Width Uom":"\"","Product Height (Metric)":124,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":60,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":47,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"DISTR RING,CLOSED, 2 IN ,100,PLASTIC","Search Terms":"12127-011,Closed Composite Distribution Rings,ZetaFrame Closed Composite Distribution Rings,Server cabinet Closed Composite Distribution Rings,Rack-mounted Closed Composite Distribution Rings,Data center Closed Composite Distribution Rings,Cabinet Closed Composite Distribution Rings solution,Network rack Closed Composite Distribution Rings,Structured cabling solution for Closed Composite Distribution Rings,Best Closed Composite Distribution Rings for server racks,How to organize cables with Closed Composite Distribution Rings,Efficient routing for Closed Composite Distribution Rings,Front-to-back cable routing for Closed Composite Distribution Rings,High-density cable organization for Closed Composite Distribution Rings,Professional cable management for Closed Composite Distribution Rings","Search Relevancy":3}],"options":{"Quantity":[],"Depth":["2.4\" (60 mm)","3.37\" (85.6 mm)"]},"total":4}