{"items":[{"primaryId":"39208-700","Primary ID":"39208-700","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 23.6\"W (600 mm) Cabinets; 4\"H x 23.6\"W x 2.1\"L (103 mm x 600 mm x 54 mm); Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"23.6\" (598 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":598,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT, AC, CAB, 600W,BK","Search Terms":"39208-700,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Front Seal Kit 39208-700 | Chatsworth","SKU Level SEO Meta Description":"The Containment Floor Front Seal Kit blocks bypass airflow under server cabinets, enhancing data center air containment and cooling efficiency. Shop now at Chatsworth.com.","SKU Level Web H4 Heading":"Block Bypass Airflow for Optimal Thermal Management","SKU Level Web Paragraph Text":"<p>The Containment Floor Front Seal Kit is engineered to seal the space between server cabinets and the floor, preventing bypass airflow in data center environments. This essential component enhances data center air containment by blocking unwanted air leakage, which is crucial in high-pressure areas. By installing this seal, you can improve overall cooling efficiency and thermal management for better performance.</p><p>The kit includes durable sheet steel covers that fit snugly against cabinets and the floor, creating an effective barrier against air escape. It is specifically designed for use with leveling feet or casters, where bypass airflow is most prevalent in data centers. This design ensures that cool air is directed properly through equipment, optimizing data center cooling and reducing energy waste.</p><p>By eliminating sources of air leakage, the Containment Floor Front Seal Kit helps maintain consistent temperatures within server cabinets, supporting reliable operation. This reduction in bypass airflow directly contributes to higher data center efficiency and lower operational costs. Improved thermal management allows for enhanced performance in high-density computing applications, such as AI and HPC.</p><p>This front seal kit is compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets, and N-Series TeraFrame® Gen 3 Cabinets. Each kit is sized for 23.6-inch wide cabinets and includes all necessary hardware for straightforward installation. Using one front seal kit per cabinet ensures complete aisle containment floor seal coverage, integral to robust thermal management solutions.</p><p>In modern data centers, effective air containment is vital for maximizing cooling system performance and achieving sustainability goals. The Containment Floor Front Seal Kit plays a key role in securing optimal thermal management and energy savings. Investing in quality cabinet floor seals from CPI ensures long-term reliability and efficiency for your critical infrastructure needs.</p>"},{"primaryId":"39208-701","Primary ID":"39208-701","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 27.6\"W (700 mm) Cabinets; 4\"H x 27.6\"W x 2.1\"L (103 mm x 700 mm x 54 mm); Black","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"27.5\" (698 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":698,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT, AC, CAB, 700W,BK","Search Terms":"39208-701,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3},{"primaryId":"39208-702","Primary ID":"39208-702","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 31.5\"W (800 mm) Cabinets; 4\"H x 31.5\"W x 2.1\"L (103 mm x 800 mm x 54 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":4.2,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT, AC, CAB, 800W,BK","Search Terms":"39208-702,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Seal Kit for Data Center Cabinets | Chatsworth","SKU Level SEO Meta Description":"Secure your data center aisle with Containment Floor Seal Kit, eliminating bypass airflow and protecting equipment. Improve efficiency and meet compliance.","SKU Level Web H4 Heading":"Key Benefits of the Containment Floor Front Seal Kit","SKU Level Web Paragraph Text":"<p>The Containment Floor Seal Kit provides a precise floor‑to‑cabinet barrier that eliminates the gap created by leveling feet or casters. By sealing this opening, the kit functions as an effective data center floor seal, preventing uncontrolled airflow from the aisle into the cabinet base. This solution is a critical component for any aisle containment floor seal strategy. When installed, the front seal blocks bypass airflow that would otherwise increase cooling load and raise energy consumption. Combined with a cabinet floor seal, the solution maintains the designed pressure differentials across cold and hot aisles, delivering measurable improvements in PUE. Facilities that rely on data center floor seal technology see reduced fan speed requirements and lower operating costs. The kit is engineered for seamless integration with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets, all of which feature half‑height side panels and covered cable openings. Its sheet‑steel covers and durable finish ensure long‑term performance even in high‑density environments. As an aisle containment floor seal product, it can be paired with other CPI containment accessories for a fully sealed enclosure. Installation requires only a few fasteners and aligns directly against the cabinet base, making field deployment quick and repeatable. The design allows for easy removal when cabinets are repositioned or when maintenance is required, without damaging the floor or cabinet. CPI provides detailed installation drawings and a user manual to guide technicians through each step. By adopting the containment floor seal kit, data center operators gain confidence that their cooling strategy is protected from unwanted leakage, supporting compliance with industry efficiency standards. The kit's reliability also reduces the need for frequent adjustments, freeing staff to focus on higher‑value tasks. As a result, organizations experience more predictable thermal performance and can plan capacity growth with greater certainty.</p>"},{"primaryId":"39208-703","Primary ID":"39208-703","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 29.5\"W (750 mm) Cabinets; 4\"H x 29.5\"W x 2.1\"L (103 mm x 750 mm x 54 mm); Black","Shipping Weight":3.8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"29.5\" (748 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":748,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT, AC, CAB,  750W, BK","Search Terms":"39208-703,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3},{"primaryId":"39208-E00","Primary ID":"39208-E00","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 23.6\"W (600 mm) Cabinets; 4\"H x 23.6\"W x 2.1\"L (103 mm x 600 mm x 54 mm); Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"23.6\" (598 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"23.6\"W (600 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":598,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT, AC, CAB, 600W,GW","Search Terms":"39208-E00,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3},{"primaryId":"39208-E01","Primary ID":"39208-E01","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 27.6\"W (700 mm) Cabinets; 4\"H x 27.6\"W x 2.1\"L (103 mm x 700 mm x 54 mm); Glacier White","Shipping Weight":3.5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.59,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"27.5\" (698 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"27.6\"W (700 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":27.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":698,"Product Width Uom (Metric)":"mm","Product Weight":3.6,"Product Weight UOM":"LB","Short Description":"FRONT / REAR  BOTTOM SEAL, AC, CAB, 700W,GW","Search Terms":"39208-E01,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"39208 Cabinet Seal Kit - Floor Containment Front Seal | Chatsworth","SKU Level SEO Meta Description":"Discover the 39208 cabinet seal kit that blocks bypass airflow and secures floor-to-cabinet gaps, improving data‑center efficiency. Learn more.","SKU Level Web H4 Heading":"Key Features of the Containment Floor Front Seal Kit","SKU Level Web Paragraph Text":"<p>The 39208 cabinet seal kit is designed to close the gap between the base of a cabinet and the floor. By installing a floor front seal, users create a sealed aisle that directs cooled air where it is needed. This solution supports high‑density environments where precise airflow management is critical. When leveling feet or casters are used, uncapped openings allow high‑pressure bypass airflow that reduces cooling efficiency. The floor front seal kit blocks that leakage, maintaining consistent pressure differentials across the containment aisle. As a result, cooling costs are reduced and equipment operates within optimal thermal limits. The kit is compatible with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets that feature half‑height side panels and covered cable openings. It fits cabinets up to 27.6 in (700 mm) wide and provides a secure interface for both static and dynamic floor conditions. The universal design ensures the cabinet seal kit can be deployed across a broad range of data‑center layouts. Installation requires only basic tools and can be completed without removing the cabinet from the rack. The sheet‑steel covers snap into place, and the seal presses firmly against the floor to create an airtight barrier. This quick‑fit approach minimizes downtime and supports rapid deployment of new or upgraded aisles. CPI offers engineering consultation to tailor the floor seal kit to specific site requirements, ensuring optimal performance for hyperscale, enterprise, or edge data centers. The product is backed by the company's global distribution network, providing fast delivery and local support. Selecting the 39208 cabinet seal kit helps maintain efficient cooling while protecting valuable IT assets.</p>"},{"primaryId":"39208-E02","Primary ID":"39208-E02","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 31.5\"W (800 mm) Cabinets; 4\"H x 31.5\"W x 2.1\"L (103 mm x 800 mm x 54 mm); Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":102,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.58,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"31.4\" (798 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"31.5\"W (800 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":31.4,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":798,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"FRONT / REAR  BOTTOM SEAL, AC, CAB, 800W,GW","Search Terms":"39208-E02,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3},{"primaryId":"39208-E03","Primary ID":"39208-E03","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Front Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Front Seal for 29.5\"W (750 mm) Cabinets; 4\"H x 29.5\"W x 2.1\"L (103 mm x 750 mm x 54 mm); Glacier White","Shipping Weight":3.8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":137.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (103 mm)","Width":"29.5\" (748 mm)","Depth":"1.9\" (49 mm)","Cabinet Width":"29.5\"W (750 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":29.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":748,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FR BOTTOM SEAL KIT,AC,CAB,750W,GW","Search Terms":"39208-E03,Containment Floor Front Seal Kit,ZetaFrame Containment Floor Front Seal Kit,Server cabinet Containment Floor Front Seal Kit,Rack-mounted Containment Floor Front Seal Kit,Data center Containment Floor Front Seal Kit,Cabinet Containment Floor Front Seal Kit solution,Network rack Containment Floor Front Seal Kit,Structured cabling solution for Containment Floor Front Seal Kit,Best Containment Floor Front Seal Kit for server racks,How to organize cables with Containment Floor Front Seal Kit,Efficient routing for Containment Floor Front Seal Kit,Front-to-back cable routing for Containment Floor Front Seal Kit,High-density cable organization for Containment Floor Front Seal Kit,Professional cable management for Containment Floor Front Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Front Seal Kit for Cabinets | Chatsworth","SKU Level SEO Meta Description":"Prevent airflow leakage with CPI's containment floor front seal kit. These cabinet seals ensure efficient air containment in data centers. Learn more and shop now.","SKU Level Web H4 Heading":"Prevent Bypass Airflow with Cabinet Seals","SKU Level Web Paragraph Text":"<p>The Containment Floor Front Seal Kit 39208-E03 blocks bypass airflow underneath cabinets, preventing leakage from contained aisles. These cabinet seals fit snugly against cabinets and the floor, ensuring no gaps for air to escape. By eliminating this source of airflow, data centers maintain efficient cooling and reduce energy costs.</p><p>Key features include sheet steel covers that provide durability and easy installation. The containment seals are compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets, and N-Series TeraFrame® Gen 3 Cabinets. Use one front seal kit per cabinet to match the overall width and ensure proper sealing.</p><p>Installation is straightforward, with the seals designed for cabinets having half-height side panels and top panels with covered cable openings. The floor seals help optimize thermal management by containing cold air within the aisle. This enhances the overall efficiency of air containment systems in high-density environments.</p><p>In modern data centers, effective air containment is crucial for managing heat from servers and networking equipment. Cabinet seals like the 39208-E03 play a vital role in preventing hot and cold air mixing. They contribute to lower Power Usage Effectiveness ratings and improved operational reliability.</p><p>For optimal performance, consult CPI's expert consultation services to tailor the perfect solution for your needs. The containment floor front seal kit is part of CPI's comprehensive thermal management solutions. Ensure your data center operates at peak efficiency with these essential floor seals.</p>"}],"options":{},"total":8}