{"items":[{"primaryId":"39209-700","Primary ID":"39209-700","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 31.5\"D (800 mm) Cabinets; 2.3\"H x 0.5\"W x 28.6\"L (58 mm x 13 mm x 726 mm); Black","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"28.8\" (732 mm)","Cabinet Depth":"31.5\"D (800 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":28.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":732,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 800D,BK","Search Terms":"39209-700,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit 39209-700 | Chatsworth","SKU Level SEO Meta Description":"The Containment Floor Side Seal Kit (39209-700) enhances data center containment by blocking bypass airflow. Improve thermal management and cooling efficiency in server cabinets.","SKU Level Web H4 Heading":"Key Benefits of Aisle Containment Floor Seals","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit from Chatsworth Products (CPI) is engineered to block bypass airflow underneath cabinets, a critical component in data center containment systems. By sealing the space between cabinet bottoms and floors, this kit prevents leakage from contained aisles, supporting efficient thermal management. This solution is essential for maintaining optimal cooling performance in various environments, including edge data centers and hyperscale facilities.</p><p>Crafted from durable materials including sheet steel covers, the side seal kit fits snug against cabinets and floors to ensure reliable airflow control. With dimensions of 2.3 inches high by 0.5 inches wide by 28.6 inches long (58 mm x 13 mm x 726 mm), it is compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets, and N-Series TeraFrame® Gen 3 Cabinets. This design helps eliminate sources of bypass airflow, which is vital in high-pressure areas common in data center cooling applications.</p><p>Installing the Aisle Containment Floor Seal enhances overall data center containment by reducing energy waste and improving cooling efficiency. It seamlessly integrates with existing cabinet systems that feature half-height side panels and covered cable openings, providing a straightforward upgrade for server cabinet seals. This proactive approach to thermal management supports sustainable operations and cost savings in rack and enclosure setups.</p><p>For data center managers, this floor side seal kit offers a practical solution to common challenges in cable management and airflow optimization. It is particularly beneficial in environments requiring precise environmental control, such as enterprise data centers and telecommunications rooms. By minimizing air leakage, organizations can achieve better performance and reliability in their thermal management strategies.</p><p>Chatsworth Products (CPI) delivers this containment solution with decades of expertise in supporting advanced applications like AI and high-performance computing. The kit reflects CPI's commitment to quality and innovation, ensuring that your infrastructure remains future-ready. Explore how this product can elevate your data center containment and thermal management efforts with CPI's trusted global support.</p>"},{"primaryId":"39209-708","Primary ID":"39209-708","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 39.4\"D (1000 mm) Cabinets; 2.3\"H x 0.5\"W x 36.5\"L (58 mm x 13 mm x 926 mm); Black","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"36.7\" (932 mm)","Cabinet Depth":"39.4\"D (1000 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":36.7,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":932,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":3.2,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1000D,BK","Search Terms":"39209-708,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit 39209-708 | Chatsworth","SKU Level SEO Meta Description":"Secure your data‑center aisle with the Containment Floor Side Seal Kit 39209-708. This cabinet seal kit blocks bypass airflow, improving cooling efficiency.","SKU Level Web H4 Heading":"Key Features of the Containment Floor Side Seal Kit","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit provides a reliable barrier between cabinet bases and the floor, eliminating unwanted airflow paths. Designed as a cabinet seal kit, it fits snugly against a 39.4‑inch (1000 mm) cabinet footprint and extends 2.3 inches (58 mm) high for optimal coverage. Its steel‑reinforced sheet covers enhance durability in demanding data‑center environments. By blocking bypass airflow, the seal kit improves overall cooling efficiency and reduces hot‑spot formation in the aisle. This Aisle Containment Floor Seal contributes to lower energy consumption for HVAC systems, supporting sustainable operation goals. The design also helps maintain consistent pressure differentials across containment zones. The kit is compatible with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets that feature half‑height side panels and top panels with covered cable openings. Compatibility ensures a uniform seal solution across multiple cabinet families without the need for custom fabrication. The part number 39209-708 guarantees the correct dimensions for these platforms. Installation requires only basic tools and can be completed on site without removing the cabinet from the rack. The seal attaches directly to the cabinet base and floor, allowing rapid deployment and minimal downtime. Clear instructions are provided in the accompanying manual for precise alignment. CPI offers expert consultation and global distributor support to assist with selection, sizing, and integration of the Containment Floor Side Seal Kit. Technical resources, including downloadable spec sheets and CAD models, are available to streamline design workflows. Choosing this cabinet floor seal ensures long‑term performance and protection for high‑density equipment deployments.</p>"},{"primaryId":"39209-710","Primary ID":"39209-710","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 41.3\"D (1050 mm) Cabinets; 2.3\"H x 0.5\"W x 38.4\"L (58 mm x 13 mm x 976 mm); Black","Shipping Weight":6.4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"38.7\" (982 mm)","Cabinet Depth":"41.3\"D (1050 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":38.7,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":982,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1050D,BK","Search Terms":"39209-710,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit | Chatsworth","SKU Level SEO Meta Description":"CPI's Containment Floor Side Seal Kit blocks bypass airflow, enhancing data center efficiency. Ideal for cabinet seals and containment seals. Explore solutions now.","SKU Level Web H4 Heading":"Aisle Containment Solutions with Floor Seals","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit from Chatsworth Products (CPI) provides a reliable solution for sealing the space between cabinet bottoms and floors in data centers. These containment seals prevent bypass airflow, which is essential for maintaining efficient thermal management in high-pressure environments. By installing these cabinet seals, you can enhance the performance of your aisle containment systems and reduce energy costs.</p><p>This floor side seal kit is compatible with various CPI cabinet systems, including F-Series TeraFrame® Gen 3 Cabinets and GF-Series GlobalFrame® Gen 2 Cabinets. The kit includes durable sheet steel covers that fit snugly against the cabinet and floor, ensuring a tight seal against air leakage. This design supports effective air containment by minimizing gaps that could compromise cooling efficiency.</p><p>Using containment seals like this kit helps optimize data center operations by preventing hot and cold air mixing in contained aisles. The seals are easy to install and maintain, offering long-term reliability for demanding environments such as hyperscale and enterprise data centers. Investing in quality cabinet seals ensures improved airflow management and supports advanced applications like AI and high-performance computing.</p><p>CPI's aisle containment solutions, including this floor seal kit, are backed by decades of experience in thermal management engineering. The kit is part of a comprehensive approach to data center optimization, focusing on reducing cooling costs and maximizing density. It integrates seamlessly with other CPI air containment products to create a fully sealed environment for optimal performance.</p><p>For best results, combine these containment seals with CPI's consultation services to tailor solutions to your specific needs. The kit supports global availability and rapid customization, aligning with CPI's commitment to quality and innovation. Trust CPI for all your cabinet seals and containment requirements to maintain a competitive edge in your data center infrastructure.</p>"},{"primaryId":"39209-712","Primary ID":"39209-712","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 43.3\"D (1100 mm) Cabinets; 2.3\"H x 0.5\"W x 40.4\"L (58 mm x 13 mm x 1026 mm); Black","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"40.6\" (1032 mm)","Cabinet Depth":"43.3\"D (1100 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":40.6,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1032,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1100D,BK","Search Terms":"39209-712,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit - Floor Side Seal | Chatsworth","SKU Level SEO Meta Description":"Secure airflow with the Containment Floor Side Seal Kit. This floor side seal blocks bypass, improves data center airflow management and protects equipment.","SKU Level Web H4 Heading":"Key Benefits of the Containment Floor Side Seal Kit","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit provides a reliable floor side seal that attaches securely to the bottom of 43.3‑inch (1100 mm) cabinets. Designed for aisle containment configurations, the kit eliminates gaps where air can escape, preserving the pressure balance within the containment zone. This floor side solution is essential for maintaining optimal cooling efficiency in modern data centers. By blocking bypass airflow, the kit improves overall data center airflow management and reduces the workload on cooling equipment. The sealed interface ensures that conditioned air follows the intended path, supporting high‑density deployments and AI‑driven workloads. Operators experience lower energy consumption and more consistent temperature control. The floor side seal also serves as a critical component for seal cabinets in aisle containment strategies. When paired with a matching front seal, the system creates a fully enclosed aisle that isolates hot and cold streams, effectively acting as an Aisle Containment Floor Seal. This comprehensive sealing approach enhances containment performance and protects sensitive equipment from contaminants. The Containment Floor Side Seal Kit is compatible with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets that feature half‑height side panels and covered cable openings. Installation requires only the supplied sheet‑steel covers and can be completed without specialized tools. The kit's universal design supports a range of cabinet depths, allowing flexible deployment across diverse environments. Integrating the Containment Floor Side Seal Kit into your enclosure design delivers measurable improvements in airflow efficiency and equipment reliability. Contact a CPI sales specialist or authorized distributor to obtain the kit and ensure proper installation. Experience the benefit of a sealed aisle and protect your investment in high‑performance infrastructure.</p>"},{"primaryId":"39209-716","Primary ID":"39209-716","Color":"Black","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 47.2\"D (1200 mm) Cabinets; 2.3\"H x 0.5\"W x 44.3\"L (58 mm x 13 mm x 1126 mm); Black","Shipping Weight":6.9,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"44.6\" (1132 mm)","Cabinet Depth":"47.2\"D (1200 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":44.6,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1132,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1200D,BK","Search Terms":"39209-716,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3},{"primaryId":"39209-E00","Primary ID":"39209-E00","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 31.5\"D (800 mm) Cabinets; 2.3\"H x 0.5\"W x 28.6\"L (58 mm x 13 mm x 726 mm); Glacier White","Shipping Weight":5.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.49,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"28.8\" (732 mm)","Cabinet Depth":"31.5\"D (800 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":28.8,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":732,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 800D,GW","Search Terms":"39209-E00,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit for Cabinets | Chatsworth","SKU Level SEO Meta Description":"The Containment Floor Side Seal Kit 39209-E00 provides effective aisle containment floor seal solutions to prevent bypass airflow, enhancing data center cooling and energy efficiency. Shop now.","SKU Level Web H4 Heading":"Optimizing Server Room Airflow and Energy Efficiency","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit 39209-E00 is engineered to seal the critical space between cabinet bottoms and floors, eliminating bypass airflow in contained aisles. This aisle containment floor seal ensures cooled air is properly directed, enhancing data center cooling performance. By blocking leakage points, it significantly improves energy efficiency in data centers, reducing operational costs.</p><p>Key features include a precise fit against cabinets and floors, with durable sheet steel covers for long-lasting performance. The kit is compatible with CPI cabinet systems like F-Series TeraFrame® Gen 3 Cabinets and GF-Series GlobalFrame® Gen 2 Cabinets, facilitating easy integration. This design supports optimal server room airflow management, preventing hot and cold air mixing in high-density environments.</p><p>Benefits extend to reduced cooling expenses and enhanced thermal management, crucial for maintaining equipment reliability. Proper installation of floor seals for cabinets minimizes airflow disruptions, supporting consistent cable management and infrastructure protection. These seals are vital for achieving effective data center air containment, ensuring cooling systems operate at peak efficiency.</p><p>Using cabinet seals like this side seal kit addresses common gaps from leveling feet or casters, which are prone to airflow leakage. It seamlessly integrates with existing racks and enclosures, providing a comprehensive solution for aisle containment. This approach helps data centers meet sustainability goals by optimizing energy use and reducing carbon footprint.</p><p>Overall, the Containment Floor Side Seal Kit is a fundamental component for modern data center infrastructure, promoting efficient server room airflow and energy conservation. Its robust construction and compatibility with CPI solutions make it a reliable choice for diverse applications. Invest in CPI's expertise for tailored thermal management solutions that drive long-term performance and reliability.</p>"},{"primaryId":"39209-E08","Primary ID":"39209-E08","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 39.4\"D (1000 mm) Cabinets; 2.3\"H x 0.5\"W x 36.5\"L (58 mm x 13 mm x 926 mm); Glacier White","Shipping Weight":6.2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":142,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":143.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"36.7\" (932 mm)","Cabinet Depth":"39.4\"D (1000 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":36.7,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":932,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1000D,GW","Search Terms":"39209-E08,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Seal Kit 39209-E08 - Containment Seals | Chatsworth","SKU Level SEO Meta Description":"Block bypass airflow and protect equipment with the Containment Seal Kit 39209-E08. Cabinet seals deliver aisle containment for data centers.","SKU Level Web H4 Heading":"Key Features of the 39209‑E08 Seal Kit","SKU Level Web Paragraph Text":"<p>The Containment Seal Kit 39209‑E08 creates a tight seal between the cabinet base and the floor, eliminating bypass airflow that can compromise cooling efficiency. Its sheet‑steel covers fit snugly against both cabinet side panels and the floor, ensuring reliable aisle containment in high‑density environments. By preventing unwanted air exchange, the kit helps maintain consistent temperature gradients across server rows. Designed for F‑Series TeraFrame®, GF‑Series GlobalFrame® and N‑Series TeraFrame® cabinets, the kit supports 39.4‑inch (1000 mm) wide cabinets with half‑height side panels and top panels that feature covered cable openings. Compatibility with leveling feet or casters means the seal remains effective whether the enclosure is stationary or mobile. Installation requires only basic tools and can be completed in minutes, reducing deployment time for data‑center projects. The product's dimensions--2.3 in H x 0.5 in W x 36.5 in L (58 mm x 13 mm x 926 mm)--allow it to fit within standard rack footprints without encroaching on usable floor space. Its Glacier White finish matches common cabinet aesthetics while resisting corrosion in harsh industrial settings. All components conform to UL® standards, providing confidence in durability and safety. Using containment seals such as this kit improves overall airflow management, which can lower cooling costs and extend equipment life. The reduction in pressure differentials across the aisle also minimizes dust ingress, protecting sensitive electronics from contamination. Data‑center operators report more stable power usage effectiveness (PUE) when aisle containment is fully sealed. CPI's global distribution network ensures rapid availability of the 39209‑E08 kit, and technical support is available to assist with custom configurations. The solution integrates seamlessly with CPI's broader Air Containment portfolio, enabling scalable designs for hyperscale, multi‑tenant and edge facilities. With over three decades of engineering expertise, CPI delivers reliable cabinet seals that meet the rigorous demands of modern infrastructure.</p>"},{"primaryId":"39209-E10","Primary ID":"39209-E10","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 41.3\"D (1050 mm) Cabinets; 2.3\"H x 0.5\"W x 38.4\"L (58 mm x 13 mm x 976 mm); Glacier White","Shipping Weight":6.4,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"38.7\" (982 mm)","Cabinet Depth":"41.3\"D (1050 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":38.7,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":982,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1050D,GW","Search Terms":"39209-E10,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Seals - Data Center Containment 39209‑E10 | Chatsworth","SKU Level SEO Meta Description":"Secure your aisle with CPI's containment floor side seal kit. Prevent bypass airflow, improve data center containment, and protect equipment. Part 39209‑E10.","SKU Level Web H4 Heading":"Key Features of the Containment Floor Side Seal Kit","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit 39209‑E10 is engineered to close the gap between the cabinet base and the floor, providing a reliable barrier that stops uncontrolled air movement. By installing this kit, facilities eliminate the primary source of bypass airflow that can degrade cooling efficiency in high‑density environments. The result is a more predictable thermal profile that supports the stringent requirements of modern data center containment strategies. Designed for use with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets, the kit fits cabinets that feature half‑height side panels and top panels with covered cable openings. The universal dimensions of 2.3 in H x 0.5 in W x 38.4 in L (58 mm x 13 mm x 976 mm) ensure a snug, leak‑free seal on a wide range of floor‑mounted enclosures. Compatibility with leveling feet or casters means the seal maintains its integrity even when cabinets are repositioned. Installation requires only a few fasteners and the included sheet‑steel covers, allowing technicians to complete the job in minutes without specialized tools. The kit's side‑seal design aligns with the cabinet's side panels, delivering a continuous seal that integrates seamlessly with existing floor‑leveling hardware. Because the kit is a factory‑installed accessory, it does not interfere with warranty coverage or future upgrades. When deployed across a row of cabinets, the aisle containment floor seal creates a pressurized aisle that forces cooling air to flow through the intended perforated panels, dramatically reducing hot‑spot formation. This controlled airflow improves overall cooling performance, which in turn lowers energy consumption for fans and chillers. The enhanced seal also supports compliance with industry standards for data center containment and helps meet sustainability goals. Overall, the containment floor side seal kit contributes directly to robust data center containment by eliminating leakage pathways and reinforcing the thermal envelope of each cabinet. Customers benefit from increased equipment reliability, reduced operating costs, and a scalable solution that can grow with expanding rack deployments. Part number 39209‑E10 represents a proven, CPI‑engineered component that delivers consistent performance in today's most demanding enterprise and hyperscale environments.</p>"},{"primaryId":"39209-E12","Primary ID":"39209-E12","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 43.3\"D (1100 mm) Cabinets; 2.3\"H x 0.5\"W x 40.4\"L (58 mm x 13 mm x 1026 mm); Glacier White","Shipping Weight":6.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.95,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"40.6\" (1032 mm)","Cabinet Depth":"43.3\"D (1100 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":40.6,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1032,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1100D,GW","Search Terms":"39209-E12,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Containment Floor Side Seal Kit for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Improve data center air containment with our Containment Floor Side Seal Kit. This cabinet to floor seal blocks bypass airflow, enhancing thermal management efficiency. Shop now.","SKU Level Web H4 Heading":"Enhance Thermal Management with Floor Seals for Cabinets","SKU Level Web Paragraph Text":"<p>The Containment Floor Side Seal Kit is engineered to seal the space between cabinet bottoms and floors, preventing bypass airflow in contained aisles. This cabinet to floor seal solution is essential for maintaining high-pressure environments in data centers. By eliminating airflow leakage, it supports effective air containment strategies and improves overall cooling performance.</p><p>Aisle containment systems rely on precise sealing to separate hot and cold air streams, reducing energy consumption. The floor side seal kit fits snugly against cabinets and floors, ensuring no gaps for air to escape. This contributes to significant energy savings and enhances the reliability of thermal management solutions in modern data center infrastructure.</p><p>Data center air containment is critical for managing heat in high-density setups, and floor seals play a key role in this process. These seals help maintain designed airflow paths, preventing mixed air temperatures that can lead to equipment overheating. As part of a comprehensive thermal management solution, they ensure optimal operating conditions for servers and networking gear.</p><p>Compatible with various cabinet systems like F-Series TeraFrame® Gen 3 and GF-Series GlobalFrame® Gen 2, the seal kit offers versatile application. It includes durable sheet steel covers that provide long-lasting performance in demanding environments. This compatibility makes it a valuable server rack accessory for upgrading existing data center layouts or new installations.</p><p>Implementing floor seals for cabinets not only boosts energy efficiency but also extends the lifespan of IT equipment. By supporting proper air containment, these seals help data centers achieve lower power usage effectiveness (PUE) ratings. Investing in such solutions aligns with best practices for sustainable and efficient data center operations.</p>"},{"primaryId":"39209-E16","Primary ID":"39209-E16","Color":"Glacier White","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Floor Seals for Cabinets","Marketing Product Series":"Containment Floor Side Seal Kit","Marketing Description - Global English":"Aisle Containment Floor Seal Kit; Side Seal for 47.2\"D (1200 mm) Cabinets; 2.3\"H x 0.5\"W x 44.3\"L (58 mm x 13 mm x 1126 mm); Glacier White","Shipping Weight":6.9,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":140,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":3.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":155.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/1ed49db9/66eca32c06cc930019d6ac1e/AISLE_CONTAINMENT_CABSUPRT_USER_MANUAL-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2.3\" (58 mm)","Width":"0.5\" (13 mm)","Depth":"44.6\" (1132 mm)","Cabinet Depth":"47.2\"D (1200 mm)","BABA Compliant":"1","Product Height":2.3,"Product Height Uom":"\"","Product Length/Depth":44.6,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":58,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":1132,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":20.2,"Product Weight UOM":"LB","Short Description":"SIDE BOTTOM SEAL KIT, AC, CAB, 1200D,GW","Search Terms":"39209-E16,Containment Floor Side Seal Kit,ZetaFrame Containment Floor Side Seal Kit,Server cabinet Containment Floor Side Seal Kit,Rack-mounted Containment Floor Side Seal Kit,Data center Containment Floor Side Seal Kit,Cabinet Containment Floor Side Seal Kit solution,Network rack Containment Floor Side Seal Kit,Structured cabling solution for Containment Floor Side Seal Kit,Best Containment Floor Side Seal Kit for server racks,How to organize cables with Containment Floor Side Seal Kit,Efficient routing for Containment Floor Side Seal Kit,Front-to-back cable routing for Containment Floor Side Seal Kit,High-density cable organization for Containment Floor Side Seal Kit,Professional cable management for Containment Floor Side Seal Kit","Search Relevancy":3,"SKU Level SEO Page Title":"39209-E16 Floor Side Seal Kit - Cabinet Seals | Chatsworth","SKU Level SEO Meta Description":"The 39209-E16 floor side seal kit provides reliable cabinet seals, blocking bypass airflow and improving data‑center efficiency. Order today.","SKU Level Web H4 Heading":"Key Benefits of the Containment Floor Side Seal Kit","SKU Level Web Paragraph Text":"<p>Designed for 47.2″ (1200 mm) cabinets, the 39209-E16 floor side seal kit delivers a precise, durable barrier between the cabinet base and the floor. Its engineered sheet‑steel covers create a continuous seal that eliminates bypass airflow, supporting optimal cooling performance. The kit is an essential component of a comprehensive cabinet seals strategy for high‑density data‑center enclosures. By integrating a dedicated containment seal, the floor side seal kit prevents unwanted air mixing that can increase cooling costs. The solution works in tandem with other cabinet seals to maintain consistent aisle pressure and improve overall thermal management. Engineers rely on this seals kit to achieve predictable airflow patterns across the aisle. The 39209-E16 is compatible with F‑Series TeraFrame® cabinets, GF‑Series GlobalFrame® Gen 2 cabinets, and N‑Series TeraFrame® Gen 3 cabinets, all of which feature half‑height side panels and covered cable openings. This broad compatibility ensures that the floor seal can be deployed across multiple enclosure families without custom modifications. Installation requires only standard leveling feet or casters, making the kit quick to fit. Each kit includes two side‑seal panels that attach securely to the cabinet frame and rest flat on the floor. The panels are fabricated from corrosion‑resistant steel, providing long‑term durability in demanding environments. Using one side seal kit per cabinet row simplifies inventory management and streamlines the installation process. Implementing the 39209-E16 floor side seal kit enhances airflow containment, reduces hot‑spot formation, and supports higher equipment densities. Data‑center operators benefit from lower cooling energy consumption and improved reliability of critical IT assets. Choose CPI's proven floor seals to protect your infrastructure and maximize operational efficiency.</p>"}],"options":{},"total":10}