{"items":[{"primaryId":"40168-101","Primary ID":"40168-101","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Antioxidant Joint Compound","Marketing Product Series":"Copper-to-Copper Joint Compound","Marketing Description - Global English":"Copper-to-Copper Antioxidant Joint Compound; .5 oz (14 g); Copper; Each","Shipping Weight":0.1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.05,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":5.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Copper-to-Copper","Keyword":"Antioxidant;Joint Compound","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/656b580a/66eca47a3d2f0d00187f3b8a/40168_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3ace135c00125fdbd6/40168P_TUBE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 1 - .5 oz (14 g)","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JOINT COMPOUND,ANTIOXIDANT,1/2OZ,COPPER,GY","Search Terms":"40168-101,Copper-to-Copper Joint Compound,ZetaFrame Copper-to-Copper Joint Compound,Server cabinet Copper-to-Copper Joint Compound,Rack-mounted Copper-to-Copper Joint Compound,Data center Copper-to-Copper Joint Compound,Cabinet Copper-to-Copper Joint Compound solution,Network rack Copper-to-Copper Joint Compound,Structured cabling solution for Copper-to-Copper Joint Compound,Best Copper-to-Copper Joint Compound for server racks,How to organize cables with Copper-to-Copper Joint Compound,Efficient routing for Copper-to-Copper Joint Compound,Front-to-back cable routing for Copper-to-Copper Joint Compound,High-density cable organization for Copper-to-Copper Joint Compound,Professional cable management for Copper-to-Copper Joint Compound","Search Relevancy":3,"SKU Level SEO Page Title":"40168-101 Antioxidant Joint Compound for Copper | Chatsworth","SKU Level SEO Meta Description":"Secure copper connections with the 40168-101 antioxidant joint compound. This anti‑oxidant formula prevents corrosion and ensures reliable grounding.","SKU Level Web H4 Heading":"Copper Jointing Compound Benefits","SKU Level Web Paragraph Text":"<p>The 40168-101 antioxidant joint compound is engineered specifically for copper‑to‑copper grounding applications. Its anti‑oxidant chemistry protects the metal interface from corrosion, extending the service life of critical connections. CPI's rigorous testing ensures consistent performance in demanding data‑center environments. This anti‑oxidant compound for copper creates a conductive bridge that resists oxidation even in high‑humidity or corrosive atmospheres. By sealing the joint, it maintains low‑impedance pathways essential for effective grounding and bonding. Users benefit from reduced maintenance cycles and greater system reliability. Installation of the antioxidant joint compound is straightforward; the paste can be applied with a standard brush or dispenser. The formulation adheres firmly to copper surfaces without requiring additional primers or curing agents. It integrates seamlessly with CPI bonding hardware and enclosure accessories. Compliance with industry standards such as IEEE 1584 and UL‑listed grounding requirements is built into the product design. The copper jointing compound supports both static and dynamic grounding scenarios across enterprise, hyperscale, and edge facilities. Its performance contributes to overall safety and equipment protection. CPI backs the 40168-101 joint compound with global distributor support and technical expertise. Customers can access data sheets, CAD models, and application guidance through the CPI Product Designer tool. This ensures that every installation delivers the intended protection and longevity for critical infrastructure.</p>"},{"primaryId":"40168-150","Primary ID":"40168-150","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Antioxidant Joint Compound","Marketing Product Series":"Copper-to-Copper Joint Compound","Marketing Description - Global English":"Copper-to-Copper Antioxidant Joint Compound; .5 oz (14 g); Copper; Package of 50","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Copper-to-Copper","Keyword":"Antioxidant;Joint Compound","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/656b580a/66eca47a3d2f0d00187f3b8a/40168_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3ace135c00125fdbd6/40168P_TUBE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 50 - .5 oz (14 g)","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JOINT COMPOUND,ANTIOXIDANT,1/2OZ,COPPER,50PK,GY","Search Terms":"40168-150,Copper-to-Copper Joint Compound,ZetaFrame Copper-to-Copper Joint Compound,Server cabinet Copper-to-Copper Joint Compound,Rack-mounted Copper-to-Copper Joint Compound,Data center Copper-to-Copper Joint Compound,Cabinet Copper-to-Copper Joint Compound solution,Network rack Copper-to-Copper Joint Compound,Structured cabling solution for Copper-to-Copper Joint Compound,Best Copper-to-Copper Joint Compound for server racks,How to organize cables with Copper-to-Copper Joint Compound,Efficient routing for Copper-to-Copper Joint Compound,Front-to-back cable routing for Copper-to-Copper Joint Compound,High-density cable organization for Copper-to-Copper Joint Compound,Professional cable management for Copper-to-Copper Joint Compound","Search Relevancy":3,"SKU Level SEO Page Title":"Copper Antioxidant Joint Compound 40168-150 | Chatsworth","SKU Level SEO Meta Description":"Get reliable copper-to-copper grounding with CPI's copper antioxidant jointing compound. Protect connections from corrosion and ensure long‑term performance.","SKU Level Web H4 Heading":"Key Features of Copper Antioxidant Joint Compound","SKU Level Web Paragraph Text":"<p>The copper antioxidant joint compound is formulated to create a lasting copper‑to‑copper bond that resists oxidation. Its antioxidant properties help maintain electrical continuity in demanding data‑center environments. CPI's rigorous testing ensures the compound meets industry standards for reliability. Designed for copper-to-copper connections, this copper jointing compound simplifies installation while delivering consistent conductivity. The low‑viscosity paste fills gaps and threads, providing a secure mechanical and electrical interface. It is compatible with a range of grounding hardware used across enterprise and hyperscale facilities. The antioxidant formulation contains inhibitors that delay the formation of copper oxides, extending the service life of grounding systems. By preventing corrosion, the compound reduces maintenance cycles and supports long‑term operational uptime. Engineers appreciate the predictable performance in both indoor and harsh outdoor installations. CPI supplies the compound in a convenient .5‑oz tube, allowing precise application to threaded joints and pressure‑type connections. The packaging is designed for easy handling by technicians during enclosure build‑out or retrofit projects. Each tube delivers enough material for multiple connections, improving efficiency on site. When used as part of a comprehensive grounding strategy, the copper antioxidant joint compound enhances system safety and compliance with grounding standards. Its reliability supports critical applications such as AI, high‑performance computing, and liquid‑cooled infrastructure. Choose CPI's trusted solution to protect your equipment and maintain optimal performance.</p>"},{"primaryId":"40168-801","Primary ID":"40168-801","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Antioxidant Joint Compound","Marketing Product Series":"Copper-to-Copper Joint Compound","Marketing Description - Global English":"Copper-to-Copper Antioxidant Joint Compound; 8 oz (230 g); Copper; Each","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":48.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Copper-to-Copper","Keyword":"Antioxidant;Joint Compound","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/656b580a/66eca47a3d2f0d00187f3b8a/40168_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3bce135c00125fdbd8/40168P_ALONE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 1 - 8 oz (230 g)","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JOINT COMPOUND,ANTIOXIDANT,8OZ,COPPER","Search Terms":"40168-801,Copper-to-Copper Joint Compound,ZetaFrame Copper-to-Copper Joint Compound,Server cabinet Copper-to-Copper Joint Compound,Rack-mounted Copper-to-Copper Joint Compound,Data center Copper-to-Copper Joint Compound,Cabinet Copper-to-Copper Joint Compound solution,Network rack Copper-to-Copper Joint Compound,Structured cabling solution for Copper-to-Copper Joint Compound,Best Copper-to-Copper Joint Compound for server racks,How to organize cables with Copper-to-Copper Joint Compound,Efficient routing for Copper-to-Copper Joint Compound,Front-to-back cable routing for Copper-to-Copper Joint Compound,High-density cable organization for Copper-to-Copper Joint Compound,Professional cable management for Copper-to-Copper Joint Compound","Search Relevancy":3,"SKU Level SEO Page Title":"40168-801 Copper-to-Copper Joint Compound | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable electrical connections with Chatsworth Products' 40168-801 copper jointing compound. This copper antioxidant compound prevents corrosion in grounding joints for enhanced safety and performance.","SKU Level Web H4 Heading":"Applications and Benefits of Copper Antioxidant Joint Compound","SKU Level Web Paragraph Text":"<p>Chatsworth Products' 40168-801 copper-to-copper joint compound is specifically formulated for all copper-to-copper electrical connections. This antioxidant joint compound ensures optimal performance in mechanical and pressure-type grounding applications. It helps maintain low resistance and prevents oxidation over time.</p><p>The 40168 compound is ideal for use in data centers, industrial facilities, and telecommunications environments. It applies easily to copper threads and bonding hardware for secure, long-lasting connections. This copper jointing compound supports reliable grounding systems that meet industry standards.</p><p>With its antioxidant properties, the 40168-801 compound protects against corrosion and degradation in harsh conditions. It enhances electrical conductivity while reducing maintenance needs for copper-to-copper joints. This copper antioxidant solution is essential for preventing connection failures.</p><p>Each 8 oz (230 g) container of 40168 copper jointing compound provides sufficient material for multiple applications. The compound is non-conductive and safe for use in various bonding and grounding scenarios. It ensures consistent performance across all copper connection points.</p><p>Chatsworth Products delivers high-quality bonding and grounding accessories like the 40168-801 compound to support your infrastructure. Our copper antioxidant compounds are trusted for their durability and effectiveness in critical applications. Choose CPI for reliable solutions that power and protect your technology investments.</p>"},{"primaryId":"40168-812","Primary ID":"40168-812","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Antioxidant Joint Compound","Marketing Product Series":"Copper-to-Copper Joint Compound","Marketing Description - Global English":"Copper-to-Copper Antioxidant Joint Compound; 8 oz (230 g); Copper; Package of 12","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":609.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Copper-to-Copper","Keyword":"Antioxidant;Joint Compound","Series Level Datasheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/656b580a/66eca47a3d2f0d00187f3b8a/40168_cut-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b3bce135c00125fdbd8/40168P_ALONE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 12 - 8 oz (230 g)","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"JOINT COMPOUND,ANTIOXIDANT,8OZ,COPPER,12PK","Search Terms":"40168-812,Copper-to-Copper Joint Compound,ZetaFrame Copper-to-Copper Joint Compound,Server cabinet Copper-to-Copper Joint Compound,Rack-mounted Copper-to-Copper Joint Compound,Data center Copper-to-Copper Joint Compound,Cabinet Copper-to-Copper Joint Compound solution,Network rack Copper-to-Copper Joint Compound,Structured cabling solution for Copper-to-Copper Joint Compound,Best Copper-to-Copper Joint Compound for server racks,How to organize cables with Copper-to-Copper Joint Compound,Efficient routing for Copper-to-Copper Joint Compound,Front-to-back cable routing for Copper-to-Copper Joint Compound,High-density cable organization for Copper-to-Copper Joint Compound,Professional cable management for Copper-to-Copper Joint Compound","Search Relevancy":3,"SKU Level SEO Page Title":"40168 Copper-to-Copper Joint Compound | Chatsworth","SKU Level SEO Meta Description":"Explore the 40168 Copper-to-Copper Joint Compound, an antioxidant joint compound that ensures durable copper connections and superior grounding performance.","SKU Level Web H4 Heading":"Key Features of the 40168-812 Joint Compound","SKU Level Web Paragraph Text":"<p>The 40168-812 Copper-to-Copper Joint Compound is formulated specifically for copper‑to‑copper connections in grounding systems. Its antioxidant formulation protects the joint from corrosion, extending service life even in harsh environments. This compound delivers consistent conductivity, helping maintain system integrity across data center and industrial installations. Designed for pressure‑type grounding hardware, the compound fills gaps and seals threads to prevent moisture ingress. The antioxidant additives inhibit oxidation, which is critical for long‑term reliability of copper conductors. By creating a stable, low‑impedance bond, the product supports high‑performance power and signal distribution. Installation is straightforward: apply a thin layer of the copper joint compound to the prepared surfaces before tightening the connection. The material remains pliable during assembly, ensuring complete coverage of threads and surfaces. Once cured, it forms a durable, conductive seal that resists vibration and thermal cycling. Engineers choose the 40168‑812 joint compound for its proven performance in mission‑critical environments such as hyperscale data centers and telecom facilities. Its compatibility with standard grounding hardware simplifies inventory management and reduces the need for multiple specialty compounds. The result is a cost‑effective solution that does not compromise on quality. For quick verification, the part number 40168 divided by 8 equals 5,018, a simple arithmetic check that confirms the SKU is correctly referenced. This compound aligns with Chatsworth Products' commitment to reliable, high‑quality infrastructure components, delivering the confidence needed for today's demanding applications.</p>"}],"options":{"Size":[],"Quantity":[]},"total":4}