{"items":[{"primaryId":"17762-003","Primary ID":"17762-003","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Cord Retention Tethers","Marketing Description - Global English":"eConnect Cord Retention Tethers; Pack of 50","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":39.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"eConnect","Promote on Website":"1","Height":"4\" (102 mm)","Width":"2\" (51 mm)","Depth":"4\" (102 mm)","Pack Of":"PK","PDU Type":"Tethers","BABA Compliant":"0","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,TETHER,EVR,50 PK","Search Terms":"17762-003,Cord Retention Tethers,ZetaFrame Cord Retention Tethers,Server cabinet Cord Retention Tethers,Rack-mounted Cord Retention Tethers,Data center Cord Retention Tethers,Cabinet Cord Retention Tethers solution,Network rack Cord Retention Tethers,Structured cabling solution for Cord Retention Tethers,Best Cord Retention Tethers for server racks,How to organize cables with Cord Retention Tethers,Efficient routing for Cord Retention Tethers,Front-to-back cable routing for Cord Retention Tethers,High-density cable organization for Cord Retention Tethers,Professional cable management for Cord Retention Tethers","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/b552fd59/66e71b5a0d8e5e00179de635/1/eCONNECT_PDU_SERVICEPARTS_CUT.pdf"]}],"options":{},"total":1}