{"items":[{"primaryId":"33001-001","Primary ID":"33001-001","Color":"Yellow","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Corrugated Flute Cutter","Marketing Description - Global English":"Corrugated Flute Cutter; 4 mm; Single","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":70.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 mm)","Width":"0.5\" (13 mm)","Depth":"5\" (127 mm)","Pack Of":"Single","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CORO CLAW TOOL ,1PK","Search Terms":"33001-001,Corrugated Flute Cutter,ZetaFrame Corrugated Flute Cutter,Server cabinet Corrugated Flute Cutter,Rack-mounted Corrugated Flute Cutter,Data center Corrugated Flute Cutter,Cabinet Corrugated Flute Cutter solution,Network rack Corrugated Flute Cutter,Structured cabling solution for Corrugated Flute Cutter,Best Corrugated Flute Cutter for server racks,How to organize cables with Corrugated Flute Cutter,Efficient routing for Corrugated Flute Cutter,Front-to-back cable routing for Corrugated Flute Cutter,High-density cable organization for Corrugated Flute Cutter,Professional cable management for Corrugated Flute Cutter","Search Relevancy":3},{"primaryId":"33001-002","Primary ID":"33001-002","Color":"Yellow","Marketing Product Category ":"Thermal Management Solutions","Marketing Product Family/Group":"Air Containment Solutions","Marketing Product Subgroup":"Build to Spec (BTS) Aisle Containment Solution","Marketing Product Series":"Corrugated Flute Cutter","Marketing Description - Global English":"Currugated Flute Cutter; 4 mm; 10 Pack","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":706.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"containment, aisle containment, hot aisle containment, passive cooling, free cooling, energy efficiency, thermal management","Promote on Website":"1","Attached to Series":"1","Height":"4\" (101.6 mm)","Width":"0.5\" (13 mm)","Depth":"5\" (127 mm)","Pack Of":"Pack of 10","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POLY PNL CUTTER, 10PK","Search Terms":"33001-002,Corrugated Flute Cutter,ZetaFrame Corrugated Flute Cutter,Server cabinet Corrugated Flute Cutter,Rack-mounted Corrugated Flute Cutter,Data center Corrugated Flute Cutter,Cabinet Corrugated Flute Cutter solution,Network rack Corrugated Flute Cutter,Structured cabling solution for Corrugated Flute Cutter,Best Corrugated Flute Cutter for server racks,How to organize cables with Corrugated Flute Cutter,Efficient routing for Corrugated Flute Cutter,Front-to-back cable routing for Corrugated Flute Cutter,High-density cable organization for Corrugated Flute Cutter,Professional cable management for Corrugated Flute Cutter","Search Relevancy":3}],"options":{},"total":2}