{"items":[{"primaryId":"L1-2YEXTWAR-ELECTRONICS-C","Primary ID":"L1-2YEXTWAR-ELECTRONICS-C","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP up to $1700","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":263.32,"Certifications":["Not Applicable"],"Type":"MSRP $0 to $1700 USD","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L1-2YEXTWAR-ELECTRONICS-C","Search Terms":"L1-2YEXTWAR-ELECTRONICS-C,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3},{"primaryId":"L1-2YEXTWAR-ELECTRONICS-NC","Primary ID":"L1-2YEXTWAR-ELECTRONICS-NC","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Non-Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP up to $1700","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":290.69,"Certifications":["Not Applicable"],"Type":"MSRP $0 to $1700 USD","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L1-2YEXTWAR-ELECTRONICS-NC","Search Terms":"L1-2YEXTWAR-ELECTRONICS-NC,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3},{"primaryId":"L2-2YEXTWAR-ELECTRONICS-C","Primary ID":"L2-2YEXTWAR-ELECTRONICS-C","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP $1701 - $3400","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":652.51,"Certifications":["Not Applicable"],"Type":"MSRP $1700 - $3400 USD","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L2-2YEXTWAR-ELECTRONICS-C","Search Terms":"L2-2YEXTWAR-ELECTRONICS-C,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3},{"primaryId":"L2-2YEXTWAR-ELECTRONICS-NC","Primary ID":"L2-2YEXTWAR-ELECTRONICS-NC","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Non-Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP $1701 - $3400","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":716.24,"Certifications":["Not Applicable"],"Type":"MSRP $1700 - $3400 USD","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L2-2YEXTWAR-ELECTRONICS-NC","Search Terms":"L2-2YEXTWAR-ELECTRONICS-NC,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3},{"primaryId":"L3-2YEXTWAR-ELECTRONICS-C","Primary ID":"L3-2YEXTWAR-ELECTRONICS-C","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP $3401 and above","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":937.41,"Certifications":["Not Applicable"],"Type":"MSRP $3401 USD and above","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L3-2YEXTWAR-ELECTRONICS-C","Search Terms":"L3-2YEXTWAR-ELECTRONICS-C,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3},{"primaryId":"L3-2YEXTWAR-ELECTRONICS-NC","Primary ID":"L3-2YEXTWAR-ELECTRONICS-NC","Marketing Product Category ":"Extended Warranty","Marketing Product Family/Group":"Extended Warranty","Marketing Product Subgroup":"Electronic Product","Marketing Product Series":"CPI-Branded Electronic Products Extended Warranty","Marketing Description - Global English":"Two Year Non-Concurrent Extended Warranty for CPI-Branded Electronic Hardware Products with MSRP $3401 and above","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1078.56,"Certifications":["Not Applicable"],"Type":"MSRP $3401 USD and above","Keyword":"warranty, manufacturer warranty, extended-warranty, 2 year warranty, 2-year warranty","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","Years":"Two Additional Years","BABA Compliant":"1","Product Weight":0,"Product Weight UOM":"LB","Short Description":"L3-2YEXTWAR-ELECTRONICS-NC","Search Terms":"L3-2YEXTWAR-ELECTRONICS-NC,CPI-Branded Electronic Products Extended Warranty,ZetaFrame CPI-Branded Electronic Products Extended Warranty,Server cabinet CPI-Branded Electronic Products Extended Warranty,Rack-mounted CPI-Branded Electronic Products Extended Warranty,Data center CPI-Branded Electronic Products Extended Warranty,Cabinet CPI-Branded Electronic Products Extended Warranty solution,Network rack CPI-Branded Electronic Products Extended Warranty,Structured cabling solution for CPI-Branded Electronic Products Extended Warranty,Best CPI-Branded Electronic Products Extended Warranty for server racks,How to organize cables with CPI-Branded Electronic Products Extended Warranty,Efficient routing for CPI-Branded Electronic Products Extended Warranty,Front-to-back cable routing for CPI-Branded Electronic Products Extended Warranty,High-density cable organization for CPI-Branded Electronic Products Extended Warranty,Professional cable management for CPI-Branded Electronic Products Extended Warranty","Search Relevancy":3}],"options":{"Type":["MSRP $0 to $1700 USD","MSRP $1700 - $3400 USD","MSRP $3401 USD and above"]},"total":6}