{"items":[{"primaryId":"11487-119","Primary ID":"11487-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 19\" Rack; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":709.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"19\" (482.6 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,19 IN ,GY","Search Terms":"11487-119,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-123","Primary ID":"11487-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 23\" Rack; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":12.75,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":15.5,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":32,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":39,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":804.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"23\" (584.2 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,23 IN ,GY","Search Terms":"11487-123,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-519","Primary ID":"11487-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 19\" Rack; Clear","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":20,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":51,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":675.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"19\" (482.6 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,19 IN ,CL","Search Terms":"11487-519,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-523","Primary ID":"11487-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 23\" Rack; Clear","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":766.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"23\" (584.2 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CPU SHELF W/SNGL KEYBRD TRAY,23 IN,CL","Search Terms":"11487-523,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-719","Primary ID":"11487-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 19\" Rack; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":675.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"19\" (482.6 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,19 IN ,BK","Search Terms":"11487-719,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-723","Primary ID":"11487-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 23\" Rack; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":12.75,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":15.5,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":32,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":39,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":766.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"23\" (584.2 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,23 IN ,BK","Search Terms":"11487-723,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-E19","Primary ID":"11487-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 19\" Rack; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":14,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":36,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":742.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"19\" (482.6 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,19 IN,GW","Search Terms":"11487-E19,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-E23","Primary ID":"11487-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 23\" Rack; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":843.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"23\" (584.2 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,23 IN,GW","Search Terms":"11487-E23,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3},{"primaryId":"11487-E25","Primary ID":"11487-E25","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"CPU/Monitor Shelf with Single Sliding Keyboard Tray","Marketing Description - Global English":"CPU/Monitor Shelf with Single Sliding Keyboard Tray; for 25\" Rack; Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":13,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":16,"Ship Width Uom":"in","Rack-Mount Width":25,"Rack-Mount Units":6,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":33,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":41,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":974.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Shelf w/ keyboard tray","Promote on Website":"1","Attached to Series":"1","Height RMU":"6U","Height":"9.54\" (242.316 mm) 6U","Width":"25\" (635 mm)","Depth":"2.6\" (66.04 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":9.54,"Product Height Uom":"\"","Product Length/Depth":2.6,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":242.316,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":66.04,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF&KYBD TRAY,SGL,25 IN,GW","Search Terms":"11487-E25,CPU/Monitor Shelf with Single Sliding Keyboard Tray,ZetaFrame CPU/Monitor Shelf with Single Sliding Keyboard Tray,Server cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray,Rack-mounted CPU/Monitor Shelf with Single Sliding Keyboard Tray,Data center CPU/Monitor Shelf with Single Sliding Keyboard Tray,Cabinet CPU/Monitor Shelf with Single Sliding Keyboard Tray solution,Network rack CPU/Monitor Shelf with Single Sliding Keyboard Tray,Structured cabling solution for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Best CPU/Monitor Shelf with Single Sliding Keyboard Tray for server racks,How to organize cables with CPU/Monitor Shelf with Single Sliding Keyboard Tray,Efficient routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Front-to-back cable routing for CPU/Monitor Shelf with Single Sliding Keyboard Tray,High-density cable organization for CPU/Monitor Shelf with Single Sliding Keyboard Tray,Professional cable management for CPU/Monitor Shelf with Single Sliding Keyboard Tray","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)","25\" (635 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":9}