{"items":[{"primaryId":"37739-C01","Primary ID":"37739-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Enclosure Accessories","Marketing Product Series":"Document Holder for RMR Industrial Enclosure","Marketing Description - Global English":"RMR Modular Enclosure Document Holder, A4 Document Size, 7.9\" (200 mm) H x 11.8\" (300 mm) W x 1.5\" (38 mm) D; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"A4 Document Size","Promote on Website":"1","Attached to Series":"1","Height":"8\" (200 mm)","Width":"12\" (305 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DOC HOLDER,A4,RMR,BK","Search Terms":"37739-C01,Document Holder for RMR Industrial Enclosure,ZetaFrame Document Holder for RMR Industrial Enclosure,Server cabinet Document Holder for RMR Industrial Enclosure,Rack-mounted Document Holder for RMR Industrial Enclosure,Data center Document Holder for RMR Industrial Enclosure,Cabinet Document Holder for RMR Industrial Enclosure solution,Network rack Document Holder for RMR Industrial Enclosure,Structured cabling solution for Document Holder for RMR Industrial Enclosure,Best Document Holder for RMR Industrial Enclosure for server racks,How to organize cables with Document Holder for RMR Industrial Enclosure,Efficient routing for Document Holder for RMR Industrial Enclosure,Front-to-back cable routing for Document Holder for RMR Industrial Enclosure,High-density cable organization for Document Holder for RMR Industrial Enclosure,Professional cable management for Document Holder for RMR Industrial Enclosure","Search Relevancy":3},{"primaryId":"37739-C02","Primary ID":"37739-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Enclosure Accessories","Marketing Product Series":"Document Holder for RMR Industrial Enclosure","Marketing Description - Global English":"RMR Modular Enclosure Document Holder, A3 Document Size, 11.3\" (286 mm) H x 16.7\" (423 mm) W x 1.5\" (38 mm) D; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":165.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"A3 Document Size","Promote on Website":"1","Attached to Series":"1","Height":"12\" (286 mm)","Width":"17\" (432 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":17,"Product Width Uom":"\"","Product Height (Metric)":305,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":432,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DOC HOLDER,A3,RMR,BK","Search Terms":"37739-C02,Document Holder for RMR Industrial Enclosure,ZetaFrame Document Holder for RMR Industrial Enclosure,Server cabinet Document Holder for RMR Industrial Enclosure,Rack-mounted Document Holder for RMR Industrial Enclosure,Data center Document Holder for RMR Industrial Enclosure,Cabinet Document Holder for RMR Industrial Enclosure solution,Network rack Document Holder for RMR Industrial Enclosure,Structured cabling solution for Document Holder for RMR Industrial Enclosure,Best Document Holder for RMR Industrial Enclosure for server racks,How to organize cables with Document Holder for RMR Industrial Enclosure,Efficient routing for Document Holder for RMR Industrial Enclosure,Front-to-back cable routing for Document Holder for RMR Industrial Enclosure,High-density cable organization for Document Holder for RMR Industrial Enclosure,Professional cable management for Document Holder for RMR Industrial Enclosure","Search Relevancy":3},{"primaryId":"37739-G01","Primary ID":"37739-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Enclosure Accessories","Marketing Product Series":"Document Holder for RMR Industrial Enclosure","Marketing Description - Global English":"RMR Modular Enclosure Document Holder, A4 Document Size, 7.9\" (200 mm) H x 11.8\" (300 mm) W x 1.5\" (38 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":150.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"A4 Document Size","Promote on Website":"1","Attached to Series":"1","Height":"8\" (200 mm)","Width":"12\" (305 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DOC HOLDER,A4,RMR,HG","Search Terms":"37739-G01,Document Holder for RMR Industrial Enclosure,ZetaFrame Document Holder for RMR Industrial Enclosure,Server cabinet Document Holder for RMR Industrial Enclosure,Rack-mounted Document Holder for RMR Industrial Enclosure,Data center Document Holder for RMR Industrial Enclosure,Cabinet Document Holder for RMR Industrial Enclosure solution,Network rack Document Holder for RMR Industrial Enclosure,Structured cabling solution for Document Holder for RMR Industrial Enclosure,Best Document Holder for RMR Industrial Enclosure for server racks,How to organize cables with Document Holder for RMR Industrial Enclosure,Efficient routing for Document Holder for RMR Industrial Enclosure,Front-to-back cable routing for Document Holder for RMR Industrial Enclosure,High-density cable organization for Document Holder for RMR Industrial Enclosure,Professional cable management for Document Holder for RMR Industrial Enclosure","Search Relevancy":3},{"primaryId":"37739-G02","Primary ID":"37739-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Enclosure Accessories","Marketing Product Series":"Document Holder for RMR Industrial Enclosure","Marketing Description - Global English":"RMR Modular Enclosure Document Holder, A3 Document Size, 11.3\" (286 mm) H x 16.7\" (423 mm) W x 1.5\" (38 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":48,"Ship Length/Depth Uom":"in","Ship Width":14,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":36,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":165.26,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"A3 Document Size","Promote on Website":"1","Attached to Series":"1","Height":"12\" (286 mm)","Width":"17\" (432 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":12,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":17,"Product Width Uom":"\"","Product Height (Metric)":305,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":432,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DOC HOLDER,A3,RMR,HG","Search Terms":"37739-G02,Document Holder for RMR Industrial Enclosure,ZetaFrame Document Holder for RMR Industrial Enclosure,Server cabinet Document Holder for RMR Industrial Enclosure,Rack-mounted Document Holder for RMR Industrial Enclosure,Data center Document Holder for RMR Industrial Enclosure,Cabinet Document Holder for RMR Industrial Enclosure solution,Network rack Document Holder for RMR Industrial Enclosure,Structured cabling solution for Document Holder for RMR Industrial Enclosure,Best Document Holder for RMR Industrial Enclosure for server racks,How to organize cables with Document Holder for RMR Industrial Enclosure,Efficient routing for Document Holder for RMR Industrial Enclosure,Front-to-back cable routing for Document Holder for RMR Industrial Enclosure,High-density cable organization for Document Holder for RMR Industrial Enclosure,Professional cable management for Document Holder for RMR Industrial Enclosure","Search Relevancy":3}],"options":{"Type":["A3 Document Size","A4 Document Size"],"Color":["Black","Hammer Gray"]},"total":4}